Skip to main content
Back to DCM

DCM3714VD2J13D0C01 | DCM® DC-DC Converter Module | Vicor

DCM3714VD2J13D0C01 in the product family

DCM® DC-DC Converter Module

3714 VIA package
3.75 x 1.4 x 0.37in / 95.13 x 35.54 x 9.4mm
DCM3714VD2J13D0C01 in the product family

DCM® DC-DC Converter Module

Input Voltage 300V
Output Voltage 12V
Output Power 400W
3714 VIA package
3.75 x 1.4 x 0.37in / 95.13 x 35.54 x 9.4mm
Error Message here
Order an evaluation board
For higher volume pricing, email us at  custserv@vicorpower.com  or call 1-800-735-6200 or 1-978-470-2900

Option Graph Section

Options
DCM3714VD2J13D0C01
Status Production
.
Units
Tariff applied

Product Features

Product features

  • Output overvoltage protection
  • High efficiency and power density
  • Robust packaging for harsh environments
  • Integrated EMI and transient filtering
  • Input undervoltage lockout
  • Overtemperature protection
  • Chassis mount or PCB mount packaging options

Accordion Section

Promo Component

在资源库中查看更多文档、视频和案例研究

Related accessories

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Heat Sinks for VIA 3714 Longitudinal Fins 14.60 mm tall RoHS Yes Drawings Part Number 43806-05 Add to Cart
Description Heat Sinks for VIA 3714 Longitudinal Fins 22.86 mm tall RoHS Yes Drawings Part Number 43807-05 Add to Cart
Description Heat Sinks for VIA 3714 Transversel Fins 22.86 mm tal RoHS Yes Drawings Part Number 43808-05 Add to Cart
Description Heat Sinks for VIA 3714 Transverse Fins 12.70 mm tall RoHS Yes Drawings Part Number 43809-05 Add to Cart

Signal Connector Kit

Description RoHS Drawings Part Number Add to cart table header
Description Signal Connector Kit RoHS Yes Drawings Part Number 42550 Add to Cart