Skip to main content

Five new MIL-COTS parts help simplify designs and optimize SWaP-C attributes

Media Alert

Five new MIL-COTS parts help simplify designs and optimize SWaP-C attributes

June 14, 2018

The VIA DCM family are ruggedized modular DC-DC converters in a thermally adept, low profile
(9.3 mm) VIA package, with wide input voltage range specifications and isolated, regulated high efficiency outputs. This new DC-DC converter family, features enhanced functionality and performance, including EMI filtering, transient protection, inrush current limiting, as well as a secondary-referenced control interface for trim, enable and remote-sensing.

3X More Power and Lower Profile

Vicor's new solutions are approximately 2.5X more power dense by volume and approximately
3X more power dense by weight than the closest competitor. Designers can expect better thermal performance and a more comprehensive range of transient and EMI spec compliance. By providing brick-like modularity and ease-of-use in a smaller form factor, the new VIA DCM and MFM modules enable system designers to develop extremely dense, low profile, high performance products fast. The new solutions help you get to market faster by eliminating many of the uncertainties and compliance problems traditionally associated with military application power design.

New MIL-COTS Parts


Four new MIL-COTS (M-Grade) versions are available now, providing operation down to -55°C, in the 28V (16 – 50 VDC input voltage range) 3414 VIA DCM family with nominal output voltages of 5V, 12V, 24V and 28V and up to 320 Watts of output power.

Complementing these MIL-COTS VIA DCMs is a new MFM 28V filter module (MFM filter) This extremely dense, low profile filter provides front-end transient protection and EMI filtering when used with any Vicor M-Grade 28V 3414 VIA DCM module. This combination enables power engineers to rapidly meet conducted emissions and conducted susceptibility requirements per MIL-STD-461E/F and input transients per MIL-STD-704A/E/F and MIL-STD-1275D/E. The MFM 28V filter module is housed in a 1714 VIA package (size: 1.76" x 1.40" x 0.36" / 44.6 mm x 35.5 mm x 9.3 mm), accepts an input voltage of 16 – 50 VDC and can deliver up to 350 Watts of power.

New MIL-COTS VIA DCMs

Military Grade VIA DCM Family of Parts
Nominal
Input
Voltage
VIA
Package
Input
Voltage
Range
Output Voltage
5V 12V 15V 24V 28V 48V
300V 3714 180 – 420V 400W 600W 500W 500W
270V 3714 160 – 420V 250W 500W 500W 500W 500W 500W
48V 3414 36 – 75V 160W 320W 320W 320W 320W 320W
28V 3414 16 – 50V 180W 320W 320W 320W 320W 320W

Table 1 – Items in green are a newly released products, items in grey are coming soon, others were previously announced.

New MIL-COTS VIA DCM Filters:

Military Grade VIA DCM Family of Filters
Input Voltage Range Maximum
Power
Transient
Compliance
Module
Compatibility
Dimensions
160 – 420V 640W MIL-STD-704F 270VIN DCM
VIA and ChiPs
1.76 x 1.40 x 0.36 in
44.6 x 35.5 x 9.2 mm
16 – 50V 350W MIL-STD-704A/E/F
MIL-STD-1275D/E
28VIN DCM
VIA and ChiPs
1.76 x 1.40 x 0.36 in
44.6 x 35.5 x 9.2 mm

Table 2 – Item in green is newly released, other was previously announced.

Learn more about our extensive new family of (MIL COTS) products.

About Vicor Corporation

Vicor Corporation designs, develops, manufactures and markets modular power components and complete power systems based upon a portfolio of patented technologies.  Headquartered in Andover, Massachusetts, Vicor sells its products to the power systems market, including enterprise and high performance computing, industrial equipment and automation, telecommunications and network infrastructure, vehicles and transportation, aerospace and defense. www.vicorpower.com

Power Component Design Methodology

Vicor’s Power Component Design Methodology enables power system designers to reap all of the benefits of modular power component design – predictable component and system functionality and reliability, fast design cycles, and easy system configurability, re-configurability and scaling – while achieving system operating efficiency, power density and economy that rival the best alternative solutions. Utilizing Vicor’s Power System Designer, engineers can select from an extensive portfolio of proven Vicor power components to architect, optimize and simulate their complete power system, all the way from their input sources to their points of load. This innovative approach to power system design delivers fast time-to-market and state-of-the-art performance while minimizing the possibility of last minute surprises and delays that so often occur with conventional or custom design methodologies.

Vicor is a trademark of Vicor Corporation.

Contact Colin Boroski Rainier Communications 508-475-0025 x142 cboroski@rainierco.com