Delivering high current at very low voltage for satellite antennas
A satellite constellation with advanced communications technology has comparable latency to fiber and is capable of transporting multiple gigabits of network traffic to virtually any location. Bandwidth-intensive applications and the number of smart connected devices are rapidly increasing requiring high-performance connectivity, for businesses, ships, airplanes, autonomous vehicles and broadband internet users, anytime and anywhere around the world.
New LEO and MEO satellites are equipped with breakthrough digital payload electronics and require, low noise, high density power delivery networks (PDNs) particularly for their advanced networking ASICs. These power delivery solutions must also be radiation tolerant and immune to single event upsets to power delivery.
Vicor radiation tolerant power modules enable the ideal Power Delivery Network (PDN) for today’s LEO and MEO satellites, providing high efficiency, high density, low-noise voltage conversion to power advanced network communication ASICs and processors. Power delivery performance and reliability are enhanced with a dual power train fault-tolerant topology and qualification testing that meets MEO and LEO satellite environmental requirements (TID, SEE, etc.). Providing complete source to point-of-load COTS solutions allows developers to reduce time to market and cost while maximizing board space utilization. Vicor power modules enable innovation in defense, avionics and supercomputing applications powering advanced communication arrays and the most advanced processors used for AI today.
Factorized Power Architecture (FPA) factorizes power from the traditional single-function DC-DC converter into two distinct functions and power modules: a pre-regulation module, a PRM and a voltage transformation module, a VTM. The power switching topologies and control systems of each module are optimized for low noise and power losses, with zero current and zero voltage switching. The PRM and VTM components have high density, high efficiency, low noise operation and factorization allows the VTM to be placed close to the load minimizing board losses in high current applications.
Factorized modular power architecture
Low noise
High efficiency
High power and current density
Single event-upset immunity is achieved using a redundant architecture, where two identical and parallel powertrains with fault-tolerant control ICs are housed in a single, high-density SM-ChiP package.
Powering innovation
Phasor delivers robust mobile broadband connectivity using Factorized Power
BCM3423 Bus Converter Module
Input: 100V (94 – 105V, 120V transient)
Output: 33V (31 – 35V)
Power: 300W
Bus converter ratio: K = 1/3
Typical full load efficiency: 94%
33.5 x 23.1 x 8.0mm
25.9g
PRM2919 regulator module
Input: 33V (30 – 36V)
Output: 32V (13.4 – 35V)
Power: 200W
Current: IOUT 8A max
Typical full load efficiency: 96%
29.2 x 19.0 x 8.0mm
18.2g
VTM2919 0.8V, 150A voltage transformation module
Input: 13.4 – 35V
Output: 0.42 – 1.1V
Power: 150A
Converter ratio: K = 1/32
Typical full load efficiency: 89%
29.2 x 19.0 x 5.5mm
13.3g
VTM2919 3.3V, 50A voltage transformation module
Input: 16 – 32V
Output: 2 – 3.8V
Power: 50A
Converter ratio: K = 1/8
Typical full load efficiency: 91%
29.2 x 19.0 x 5.5mm
11g
Delivering high current at very low voltage for satellite antennas
High‑performance PCB layout and thermal design
Modular DC-DC system design done right
Modular ROVs quickly adapt to today’s most risky underwater missions