High-Performance Power Conversion Seminar & Workshops in a city near you
The rise of electrical complexity on wheels
The rise of electrical complexity on wheels
Today’s hybrid and electric vehicles are far advanced from the traditional 12V based combustion engine vehicles. Hybrid electric vehicles (HEV) utilize a 48V battery system complementing the 12V system and pure electric vehicles (EV) can utilize 12V, 48V, 400V and even 800V to support the powertrain and driver features. All of these voltages create a very large and complex electrical power plant requiring many voltage converters for high-voltage conversions to various loads with high density, light weight and high efficiency.
Modular power solutions
Modular power solutions
Vicor enables the most advanced vehicles today with a modular approach to power providing converters with a high level of integration, advanced switching topologies and thermally adept packaging. Modular power replaces the larger, heavier discrete solutions that are present in so many vehicles today. The Vicor power modules enable an EV/HEV to be lighter, faster and/or travel farther.
High-performance automotive solutions
The benefits of Vicor high-performance automotive solutions
High density
Lightweight
High efficiency
Modular components
Power solutions for hybrid and pure electric vehicles
12V, 48V, 400V and 800V conversions are supported by DCM, BCM, and NBM power modules. These modules provide options for regulated, fixed ratio, isolated, non-isolated and bidirectional power solutions. One example is the NBM2317 used for bridging 12V and 48V systems:
- Up to 800W bi-directional power
- 27x17mm package
- Up to 97.9% efficiency
Power System Designer
Quickly configure a power system using the Power System Designer
Output specifications:
promotion-component
Meeting the power demands of battery supplied automotive electronics
Get White paperResources
Resources for the design engineer

Meeting the Power Challenges for Today’s Modern Rail

Factorized Power Architecture: Achieving high-density and efficiency in board mounted power