Skip to main content

MIL-COTS MI-MegaMod™ Family DC-DC Converters

MI-MegaMods offer up to a total of 300W from one, two or three outputs. Each unit incorporates one, two or three component-level Vicor MI-200/MI-J00 DC-DC converters in a chassis-mount package. In addition, the MI-MegaMod chassis-mount packaging can also be used on the MI-IAM, MI-RAM and MI-AIM modules.

Standard features such as wide output trimming/programming, current limiting, remote sense, logic enable/disable combine to offer a high degree of protection, versatility and reliability for power systems.

Features and Benefits

Features and Benefits

One, two or three outputs

One, two or three outputs

Transient compliance for 28V

MIL‑STD‑704D/E/F transient compliance for 28 and 270VDC

Compliance for 155V

MIL‑STD‑1399A compliance for 155VDC

and

Power System Designer

Quickly configure a power system using the Power System Designer

Input specifications:

Output specifications:

Output specifications:

Output

Resources

  • Outline Drawing for MI-MegaMod
    PDF DXF
  • Outline Drawing for Mi-MegaMod Jr. 1-Up
    PDF
  • Outline Drawing for MI-MegaMod Jr. 1-Up
    DXF
  • Outline Drawing for MI-MegaMod Jr. 2-Up
    PDF DXF
  • Outline Drawing for MI-MegaMod Jr. 3-Up
    PDF DXF

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products