Skip to main content

LoPAC™ MI  AC-DC Switcher Power Supplies

The LoPAC MI COTS family consists of three ultra-low-profile, fan-cooled, switching power supplies that combine the advantages of power factor correction (PFC) with high power density. All units feature universal input and accept voltages from 85 to 264VAC, 47 – 500Hz or 100 – 300VDC (100 – 380VDC for the PFC Mini). All LoPAC MI products feature a physically rugged design for COTS applications and have available options such as –40°C operation and conformal coating for demanding environments.

Features and Benefits

Features and Benefits

User-configurable supplies with one to six outputs dependent on model

User-configurable supplies with one to six outputs dependent on model

Protective features: inrush limiting, transient protection and EMI filtering

Protective features: inrush limiting, transient protection and EMI filtering

Fully compliant with global standards

Fully compliant with global standards

Rugged package for demanding environments

Rugged package for demanding environments

and

Power System Designer

Quickly configure a power system using the Power System Designer

Input specifications:

Output specifications:

Output specifications:

Output

Resources

  • Outline Drawing for PFC Mini
    PDF DXF
  • Outline Drawing for PFC Micro Standard B/Unit
    PDF DXF
  • Outline Drawing for PFC Micro-S
    PDF DXF

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products