10 – 50V ZVS buck-boost regulator
Input: 24V (8.0 – 60.0V)
Output: 12V (10.0 – 50.0V)
Power: 141.6W
10.5 x 14.5 x 3.05mm
(tin-lead BGA available)

Input: 24V (14.0 – 42.0V)
Output: 3.3V (2.2 – 4.0V)
Current: 22A
10.5 x 14.5 x 3.05mm
(tin-lead BGA available)

Input: 24V (14.0 – 42.0V)
Output: 5V (4.0 – 6.5V)
Current: 20A
10.5 x 14.5 x 3.05mm
(tin-lead BGA available)