Skip to main content

MIL-COTS PRM™ Regulator and VTM™ Current Multiplier

Rugged factorized power solutions

The MIL-COTS PRMs meet many of the ground vehicle and airborne requirements of MIL-STD-1275 and MIL-STD-704. Rated for up to 500W, the PRMs produce a nominal factorized bus voltage, controllable over the range of 20 – 55VDC. The downstream isolated VTM is available with twelve voltage division ratios from 1:1 to 1:32 and provides the user with flexibility to supply up to 80A at any output voltage from 1 to 50VDC in a surface-mount package occupying only 1in2.

PRM Features and Benefits

PRM features and benefits

Power density

Power density up to 312W/in3

1.3MHz switching frequency

1.3MHz switching frequency

95% efficiency

95% efficiency

ZVS buck-boost regulation

ZVS buck-boost regulation

VTM Features and Benefits

VTM features and benefits

Isolated 1 – 50V output

Isolated 1 – 50V output

Fast transient response

Fast transient response

3MHz switching frequency

3MHz switching frequency

Up to 96.5% efficiency

Up to 96.5% efficiency

Select a PRM

0 Products
Vin (V) Vout (V) Output Power (W) Package Add to cart / view details
Vin (V): 48 (38-55) Vout (V): 48 (20-55) Output Power (W): 500 Package: Full Chip Details
Vin (V): 48 (38-55) Vout (V): 48 (20-55) Output Power (W): 250 Package: Half Chip Details
Vin (V): 28 (14-50) Vout (V): 36 (26-50) Output Power (W): 200 Package: Full Chip Details

Select a VTM

0 Products
Vin (V) Vout (V) Output Currents (A) Package Add to cart / view details
Vin (V): 36 (26-50) Vout (V): 1.50 (1.08-2.08) Output Currents (A): 80 Package: Full Chip Details
Vin (V): 36 (26-50) Vout (V): 2.25 (1.63-3.13) Output Currents (A): 55 Package: Full Chip Details
Vin (V): 36 (26-50) Vout (V): 4.50 (3.25-6.25) Output Currents (A): 27 Package: Full Chip Details
Vin (V): 36 (26-50) Vout (V): 6.00 (4.33-8.33) Output Currents (A): 20 Package: Full Chip Details
Vin (V): 36 (26-50) Vout (V): 7.20 (5.20-10.0) Output Currents (A): 17 Package: Full Chip Details
Vin (V): 36 (26-50) Vout (V): 9.00 (6.50-12.50) Output Currents (A): 13 Package: Full Chip Details
Vin (V): 36 (26-50) Vout (V): 12.00 (8.67-16.70) Output Currents (A): 10 Package: Full Chip Details
Vin (V): 36 (26-50) Vout (V): 18.00 (13.00-25.00) Output Currents (A): 7.0 Package: Full Chip Details
Vin (V): 36 (26-50) Vout (V): 24.00 (17.30-33.30) Output Currents (A): 5.0 Package: Full Chip Details
Vin (V): 36 (26-50) Vout (V): 36.00 (26.00-50.00) Output Currents (A): 3.0 Package: Full Chip Details
Vin (V): 36 (26-50) Vout (V): 3.00 (1.63-3.13) Output Currents (A): 25 Package: Half Chip Details
Vin (V): 36 (26-50) Vout (V): 4.50 (3.25-6.25) Output Currents (A): 20 Package: Half Chip Details
Vin (V): 36 (26-50) Vout (V): 9.00 (6.50-12.5) Output Currents (A): 10 Package: Half Chip Details
Vin (V): 36 (26-50) Vout (V): 3.00 (2.17-4.17) Output Currents (A): 40 Package: Full Chip Details
and

Power System Designer

Perform a quick product search using the Power System Designer

Input specifications:

Output specifications:

Output specifications:

Output

Power Seminar

Expert-led workshops to boost your power conversion knowledge, spring 2020

Find a location near you

Resources

  • J-lead Product Outline Drawing
    PDF DXF
  • Through-Hole Product Outline Drawing
    PDF DXF
  • PRM Flanged VI Brick Outline Drawing
    PDF DXF
  • J-lead Product Outline Drawing
    PDF DXF
  • Through-Hole Product Outline Drawing
    PDF DXF

  • J-lead Product 3-D Model Drawing
    IGS STP
  • Through-Hole 3-D Model Drawing
    IGS STP
  • J-lead Product 3-D Model Drawing
    IGS STP
  • Through-Hole 3-D Model Drawing
    IGS STP

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Related Products

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.