Skip to main content

MIL-COTS MI-IAM™ Input Attenuator Module

Rugged input filter module for VI-200/VI-J00

The MI-AIM AC input module interfaces directly with AC mains to provide line rectification, EMI filtering, transient protection and inrush limiting. These front-end modules accept 115VAC and provide 250W of output power for any of the Vicor Mi-x7x family of full-brick and half-brick sized modules.

The MI-AIM meets CE102 conducted emissions requirements of MIL-STD-461D/E, the transient and spike requirements of MIL-STD-704A and the environmental test requirements of MIL-STD-810.

Features and Benefits

Features and benefits

EMI compliance

MIL-STD-461C/D/E EMI compliance

Compliance for transients

MIL‑STD‑704A-F, MIL‑STD‑1275A/B/D and DO‑160E compliance for transients

Environment compliance

MIL‑STD‑810 environment compliance

and

Power System Designer

Quickly configure a power system using the Power System Designer

Input specifications:

Output specifications:

Output specifications:

Output

Resources

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Related Products

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.