Skip to main content

ZVS Buck-Boost Switching Regulators

Wide range direct to point-of-load regulators

The PI37xx is a series of high efficiency, wide input range DC-DC ZVS-Buck-Boost regulators integrating controller, power switches, and support components, all within a high density System-in-Package (SiP). The PI37xx requires only an external inductor and a minimal number of capacitors, to form a complete DC-DC switching mode buck-boost regulator. The high switching frequency reduces the size of the external filtering components, improves power density, and enables very fast dynamic response to line and load transients. The PI37xx regulator sustains high switching frequency up to the rated input voltage without sacrificing efficiency and supports large DC-DC conversion ratios. The device can also be configured to operate in constant current mode.

Features and Benefits

Features and benefits

Wide operating range 

Wide operating range 

Fast development time 

Simple to use; fast development time 

High efficiency 

Flexible and rich feature set 

Flexible and rich feature set 

Select a Regulator

0 Products
Image Input Range (V) Type Output Range (V) Power (W) Package (mm) Add to cart / view details
Input Range (V):
8.0 - 60.0
Type:
General purpose
Output Range (V):
10.0 - 50.0
Power (W):
141.6
Package (mm):
10 x 14 x 2.5 (BGA SiP)
Details
Input Range (V):
8.0 - 60.0
Type:
Extended temperature range
Output Range (V):
10.0 - 50.0
Power (W):
141.6
Package (mm):
10 x 14 x 2.5 (BGA SiP)
Details
Input Range (V):
8.0 - 60.0
Type:
Extended temperature range
Output Range (V):
10.0 - 50.0
Power (W):
141.6
Package (mm):
10 x 14 x 2.5 (BGA SiP)
Details
Input Range (V):
8.0 - 60.0
Type:
General purpose
Output Range (V):
10.0 - 50.0
Power (W):
141.6
Package (mm):
10 x 14 x 2.5 (LGA SiP)
Details
Input Range (V):
21.0 - 60.0
Type:
General purpose
Output Range (V):
21.0 - 36.0
Power (W):
140.0
Package (mm):
10 x 14 x 2.5 (LGA SiP)
Details
Input Range (V):
21.0 - 60.0
Type:
General purpose
Output Range (V):
36.0 - 54.0
Power (W):
150.0
Package (mm):
10 x 14 x 2.5 (LGA SiP)
Details
Input Range (V):
16.0 - 34.0
Type:
General purpose
Output Range (V):
12.0 - 34.0
Power (W):
200.0
Package (mm):
10 x 14 x 2.5 (LGA SiP)
Details

Watch the Mouser video outlining the technical advantages of the PI3740 wide range direct to point-of-load regulators

and

Power System Designer

Perform a quick product search using the Power System Designer

Input specifications:

Output specifications:

Output specifications:

Output

Power Seminar

Expert-led workshops to boost your power conversion knowledge, spring 2020

Find a location near you

Resources

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Related Products

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.