Skip to main content

Data Center PRM™ Regulator and VTM™ Current Multiplier  

Dedicated factorized power solutions for computing

Dedicated factorized power solutions for computing

The Data Center PRM & VTM solutions leverage the value of Factorized Power Architecture™ in demanding, non-isolated server applications providing 48V Direct to POL power conversion for CPU, GPU, ASIC, and memory loads. These solutions provide high density, high efficiency, and low noise conversion for high performance computing.

Features and Benefits

PRM features and benefits

Non-isolated, regulator

ZVS buck-boost topology

ZVS buck-boost topology

Switching frequency

~1MHz switching frequency

Power density

Power density up to 1,700W/in3 (103W/cm3)

Features and Benefits

VTM features and benefits

Non-isolated

Non-isolated, voltage transformer

Up to 135A

Up to 135A

High-frequency Sine Amplitude Converter™

High-frequency Sine Amplitude Converter™

transient

Fast transient response

Select a PRM

0 Products
Input Range (V) Type Output Range (V) Power Package Add to cart / view details
Input Range (V): 38 – 60 Type: VTM Compatible PRM Output Range (V): 38 – 50 Power: 200 Package: 10 x 14 x 2.5 mm (LGA SiP) Details
Input Range (V): 38 – 60 Type: VTM Compatible PRM Output Range (V): 28 – 54 Power: 100 Package: 10 x 10 x 2.5 mm (LGA SiP) Details
Input Range (V): 38 – 60 Type: VTM Compatible PRM Output Range (V): 38 – 50 Power: 240 Package: 10 x 14 x 2.5 mm (LGA SiP) Details
Input Range (V): 38 – 60 Type: VTM Compatible PRM Output Range (V): 28 – 60 Power: 200 Package: 10 x 10 x 2.5 mm (LGA SiP) Details
Input Range (V): 38 – 60 Type: VTM Compatible PRM Output Range (V): 24 – 60 Power: 360 Package: 10 x 14 x 2.5 mm (LGA SiP) Details
Input Range (V): 38 – 60 Type: VTM Compatible PRM Output Range (V): 28 – 54 Power: 100 Package: 10 x 10 x 2.5 mm (LGA SiP) Details

Select a VTM

0 Products
Vin (V) Vout (V) Output Current (A) Package Add to cart / view details
Vin (V): 48 (0 - 55) Vout (V): 2.0 (0 - 2.3) Output Current (A): 88 Package: 1323 ChiP Details
Vin (V): 48 (0 - 60) Vout (V): 1.0 (0 - 1.25) Output Current (A): 107 Package: 1323 ChiP Details
Vin (V): 48 (0 - 55) Vout (V): 2.0 (0 - 2.3) Output Current (A): 95 Package: 1323 ChiP Details
Vin (V): 40 (0 - 60) Vout (V): 1.0 (0 - 1.5) Output Current (A): 130 Package: 1323 ChiP Details
Vin (V): 48 (0 - 60) Vout (V): 1.0 (0 - 1.25) Output Current (A): 135 Package: 1323 ChiP Details
Vin (V): 48 (0 - 52) Vout (V): 1.2 (0 - 1.63) Output Current (A): 76 Package: 0823 ChiP Details
Vin (V): 48 (0 - 60) Vout (V): 1.2 (0 - 1.25) Output Current (A): 105 Package: 0823 ChiP Details
and

Power System Designer

Quickly configure a power system using the Power System Designer

Input specifications:

Output specifications:

Output specifications:

Output

Resources

  • Through-Hole Product Outline Drawing
    PDF DXF

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Related Products

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.