Skip to main content

VI-200™ & VI-J00™ DC-DC Converters

Legacy DC-DC converters supporting traditional designs

The VI-200 and VI-J00 series of DC-DC converters have set the standard for high power, low noise, reliability and ease-of-use in the component power industry. Thousands of combinations of input voltages, output voltages and power levels mean not having to compromise when selecting modules for your power system. These power modules are field-proven with an installed base of over 15 million units. Compact and efficient, VI-200 and VI-J00 converters feature wide input-voltage ranges, remote sense, enhanced output programmability and low standby dissipation. Power boosters provide a simple, cost-effective solution for higher power requirements up to kilowatts. VI-200 products also offer output overvoltage protection and thermal shutdown. VI-J00 units can operate to 100°C baseplate temperatures. These units are available in several different temperature grades (down to –55°C operation and –65°C storage) and with different baseplate styles. The electronic circuitry is fully encapsulated for protection in harsh environments and models are available with integral heat sinks.

Features and Benefits

Features and Benefits

Up to 50W per cubic inch

Up to 50W/in³

Remote sense and current limit

Remote sense and current limit

Overvoltage protection

Overvoltage protection, thermal shutdown (VI-200 / VE-200)

Wide-range output adjust

Wide-range output adjust

Select a Converter

0 Products
Input (V) Output (V) Power (W) Package Add to cart / view details
Input (V): 12 (10-20) Output (V): 2 Power (W): 30 Package: Full Brick Details
Input (V): 12 (10-20) Output (V): 3.3 Power (W): 50 Package: Full Brick Details
Input (V): 12 (10-20) Output (V): 5 Power (W): 75 Package: Full Brick Details
Input (V): 12 (10-20) Output (V): 5.2 Power (W): 75 Package: Full Brick Details
Input (V): 12 (10-20) Output (V): 5.5 Power (W): 75 Package: Full Brick Details
Input (V): 12 (10-20) Output (V): 5.8 Power (W): 75 Package: Full Brick Details
Input (V): 12 (10-20) Output (V): 6.5 Power (W): 75 Package: Full Brick Details
Input (V): 12 (10-20) Output (V): 7.5 Power (W): 75 Package: Full Brick Details
Input (V): 12 (10-20) Output (V): 10 Power (W): 75 Package: Full Brick Details
Input (V): 12 (10-20) Output (V): 12 Power (W): 75 Package: Full Brick Details
Input (V): 12 (10-20) Output (V): 13.8 Power (W): 75 Package: Full Brick Details
Input (V): 12 (10-20) Output (V): 15 Power (W): 75 Package: Full Brick Details
Input (V): 12 (10-20) Output (V): 18.5 Power (W): 75 Package: Full Brick Details
Input (V): 12 (10-20) Output (V): 24 Power (W): 75 Package: Full Brick Details
Input (V): 12 (10-20) Output (V): 28 Power (W): 75 Package: Full Brick Details
Input (V): 12 (10-20) Output (V): 36 Power (W): 75 Package: Full Brick Details
Input (V): 12 (10-20) Output (V): 40 Power (W): 75 Package: Full Brick Details
Input (V): 12 (10-20) Output (V): 48 Power (W): 75 Package: Full Brick Details
Input (V): 12 (10-20) Output (V): 52 Power (W): 75 Package: Full Brick Details
Input (V): 12 (10-20) Output (V): 72 Power (W): 75 Package: Full Brick Details
Input (V): 12 (10-20) Output (V): 85 Power (W): 75 Package: Full Brick Details
Input (V): 12 (10-20) Output (V): 95 Power (W): 75 Package: Full Brick Details
Input (V): 24 (10-36) Output (V): 3.3 Power (W): 50 Package: Full Brick Details
Input (V): 24 (10-36) Output (V): 5 Power (W): 50 Package: Full Brick Details
Input (V): 24 (10-36) Output (V): 5.2 Power (W): 50 Package: Full Brick Details
Input (V): 24 (10-36) Output (V): 5.5 Power (W): 50 Package: Full Brick Details
Input (V): 24 (10-36) Output (V): 5.8 Power (W): 50 Package: Full Brick Details
Input (V): 24 (10-36) Output (V): 6.5 Power (W): 50 Package: Full Brick Details
Input (V): 24 (10-36) Output (V): 7.5 Power (W): 75 Package: Full Brick Details
Input (V): 24 (10-36) Output (V): 10 Power (W): 75 Package: Full Brick Details
Input (V): 24 (10-36) Output (V): 12 Power (W): 75 Package: Full Brick Details
Input (V): 24 (10-36) Output (V): 13.8 Power (W): 75 Package: Full Brick Details
Input (V): 24 (10-36) Output (V): 15 Power (W): 75 Package: Full Brick Details
Input (V): 24 (10-36) Output (V): 18.5 Power (W): 75 Package: Full Brick Details
Input (V): 24 (10-36) Output (V): 24 Power (W): 75 Package: Full Brick Details
Input (V): 24 (10-36) Output (V): 28 Power (W): 75 Package: Full Brick Details
Input (V): 24 (10-36) Output (V): 36 Power (W): 75 Package: Full Brick Details
Input (V): 24 (10-36) Output (V): 40 Power (W): 75 Package: Full Brick Details
Input (V): 24 (10-36) Output (V): 48 Power (W): 75 Package: Full Brick Details
Input (V): 24 (21-32) Output (V): 2 Power (W): 80 Package: Full Brick Details
Input (V): 24 (21-32) Output (V): 3.3 Power (W): 132 Package: Full Brick Details
Input (V): 24 (21-32) Output (V): 5 Power (W): 200 Package: Full Brick Details
Input (V): 24 (21-32) Output (V): 5.2 Power (W): 200 Package: Full Brick Details
Input (V): 24 (21-32) Output (V): 5.5 Power (W): 200 Package: Full Brick Details
Input (V): 24 (21-32) Output (V): 5.8 Power (W): 200 Package: Full Brick Details
Input (V): 24 (21-32) Output (V): 6.5 Power (W): 150 Package: Full Brick Details
Input (V): 24 (21-32) Output (V): 7.5 Power (W): 150 Package: Full Brick Details
Input (V): 24 (21-32) Output (V): 10 Power (W): 200 Package: Full Brick Details
Input (V): 24 (21-32) Output (V): 12 Power (W): 200 Package: Full Brick Details
Input (V): 24 (21-32) Output (V): 13.8 Power (W): 200 Package: Full Brick Details
Input (V): 24 (21-32) Output (V): 15 Power (W): 200 Package: Full Brick Details
Input (V): 24 (21-32) Output (V): 18.5 Power (W): 200 Package: Full Brick Details
Input (V): 24 (21-32) Output (V): 24 Power (W): 200 Package: Full Brick Details
Input (V): 24 (21-32) Output (V): 28 Power (W): 200 Package: Full Brick Details
Input (V): 24 (21-32) Output (V): 36 Power (W): 200 Package: Full Brick Details
Input (V): 24 (21-32) Output (V): 40 Power (W): 200 Package: Full Brick Details
Input (V): 24 (21-32) Output (V): 48 Power (W): 200 Package: Full Brick Details
Input (V): 24 (21-32) Output (V): 52 Power (W): 200 Package: Full Brick Details
Input (V): 24 (21-32) Output (V): 72 Power (W): 200 Package: Full Brick Details
Input (V): 24 (21-32) Output (V): 85 Power (W): 200 Package: Full Brick Details
Input (V): 24 (21-32) Output (V): 95 Power (W): 200 Package: Full Brick Details
Input (V): 24 (18-36) Output (V): 2 Power (W): 60 Package: Full Brick Details
Input (V): 24 (18-36) Output (V): 3.3 Power (W): 100 Package: Full Brick Details
Input (V): 24 (18-36) Output (V): 5 Power (W): 150 Package: Full Brick Details
Input (V): 24 (18-36) Output (V): 5.2 Power (W): 150 Package: Full Brick Details
Input (V): 24 (18-36) Output (V): 5.5 Power (W): 150 Package: Full Brick Details
Input (V): 24 (18-36) Output (V): 5.8 Power (W): 150 Package: Full Brick Details
Input (V): 24 (18-36) Output (V): 6.5 Power (W): 100 Package: Full Brick Details
Input (V): 24 (18-36) Output (V): 7.5 Power (W): 100 Package: Full Brick Details
Input (V): 24 (18-36) Output (V): 10 Power (W): 150 Package: Full Brick Details
Input (V): 24 (18-36) Output (V): 12 Power (W): 150 Package: Full Brick Details
Input (V): 24 (18-36) Output (V): 13.8 Power (W): 150 Package: Full Brick Details
Input (V): 24 (18-36) Output (V): 15 Power (W): 150 Package: Full Brick Details
Input (V): 24 (18-36) Output (V): 18.5 Power (W): 150 Package: Full Brick Details
Input (V): 24 (18-36) Output (V): 24 Power (W): 150 Package: Full Brick Details
Input (V): 24 (18-36) Output (V): 28 Power (W): 150 Package: Full Brick Details
Input (V): 24 (18-36) Output (V): 36 Power (W): 150 Package: Full Brick Details
Input (V): 24 (18-36) Output (V): 40 Power (W): 150 Package: Full Brick Details
Input (V): 24 (18-36) Output (V): 48 Power (W): 150 Package: Full Brick Details
Input (V): 24 (18-36) Output (V): 52 Power (W): 150 Package: Full Brick Details
Input (V): 24 (18-36) Output (V): 72 Power (W): 150 Package: Full Brick Details
Input (V): 24 (18-36) Output (V): 85 Power (W): 150 Package: Full Brick Details
Input (V): 24 (18-36) Output (V): 95 Power (W): 150 Package: Full Brick Details
Input (V): 36 (21-56) Output (V): 2 Power (W): 40 Package: Full Brick Details
Input (V): 36 (21-56) Output (V): 3.3 Power (W): 100 Package: Full Brick Details
Input (V): 36 (21-56) Output (V): 5 Power (W): 100 Package: Full Brick Details
Input (V): 36 (21-56) Output (V): 5.2 Power (W): 100 Package: Full Brick Details
Input (V): 36 (21-56) Output (V): 5.5 Power (W): 100 Package: Full Brick Details
Input (V): 36 (21-56) Output (V): 5.8 Power (W): 100 Package: Full Brick Details
Input (V): 36 (21-56) Output (V): 6.5 Power (W): 100 Package: Full Brick Details
Input (V): 36 (21-56) Output (V): 7.5 Power (W): 100 Package: Full Brick Details
Input (V): 36 (21-56) Output (V): 10 Power (W): 100 Package: Full Brick Details
Input (V): 36 (21-56) Output (V): 12 Power (W): 100 Package: Full Brick Details
Input (V): 36 (21-56) Output (V): 13.8 Power (W): 100 Package: Full Brick Details
Input (V): 36 (21-56) Output (V): 15 Power (W): 100 Package: Full Brick Details
Input (V): 36 (21-56) Output (V): 18.5 Power (W): 100 Package: Full Brick Details
Input (V): 36 (21-56) Output (V): 24 Power (W): 100 Package: Full Brick Details
Input (V): 36 (21-56) Output (V): 28 Power (W): 100 Package: Full Brick Details
Input (V): 36 (21-56) Output (V): 36 Power (W): 100 Package: Full Brick Details
Input (V): 36 (21-56) Output (V): 40 Power (W): 100 Package: Full Brick Details
Input (V): 36 (21-56) Output (V): 48 Power (W): 100 Package: Full Brick Details
Input (V): 36 (21-56) Output (V): 52 Power (W): 100 Package: Full Brick Details
Input (V): 48 (42-60) Output (V): 2 Power (W): 80 Package: Full Brick Details
Input (V): 48 (42-60) Output (V): 3.3 Power (W): 132 Package: Full Brick Details
Input (V): 48 (42-60) Output (V): 5 Power (W): 200 Package: Full Brick Details
Input (V): 48 (42-60) Output (V): 5.2 Power (W): 200 Package: Full Brick Details
Input (V): 48 (42-60) Output (V): 5.5 Power (W): 200 Package: Full Brick Details
Input (V): 48 (42-60) Output (V): 5.8 Power (W): 200 Package: Full Brick Details
Input (V): 48 (42-60) Output (V): 6.5 Power (W): 200 Package: Full Brick Details
Input (V): 48 (42-60) Output (V): 7.5 Power (W): 200 Package: Full Brick Details
Input (V): 48 (42-60) Output (V): 10 Power (W): 200 Package: Full Brick Details
Input (V): 48 (42-60) Output (V): 12 Power (W): 200 Package: Full Brick Details
Input (V): 48 (42-60) Output (V): 13.8 Power (W): 200 Package: Full Brick Details
Input (V): 48 (42-60) Output (V): 15 Power (W): 200 Package: Full Brick Details
Input (V): 48 (42-60) Output (V): 18.5 Power (W): 200 Package: Full Brick Details
Input (V): 48 (42-60) Output (V): 24 Power (W): 200 Package: Full Brick Details
Input (V): 48 (42-60) Output (V): 28 Power (W): 200 Package: Full Brick Details
Input (V): 48 (42-60) Output (V): 36 Power (W): 200 Package: Full Brick Details
Input (V): 48 (42-60) Output (V): 40 Power (W): 200 Package: Full Brick Details
Input (V): 48 (42-60) Output (V): 48 Power (W): 200 Package: Full Brick Details
Input (V): 48 (42-60) Output (V): 52 Power (W): 200 Package: Full Brick Details
Input (V): 48 (42-60) Output (V): 72 Power (W): 200 Package: Full Brick Details
Input (V): 48 (42-60) Output (V): 85 Power (W): 200 Package: Full Brick Details
Input (V): 48 (42-60) Output (V): 95 Power (W): 200 Package: Full Brick Details
Input (V): 48 (36-76) Output (V): 2 Power (W): 60 Package: Full Brick Details
Input (V): 48 (36-76) Output (V): 3.3 Power (W): 132 Package: Full Brick Details
Input (V): 48 (36-76) Output (V): 5 Power (W): 200 Package: Full Brick Details
Input (V): 48 (36-76) Output (V): 5.2 Power (W): 200 Package: Full Brick Details
Input (V): 48 (36-76) Output (V): 5.5 Power (W): 200 Package: Full Brick Details
Input (V): 48 (36-76) Output (V): 5.8 Power (W): 200 Package: Full Brick Details
Input (V): 48 (36-76) Output (V): 6.5 Power (W): 200 Package: Full Brick Details
Input (V): 48 (36-76) Output (V): 7.5 Power (W): 200 Package: Full Brick Details
Input (V): 48 (36-76) Output (V): 10 Power (W): 200 Package: Full Brick Details
Input (V): 48 (36-76) Output (V): 12 Power (W): 200 Package: Full Brick Details
Input (V): 48 (36-76) Output (V): 13.8 Power (W): 200 Package: Full Brick Details
Input (V): 48 (36-76) Output (V): 15 Power (W): 200 Package: Full Brick Details
Input (V): 48 (36-76) Output (V): 18.5 Power (W): 200 Package: Full Brick Details
Input (V): 48 (36-76) Output (V): 24 Power (W): 200 Package: Full Brick Details
Input (V): 48 (36-76) Output (V): 28 Power (W): 200 Package: Full Brick Details
Input (V): 48 (36-76) Output (V): 36 Power (W): 200 Package: Full Brick Details
Input (V): 48 (36-76) Output (V): 40 Power (W): 200 Package: Full Brick Details
Input (V): 48 (36-76) Output (V): 48 Power (W): 200 Package: Full Brick Details
Input (V): 48 (36-76) Output (V): 52 Power (W): 200 Package: Full Brick Details
Input (V): 48 (36-76) Output (V): 72 Power (W): 200 Package: Full Brick Details
Input (V): 48 (36-76) Output (V): 85 Power (W): 200 Package: Full Brick Details
Input (V): 48 (36-76) Output (V): 95 Power (W): 200 Package: Full Brick Details
Input (V): 72 (55-100) Output (V): 2 Power (W): 80 Package: Full Brick Details
Input (V): 72 (55-100) Output (V): 3.3 Power (W): 132 Package: Full Brick Details
Input (V): 72 (55-100) Output (V): 5 Power (W): 200 Package: Full Brick Details
Input (V): 72 (55-100) Output (V): 5.2 Power (W): 200 Package: Full Brick Details
Input (V): 72 (55-100) Output (V): 5.5 Power (W): 200 Package: Full Brick Details
Input (V): 72 (55-100) Output (V): 5.8 Power (W): 200 Package: Full Brick Details
Input (V): 72 (55-100) Output (V): 6.5 Power (W): 150 Package: Full Brick Details
Input (V): 72 (55-100) Output (V): 7.5 Power (W): 150 Package: Full Brick Details
Input (V): 72 (55-100) Output (V): 10 Power (W): 200 Package: Full Brick Details
Input (V): 72 (55-100) Output (V): 12 Power (W): 200 Package: Full Brick Details
Input (V): 72 (55-100) Output (V): 13.8 Power (W): 200 Package: Full Brick Details
Input (V): 72 (55-100) Output (V): 15 Power (W): 200 Package: Full Brick Details
Input (V): 72 (55-100) Output (V): 18.5 Power (W): 200 Package: Full Brick Details
Input (V): 72 (55-100) Output (V): 24 Power (W): 200 Package: Full Brick Details
Input (V): 72 (55-100) Output (V): 28 Power (W): 200 Package: Full Brick
Input (V): 72 (55-100) Output (V): 36 Power (W): 200 Package: Full Brick Details
Input (V): 72 (55-100) Output (V): 40 Power (W): 200 Package: Full Brick Details
Input (V): 72 (55-100) Output (V): 48 Power (W): 200 Package: Full Brick Details
Input (V): 72 (55-100) Output (V): 52 Power (W): 200 Package: Full Brick Details
Input (V): 72 (55-100) Output (V): 72 Power (W): 200 Package: Full Brick Details
Input (V): 72 (55-100) Output (V): 85 Power (W): 200 Package: Full Brick Details
Input (V): 72 (55-100) Output (V): 95 Power (W): 200 Package: Full Brick Details
Input (V): 110 (66-160) Output (V): 2 Power (W): 60 Package: Full Brick Details
Input (V): 110 (66-160) Output (V): 3.3 Power (W): 100 Package: Full Brick Details
Input (V): 110 (66-160) Output (V): 5 Power (W): 150 Package: Full Brick Details
Input (V): 110 (66-160) Output (V): 5.2 Power (W): 150 Package: Full Brick Details
Input (V): 110 (66-160) Output (V): 5.5 Power (W): 150 Package: Full Brick Details
Input (V): 110 (66-160) Output (V): 5.8 Power (W): 150 Package: Full Brick Details
Input (V): 110 (66-160) Output (V): 6.5 Power (W): 100 Package: Full Brick Details
Input (V): 110 (66-160) Output (V): 7.5 Power (W): 100 Package: Full Brick Details
Input (V): 110 (66-160) Output (V): 10 Power (W): 150 Package: Full Brick Details
Input (V): 110 (66-160) Output (V): 12 Power (W): 150 Package: Full Brick Details
Input (V): 110 (66-160) Output (V): 13.8 Power (W): 150 Package: Full Brick Details
Input (V): 110 (66-160) Output (V): 15 Power (W): 150 Package: Full Brick Details
Input (V): 110 (66-160) Output (V): 18.5 Power (W): 150 Package: Full Brick Details
Input (V): 110 (66-160) Output (V): 24 Power (W): 150 Package: Full Brick Details
Input (V): 110 (66-160) Output (V): 28 Power (W): 150 Package: Full Brick Details
Input (V): 110 (66-160) Output (V): 36 Power (W): 150 Package: Full Brick Details
Input (V): 110 (66-160) Output (V): 40 Power (W): 150 Package: Full Brick Details
Input (V): 110 (66-160) Output (V): 48 Power (W): 150 Package: Full Brick Details
Input (V): 110 (66-160) Output (V): 52 Power (W): 150 Package: Full Brick Details
Input (V): 110 (66-160) Output (V): 72 Power (W): 150 Package: Full Brick Details
Input (V): 150 (100-200) Output (V): 2 Power (W): 80 Package: Full Brick Details
Input (V): 150 (100-200) Output (V): 3.3 Power (W): 132 Package: Full Brick Details
Input (V): 150 (100-200) Output (V): 5 Power (W): 150 Package: Full Brick Details
Input (V): 150 (100-200) Output (V): 5.2 Power (W): 150 Package: Full Brick Details
Input (V): 150 (100-200) Output (V): 5.5 Power (W): 150 Package: Full Brick Details
Input (V): 150 (100-200) Output (V): 5.8 Power (W): 150 Package: Full Brick Details
Input (V): 150 (100-200) Output (V): 6.5 Power (W): 150 Package: Full Brick Details
Input (V): 150 (100-200) Output (V): 7.5 Power (W): 150 Package: Full Brick Details
Input (V): 150 (100-200) Output (V): 10 Power (W): 200 Package: Full Brick Details
Input (V): 150 (100-200) Output (V): 12 Power (W): 200 Package: Full Brick Details
Input (V): 150 (100-200) Output (V): 13.8 Power (W): 200 Package: Full Brick Details
Input (V): 150 (100-200) Output (V): 15 Power (W): 200 Package: Full Brick Details
Input (V): 150 (100-200) Output (V): 18.5 Power (W): 200 Package: Full Brick Details
Input (V): 150 (100-200) Output (V): 24 Power (W): 200 Package: Full Brick Details
Input (V): 150 (100-200) Output (V): 28 Power (W): 200 Package: Full Brick Details
Input (V): 150 (100-200) Output (V): 36 Power (W): 200 Package: Full Brick Details
Input (V): 150 (100-200) Output (V): 40 Power (W): 200 Package: Full Brick Details
Input (V): 150 (100-200) Output (V): 48 Power (W): 200 Package: Full Brick Details
Input (V): 150 (100-200) Output (V): 52 Power (W): 200 Package: Full Brick Details
Input (V): 150 (100-200) Output (V): 72 Power (W): 200 Package: Full Brick Details
Input (V): 150 (100-200) Output (V): 85 Power (W): 200 Package: Full Brick Details
Input (V): 150 (100-200) Output (V): 95 Power (W): 200 Package: Full Brick Details
Input (V): 150 (100-375) Output (V): 2 Power (W): 40 Package: Full Brick Details
Input (V): 150 (100-375) Output (V): 3.3 Power (W): 66 Package: Full Brick Details
Input (V): 150 (100-375) Output (V): 5 Power (W): 50 Package: Full Brick Details
Input (V): 150 (100-375) Output (V): 5.2 Power (W): 50 Package: Full Brick Details
Input (V): 150 (100-375) Output (V): 5.5 Power (W): 50 Package: Full Brick Details
Input (V): 150 (100-375) Output (V): 5.8 Power (W): 50 Package: Full Brick Details
Input (V): 150 (100-375) Output (V): 6.5 Power (W): 100 Package: Full Brick Details
Input (V): 150 (100-375) Output (V): 7.5 Power (W): 100 Package: Full Brick Details
Input (V): 150 (100-375) Output (V): 10 Power (W): 100 Package: Full Brick Details
Input (V): 150 (100-375) Output (V): 12 Power (W): 100 Package: Full Brick Details
Input (V): 150 (100-375) Output (V): 13.8 Power (W): 100 Package: Full Brick Details
Input (V): 150 (100-375) Output (V): 15 Power (W): 100 Package: Full Brick Details
Input (V): 150 (100-375) Output (V): 18.5 Power (W): 100 Package: Full Brick Details
Input (V): 150 (100-375) Output (V): 24 Power (W): 100 Package: Full Brick Details
Input (V): 150 (100-375) Output (V): 28 Power (W): 100 Package: Full Brick Details
Input (V): 150 (100-375) Output (V): 36 Power (W): 100 Package: Full Brick Details
Input (V): 150 (100-375) Output (V): 40 Power (W): 100 Package: Full Brick Details
Input (V): 150 (100-375) Output (V): 48 Power (W): 100 Package: Full Brick Details
Input (V): 150 (100-375) Output (V): 52 Power (W): 100 Package: Full Brick Details
Input (V): 300 (200-400) Output (V): 2 Power (W): 80 Package: Full Brick Details
Input (V): 300 (200-400) Output (V): 3.3 Power (W): 132 Package: Full Brick Details
Input (V): 300 (200-400) Output (V): 5 Power (W): 200 Package: Full Brick Details
Input (V): 300 (200-400) Output (V): 5.2 Power (W): 200 Package: Full Brick Details
Input (V): 300 (200-400) Output (V): 5.5 Power (W): 200 Package: Full Brick Details
Input (V): 300 (200-400) Output (V): 5.8 Power (W): 200 Package: Full Brick Details
Input (V): 300 (200-400) Output (V): 6.5 Power (W): 150 Package: Full Brick Details
Input (V): 300 (200-400) Output (V): 7.5 Power (W): 150 Package: Full Brick Details
Input (V): 300 (200-400) Output (V): 10 Power (W): 200 Package: Full Brick Details
Input (V): 300 (200-400) Output (V): 12 Power (W): 200 Package: Full Brick Details
Input (V): 300 (200-400) Output (V): 13.8 Power (W): 200 Package: Full Brick Details
Input (V): 300 (200-400) Output (V): 15 Power (W): 200 Package: Full Brick Details
Input (V): 300 (200-400) Output (V): 18.5 Power (W): 200 Package: Full Brick Details
Input (V): 300 (200-400) Output (V): 24 Power (W): 200 Package: Full Brick Details
Input (V): 300 (200-400) Output (V): 28 Power (W): 200 Package: Full Brick Details
Input (V): 300 (200-400) Output (V): 36 Power (W): 200 Package: Full Brick Details
Input (V): 300 (200-400) Output (V): 40 Power (W): 200 Package: Full Brick Details
Input (V): 300 (200-400) Output (V): 48 Power (W): 200 Package: Full Brick Details
Input (V): 300 (200-400) Output (V): 52 Power (W): 200 Package: Full Brick Details
Input (V): 300 (200-400) Output (V): 72 Power (W): 200 Package: Full Brick Details
Input (V): 300 (200-400) Output (V): 85 Power (W): 200 Package: Full Brick Details
Input (V): 300 (200-400) Output (V): 95 Power (W): 200 Package: Full Brick Details
Input (V): 12 (10-20) Output (V): 2 Power (W): 30 Package: Half Brick Details
Input (V): 12 (10-20) Output (V): 3.3 Power (W): 50 Package: Half Brick Details
Input (V): 12 (10-20) Output (V): 5 Power (W): 50 Package: Half Brick Details
Input (V): 12 (10-20) Output (V): 5.2 Power (W): 50 Package: Half Brick Details
Input (V): 12 (10-20) Output (V): 5.5 Power (W): 50 Package: Half Brick Details
Input (V): 12 (10-20) Output (V): 5.8 Power (W): 50 Package: Half Brick Details
Input (V): 12 (10-20) Output (V): 6.5 Power (W): 50 Package: Half Brick Details
Input (V): 12 (10-20) Output (V): 7.5 Power (W): 50 Package: Half Brick Details
Input (V): 12 (10-20) Output (V): 10 Power (W): 75 Package: Half Brick Details
Input (V): 12 (10-20) Output (V): 12 Power (W): 75 Package: Half Brick Details
Input (V): 12 (10-20) Output (V): 13.8 Power (W): 75 Package: Half Brick Details
Input (V): 12 (10-20) Output (V): 15 Power (W): 75 Package: Half Brick Details
Input (V): 12 (10-20) Output (V): 18.5 Power (W): 75 Package: Half Brick Details
Input (V): 12 (10-20) Output (V): 24 Power (W): 75 Package: Half Brick Details
Input (V): 12 (10-20) Output (V): 28 Power (W): 75 Package: Half Brick Details
Input (V): 12 (10-20) Output (V): 36 Power (W): 75 Package: Half Brick Details
Input (V): 12 (10-20) Output (V): 40 Power (W): 75 Package: Half Brick Details
Input (V): 12 (10-20) Output (V): 48 Power (W): 75 Package: Half Brick Details
Input (V): 12 (10-20) Output (V): 52 Power (W): 75 Package: Half Brick Details
Input (V): 12 (10-20) Output (V): 72 Power (W): 75 Package: Half Brick Details
Input (V): 12 (10-20) Output (V): 85 Power (W): 75 Package: Half Brick Details
Input (V): 12 (10-20) Output (V): 95 Power (W): 75 Package: Half Brick Details
Input (V): 24 (10-36) Output (V): 3.3 Power (W): 33 Package: Half Brick Details
Input (V): 24 (10-36) Output (V): 5 Power (W): 50 Package: Half Brick Details
Input (V): 24 (10-36) Output (V): 5.2 Power (W): 50 Package: Half Brick Details
Input (V): 24 (10-36) Output (V): 5.5 Power (W): 50 Package: Half Brick Details
Input (V): 24 (10-36) Output (V): 5.8 Power (W): 50 Package: Half Brick Details
Input (V): 24 (10-36) Output (V): 6.5 Power (W): 50 Package: Half Brick Details
Input (V): 24 (10-36) Output (V): 7.5 Power (W): 50 Package: Half Brick Details
Input (V): 24 (10-36) Output (V): 10 Power (W): 50 Package: Half Brick Details
Input (V): 24 (10-36) Output (V): 12 Power (W): 50 Package: Half Brick Details
Input (V): 24 (10-36) Output (V): 13.8 Power (W): 50 Package: Half Brick Details
Input (V): 24 (10-36) Output (V): 15 Power (W): 50 Package: Half Brick Details
Input (V): 24 (10-36) Output (V): 18.5 Power (W): 50 Package: Half Brick Details
Input (V): 24 (10-36) Output (V): 24 Power (W): 50 Package: Half Brick Details
Input (V): 24 (10-36) Output (V): 28 Power (W): 50 Package: Half Brick Details
Input (V): 24 (10-36) Output (V): 36 Power (W): 50 Package: Half Brick Details
Input (V): 24 (10-36) Output (V): 40 Power (W): 50 Package: Half Brick Details
Input (V): 24 (10-36) Output (V): 48 Power (W): 50 Package: Half Brick Details
Input (V): 24 (21-32) Output (V): 2 Power (W): 40 Package: Half Brick Details
Input (V): 24 (21-32) Output (V): 3.3 Power (W): 66 Package: Half Brick Details
Input (V): 24 (21-32) Output (V): 5 Power (W): 100 Package: Half Brick Details
Input (V): 24 (21-32) Output (V): 5.2 Power (W): 100 Package: Half Brick Details
Input (V): 24 (21-32) Output (V): 5.5 Power (W): 100 Package: Half Brick Details
Input (V): 24 (21-32) Output (V): 5.8 Power (W): 100 Package: Half Brick Details
Input (V): 24 (21-32) Output (V): 6.5 Power (W): 75 Package: Half Brick Details
Input (V): 24 (21-32) Output (V): 7.5 Power (W): 75 Package: Half Brick Details
Input (V): 24 (21-32) Output (V): 10 Power (W): 100 Package: Half Brick Details
Input (V): 24 (21-32) Output (V): 12 Power (W): 100 Package: Half Brick Details
Input (V): 24 (21-32) Output (V): 13.8 Power (W): 100 Package: Half Brick Details
Input (V): 24 (21-32) Output (V): 15 Power (W): 100 Package: Half Brick Details
Input (V): 24 (21-32) Output (V): 18.5 Power (W): 100 Package: Half Brick Details
Input (V): 24 (21-32) Output (V): 24 Power (W): 100 Package: Half Brick Details
Input (V): 24 (21-32) Output (V): 28 Power (W): 100 Package: Half Brick Details
Input (V): 24 (21-32) Output (V): 36 Power (W): 100 Package: Half Brick Details
Input (V): 24 (21-32) Output (V): 40 Power (W): 100 Package: Half Brick Details
Input (V): 24 (21-32) Output (V): 48 Power (W): 100 Package: Half Brick Details
Input (V): 24 (21-32) Output (V): 52 Power (W): 100 Package: Half Brick Details
Input (V): 24 (21-32) Output (V): 72 Power (W): 100 Package: Half Brick Details
Input (V): 24 (21-32) Output (V): 85 Power (W): 100 Package: Half Brick Details
Input (V): 24 (21-32) Output (V): 95 Power (W): 100 Package: Half Brick Details
Input (V): 24 (18-36) Output (V): 2 Power (W): 40 Package: Half Brick Details
Input (V): 24 (18-36) Output (V): 3.3 Power (W): 66 Package: Half Brick Details
Input (V): 24 (18-36) Output (V): 5 Power (W): 100 Package: Half Brick Details
Input (V): 24 (18-36) Output (V): 5.2 Power (W): 100 Package: Half Brick Details
Input (V): 24 (18-36) Output (V): 5.5 Power (W): 100 Package: Half Brick Details
Input (V): 24 (18-36) Output (V): 5.8 Power (W): 100 Package: Half Brick Details
Input (V): 24 (18-36) Output (V): 6.5 Power (W): 75 Package: Half Brick Details
Input (V): 24 (18-36) Output (V): 7.5 Power (W): 75 Package: Half Brick Details
Input (V): 24 (18-36) Output (V): 10 Power (W): 100 Package: Half Brick Details
Input (V): 24 (18-36) Output (V): 12 Power (W): 100 Package: Half Brick Details
Input (V): 24 (18-36) Output (V): 13.8 Power (W): 100 Package: Half Brick Details
Input (V): 24 (18-36) Output (V): 15 Power (W): 100 Package: Half Brick Details
Input (V): 24 (18-36) Output (V): 18.5 Power (W): 100 Package: Half Brick Details
Input (V): 24 (18-36) Output (V): 24 Power (W): 100 Package: Half Brick Details
Input (V): 24 (18-36) Output (V): 28 Power (W): 100 Package: Half Brick Details
Input (V): 24 (18-36) Output (V): 36 Power (W): 100 Package: Half Brick Details
Input (V): 24 (18-36) Output (V): 40 Power (W): 100 Package: Half Brick Details
Input (V): 24 (18-36) Output (V): 48 Power (W): 100 Package: Half Brick Details
Input (V): 24 (18-36) Output (V): 52 Power (W): 100 Package: Half Brick Details
Input (V): 24 (18-36) Output (V): 72 Power (W): 100 Package: Half Brick Details
Input (V): 24 (18-36) Output (V): 85 Power (W): 100 Package: Half Brick Details
Input (V): 24 (18-36) Output (V): 95 Power (W): 100 Package: Half Brick Details
Input (V): 36 (21-56) Output (V): 2 Power (W): 20 Package: Half Brick Details
Input (V): 36 (21-56) Output (V): 3.3 Power (W): 33 Package: Half Brick Details
Input (V): 36 (21-56) Output (V): 5 Power (W): 50 Package: Half Brick Details
Input (V): 36 (21-56) Output (V): 5.2 Power (W): 50 Package: Half Brick Details
Input (V): 36 (21-56) Output (V): 5.5 Power (W): 50 Package: Half Brick Details
Input (V): 36 (21-56) Output (V): 5.8 Power (W): 50 Package: Half Brick Details
Input (V): 36 (21-56) Output (V): 6.5 Power (W): 50 Package: Half Brick Details
Input (V): 36 (21-56) Output (V): 7.5 Power (W): 50 Package: Half Brick Details
Input (V): 36 (21-56) Output (V): 10 Power (W): 75 Package: Half Brick Details
Input (V): 36 (21-56) Output (V): 12 Power (W): 75 Package: Half Brick Details
Input (V): 36 (21-56) Output (V): 13.8 Power (W): 75 Package: Half Brick Details
Input (V): 36 (21-56) Output (V): 15 Power (W): 75 Package: Half Brick Details
Input (V): 36 (21-56) Output (V): 18.5 Power (W): 75 Package: Half Brick Details
Input (V): 36 (21-56) Output (V): 24 Power (W): 75 Package: Half Brick Details
Input (V): 36 (21-56) Output (V): 28 Power (W): 75 Package: Half Brick Details
Input (V): 36 (21-56) Output (V): 36 Power (W): 75 Package: Half Brick Details
Input (V): 36 (21-56) Output (V): 40 Power (W): 75 Package: Half Brick Details
Input (V): 36 (21-56) Output (V): 48 Power (W): 75 Package: Half Brick Details
Input (V): 36 (21-56) Output (V): 52 Power (W): 75 Package: Half Brick Details
Input (V): 48 (42-60) Output (V): 2 Power (W): 40 Package: Half Brick Details
Input (V): 48 (42-60) Output (V): 3.3 Power (W): 66 Package: Half Brick Details
Input (V): 48 (42-60) Output (V): 5 Power (W): 100 Package: Half Brick Details
Input (V): 48 (42-60) Output (V): 5.2 Power (W): 100 Package: Half Brick Details
Input (V): 48 (42-60) Output (V): 5.5 Power (W): 100 Package: Half Brick Details
Input (V): 48 (42-60) Output (V): 5.8 Power (W): 100 Package: Half Brick Details
Input (V): 48 (42-60) Output (V): 6.5 Power (W): 75 Package: Half Brick Details
Input (V): 48 (42-60) Output (V): 7.5 Power (W): 75 Package: Half Brick Details
Input (V): 48 (42-60) Output (V): 10 Power (W): 100 Package: Half Brick Details
Input (V): 48 (42-60) Output (V): 12 Power (W): 100 Package: Half Brick Details
Input (V): 48 (42-60) Output (V): 13.8 Power (W): 100 Package: Half Brick Details
Input (V): 48 (42-60) Output (V): 15 Power (W): 100 Package: Half Brick Details
Input (V): 48 (42-60) Output (V): 18.5 Power (W): 100 Package: Half Brick Details
Inp