Skip to main content

DC-DC Isolated Regulated Converters

Classic solutions to IBA (Intermediate Bus Architecture) designed systems, the Vicor portfolio of DC-DC converters provide all the necessary performance and features needed by designers looking to create smaller, lighter and less costly power systems.

DCM
High power converters for all standard industry input voltages VIEW PRODUCTS
Input:

9 – 420V

Output:

3.3, 5, 12, 13.8, 15, 24, 28, 36, 48V

Power:


4623 ChiP: Up to 500W
3623 ChiP: Up to 320W
3714 VIA: Up to 500W
3414 VIA: Up to 320W
5614 VIA: Up to 1300W

Dimensions:

DCM4623 ChiP
1.886 x 0.898 x 0.284in
47.91 x 22.80 x 7.21mm

DCM3623 ChiP
1.524 x 0.898 x 0.284in
38.72 x 22.80 x 7.21mm

DCM2322 ChiP
0.978 x 0.898 x 0.284in
24.84 x 22.80 x 7.21mm

DCM3414 VIA
3.38 x 1.40 x 0.37in
85.9 x 35.5 x 9.4mm

DCM3714 VIA
3.75 x 1.40 x 0.37in
95.1 x 35.5 x 9.4mm

DCM5614 VIA
5.57 x 1.40 x 0.37in
141.43 x 35.5 x 9.4mm

Efficiency:

Up to 96%

PI31xx
Sub 60W power converters for 24V, 28V and 48V line inputs VIEW PRODUCTS
Input:


48V (36 – 75V)
48V (41 – 57V)
28V (16 – 50V)
24V (18 – 36V)

Output:

3.3, 5, 12, 15, 18V

Power:

Up to 60W

Dimensions:


0.87 x 0.65 x 0.265in
22 x 16.5 x 6.7mm

Efficiency:

Up to 89%

PRM + VTM
Factorized power solutions VIEW PRODUCTS
Input:


PRM: 36 – 75V
VTM: 0 – 60V

Output:


PRM: 5.0 – 55V
VTM: 0 – 55V

Power:


PRM: Up to 600W

Current:


VTM: Up to 130A

Dimensions:

Full Chip
32.50 x 22.00 x 6.73 mm

Half Chip
22.00 x 16.50 x 6.73 mm

SM Chip
22.83 x 8.52 x 4.9mm

Efficiency: Up to 97% per module
Maxi, Mini, Micro
The DC-DC converter that established the "brick" standard VIEW PRODUCTS
Input:

9 – 425V

Output:

2 – 54V

Power:

Up to 600W

Dimensions:

Full Brick
4.6 x 2.2 x 0.5 in
117 x 55.9 x 12.7 mm

Half Brick
2.28 x 2.20 x 0.50 in
57.9 x 55.9 x 12.7 mm

Quarter Brick
2.28 x 1.45 x 0.50 in
57.9 x 36.8 x 12.7 mm

VI-200 / VI-J00
Legacy DC-DC converters supporting traditional designs VIEW PRODUCTS
Input: 10 – 400VDC Output: 2 – 95VDC Power:
VI-200: 50 –200W
VI-J00: 25 – 100W

 

Dimensions:

VI-200 (full brick)
2.28 x 1.45 x 0.50 in
57.9 x 36.8 x 12.7 mm

VI-J00 (half brick)
2.28 x 2.40 x 0.50 in
57.9 x 61.0 x 12.7 mm

and

Power System Designer

Perform a quick product search using the Power System Designer

Input specifications:

Output specifications:

Output specifications:

Output

Power Seminar

Expert-led workshops to boost your power conversion knowledge, spring 2020

Find a location near you

Resources

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.