Skip to main content

VI Brick® Intermediate Bus Converter

Open frame intermediate bus converter

This product is not recommended for new designs. Please use the Power System Designer tool to find a product for your project.

These Intermediate Bus Converter (IBC) modules are very efficient, low-profile, isolated, fixed-ratio converters for power system applications in enterprise and optical access networks. Rated at up to 850W, these IBCs conform to industry-standard eighth- and quarter-brick footprints. The greatly increased power capability often allows the eighth brick to replace a conventional quarter brick, while the quarter bricks can replace two or more conventional quarter bricks. Their leading efficiency enables full-power operation at 65°C with as little as 400LFM airflow. Their small cross section facilitates unimpeded airflow — above and below the thin body — to minimize the temperature rise of downstream components.

Features and benefits

Features and benefits

Variety of Inputs

Input: 38 – 55VDC or 36 – 60VDC (75V transient operation for IB054 series)

Variety of outputs

Output: 9.6 or 12VDC at 48VIN

Output current: Up to 80A

Output current: Up to 80A

98.2% peak efficiency

98.2% peak efficiency

Select a IBC

0 Products
Part Number Input (V) Output (V) Power (W) Enable Logic Isolation (Vdc) Package Add to cart / view details
IB048E096T40Nx-00 » Part Number: IB048E096T40Nx-00 » Input (V): 48 (38 - 55) Output (V): 9.6 (7.6 - 11.0) Power (W): Up to 300 Enable Logic: Negative Isolation (Vdc): 1,500 Package: Eighth-Brick Details
IB050E096T40Nx-00 » Part Number: IB050E096T40Nx-00 » Input (V): 48 (36 - 60) Output (V): 9.6 (7.2 - 12.0) Power (W): Up to 300 Enable Logic: Negative Isolation (Vdc): 2,250 Package: Eighth-Brick Details
IB054E096T40Nx-00 » Part Number: IB054E096T40Nx-00 » Input (V): 48 (36 - 60)(a) Output (V): 9.6 (7.2 - 12.0) Power (W): Up to 300 Enable Logic: Negative Isolation (Vdc): 2,250 Package: Eighth-Brick Details
IB048E096T48Nx-00 » Part Number: IB048E096T48Nx-00 » Input (V): 48 (38 - 55) Output (V): 9.6 (7.6 - 11.0) Power (W): Up to 500 Enable Logic: Negative Isolation (Vdc): 1,500 Package: Eighth-Brick Details
IB050E096T48Nx-00 » Part Number: IB050E096T48Nx-00 » Input (V): 48 (36 - 60) Output (V): 9.6 (7.2 - 12.0) Power (W): Up to 500 Enable Logic: Negative Isolation (Vdc): 2,250 Package: Eighth-Brick Details
IB054E096T48Nx-00 » Part Number: IB054E096T48Nx-00 » Input (V): 48 (36 - 60)(a) Output (V): 9.6 (7.2 - 12.0) Power (W): Up to 500 Enable Logic: Negative Isolation (Vdc): 2,250 Package: Eighth-Brick Details
IB048E120T32Nx-00 » Part Number: IB048E120T32Nx-00 » Input (V): 48 (38 - 55) Output (V): 12.0 (9.0 - 15.0) Power (W): Up to 300 Enable Logic: Negative Isolation (Vdc): 1,500 Package: Eighth-Brick Details
IB050E120T32Nx-00 » Part Number: IB050E120T32Nx-00 » Input (V): 48 (36 - 60) Output (V): 12.0 (9.0 - 15.0) Power (W): Up to 300 Enable Logic: Negative Isolation (Vdc): 2,250 Package: Eighth-Brick Details
IB054E120T32Nx-00 » Part Number: IB054E120T32Nx-00 » Input (V): 48 (36 - 60)(a) Output (V): 12.0 (9.0 - 15.0) Power (W): Up to 300 Enable Logic: Negative Isolation (Vdc): 2,250 Package: Eighth-Brick Details
IB048E120T40Nx-00 » Part Number: IB048E120T40Nx-00 » Input (V): 48 (38 - 55) Output (V): 12.0 (9.0 - 15.0) Power (W): Up to 500 Enable Logic: Negative Isolation (Vdc): 1,500 Package: Eighth-Brick Details
IB050E120T40Nx-00 » Part Number: IB050E120T40Nx-00 » Input (V): 48 (36 - 60) Output (V): 12.0 (9.0 - 15.0) Power (W): Up to 500 Enable Logic: Negative Isolation (Vdc): 2,250 Package: Eighth-Brick Details
IB054E120T40Nx-00 » Part Number: IB054E120T40Nx-00 » Input (V): 48 (36 - 60)(a) Output (V): 12.0 (9.0 - 15.0) Power (W): Up to 500 Enable Logic: Negative Isolation (Vdc): 2,250 Package: Eighth-Brick Details
IB048Q096T64Nx-00 » Part Number: IB048Q096T64Nx-00 » Input (V): 48 (38 - 55) Output (V): 9.6 (7.2 - 12.0) Power (W): Up to 650 Enable Logic: Negative Isolation (Vdc): 1,500 Package: Quarter-Brick Details
IB050Q096T64Nx-00 » Part Number: IB050Q096T64Nx-00 » Input (V): 48 (36 - 60) Output (V): 9.6 (7.2 - 12.0) Power (W): Up to 650 Enable Logic: Negative Isolation (Vdc): 2,250 Package: Quarter-Brick Details
IB054Q096T64Nx-00 » Part Number: IB054Q096T64Nx-00 » Input (V): 48 (36 - 60)(a) Output (V): 9.6 (7.2 - 12.0) Power (W): Up to 650 Enable Logic: Negative Isolation (Vdc): 2,250 Package: Quarter-Brick Details
IB048Q096T70Nx-00 » Part Number: IB048Q096T70Nx-00 » Input (V): 48 (38 - 55) Output (V): 9.6 (7.6 - 11.0) Power (W): Up to 750 Enable Logic: Negative Isolation (Vdc): 1,500 Package: Quarter-Brick Details
IB050Q096T70Nx-00 » Part Number: IB050Q096T70Nx-00 » Input (V): 48 (36 - 60) Output (V): 9.6 (7.2 - 12.0) Power (W): Up to 750 Enable Logic: Negative Isolation (Vdc): 2,250 Package: Quarter-Brick Details
IB054Q096T70Nx-00 » Part Number: IB054Q096T70Nx-00 » Input (V): 48 (36 - 60)(a) Output (V): 9.6 (7.2 - 12.0) Power (W): Up to 750 Enable Logic: Negative Isolation (Vdc): 2,250 Package: Quarter-Brick Details
IB048Q096T80Nx-00 » Part Number: IB048Q096T80Nx-00 » Input (V): 48 (38 - 55) Output (V): 9.6 (7.6 - 11.0) Power (W): Up to 850 Enable Logic: Negative Isolation (Vdc): 1,500 Package: Quarter-Brick Details
IB050Q096T80Nx-00 » Part Number: IB050Q096T80Nx-00 » Input (V): 48 (36 - 60) Output (V): 9.6 (7.2 - 12.0) Power (W): Up to 850 Enable Logic: Negative Isolation (Vdc): 2,250 Package: Quarter-Brick Details
IB054Q096T80Nx-00 » Part Number: IB054Q096T80Nx-00 » Input (V): 48 (36 - 60)(a) Output (V): 9.6 (7.2 - 12.0) Power (W): Up to 850 Enable Logic: Negative Isolation (Vdc): 2,250 Package: Quarter-Brick Details
IB048Q120T53Nx-00 » Part Number: IB048Q120T53Nx-00 » Input (V): 48 (38 - 55) Output (V): 12.0 (9.0 - 15.0) Power (W): Up to 650 Enable Logic: Negative Isolation (Vdc): 1,500 Package: Quarter-Brick Details
IB050Q120T53Nx-00 » Part Number: IB050Q120T53Nx-00 » Input (V): 48 (36 - 60) Output (V): 12.0 (9.0 - 15.0) Power (W): Up to 650 Enable Logic: Negative Isolation (Vdc): 2,250 Package: Quarter-Brick Details
IB054Q120T53Nx-00 » Part Number: IB054Q120T53Nx-00 » Input (V): 48 (36 - 60)(a) Output (V): 12.0 (9.0 - 15.0) Power (W): Up to 650 Enable Logic: Negative Isolation (Vdc): 2,250 Package: Quarter-Brick Details
IB048Q120T60Nx-00 » Part Number: IB048Q120T60Nx-00 » Input (V): 48 (38 - 55) Output (V): 12.0 (9.5 - 13.8) Power (W): Up to 750 Enable Logic: Negative Isolation (Vdc): 1,500 Package: Quarter-Brick Details
IB050Q120T60Nx-00 » Part Number: IB050Q120T60Nx-00 » Input (V): 48 (36 - 60) Output (V): 12.0 (9.0 - 15.0) Power (W): Up to 750 Enable Logic: Negative Isolation (Vdc): 2,250 Package: Quarter-Brick Details
IB054Q120T60Nx-00 » Part Number: IB054Q120T60Nx-00 » Input (V): 48 (36 - 60)(a) Output (V): 12.0 (9.0 - 15.0) Power (W): Up to 750 Enable Logic: Negative Isolation (Vdc): 2,250 Package: Quarter-Brick Details
and

Power System Designer

Quickly configure a power system using the Power System Designer

Input specifications:

Output specifications:

Output specifications:

Output

Resources

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Related Products

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.