Skip to main content

RAM™ Ripple Attenuator Module

Output ripple attenuator for VI-200/VI-J00

The RAM (Ripple Attenuator Module) may be connected to VI-200 or VI-J00 converters, FlatPACs™, ComPACs™ or MegaMods™, with output voltages from 5 to 50V, to limit total output noise to less than 3mV peak-to-peak at loads up to 20A. Combining active and passive filtering, the RAM attenuates both low-frequency input power source harmonics and high-frequency switching components in the frequency range of DC to 20MHz, while exhibiting efficiencies of 93 – 99%. No adjustments are required and remote sense and output voltage trim features are retained.

The RAM offers power systems architects a single, flexible, component-level solution to almost any clean-power problem. It also eliminates the space, efficiency and weight penalties associated with linear power sources, and the stability, efficiency, and adjustment penalties associated with external add-on filters for conventional switchers.

Features and Benefits

Features and benefits

Reduces output ripple

Reduces output ripple to <3mVP-P (VI-200)

Compatible with any VI-200 and VI-J00 product

Compatible with any VI-200 / VI-J00 based product with a 5 – 50VDC output

No adjustments required

No adjustments required

Converter sense, trim, overvoltage and overcurrent retained

Converter sense, trim, overvoltage and overcurrent retained

Select a RAM

0 Products
Part Number Product Grade Power RoHS Compliant Add to cart / view details
VI-RAM-E1 Part Number: VI-RAM-E1 Product Grade: –10°C to +100°C Power: Up to 10 Amps RoHS Compliant: No Add to Cart
VI-RAM-C1 Part Number: VI-RAM-C1 Product Grade: –25°C to +100°C Power: Up to 10 Amps RoHS Compliant: No Add to Cart
VI-RAM-C2 Part Number: VI-RAM-C2 Product Grade: –25°C to +100°C Power: Up to 20 Amps RoHS Compliant: No Add to Cart
VI-RAM-I1 Part Number: VI-RAM-I1 Product Grade: –40°C to +100°C Power: Up to 10 Amps RoHS Compliant: No Add to Cart
VI-RAM-M1 Part Number: VI-RAM-M1 Product Grade: –55°C to +100°C Power: Up to 10 Amps RoHS Compliant: No Add to Cart
VE-RAM-E1 Part Number: VE-RAM-E1 Product Grade: –10°C to +100°C Power: Up to 10 Amps RoHS Compliant: Yes Add to Cart
VE-RAM-C1 Part Number: VE-RAM-C1 Product Grade: –25°C to +100°C Power: Up to 10 Amps RoHS Compliant: Yes Add to Cart
VE-RAM-I1 Part Number: VE-RAM-I1 Product Grade: –40°C to +100°C Power: Up to 10 Amps RoHS Compliant: Yes Add to Cart
VE-RAM-M1 Part Number: VE-RAM-M1 Product Grade: –55°C to +100°C Power: Up to 10 Amps RoHS Compliant: Yes Add to Cart
VI-RAM-E2 Part Number: VI-RAM-E2 Product Grade: –10°C to +100°C Power: Up to 20 Amps RoHS Compliant: No Add to Cart
VI-RAM-I2 Part Number: VI-RAM-I2 Product Grade: –40°C to +100°C Power: Up to 20 Amps RoHS Compliant: No Add to Cart
VI-RAM-M2 Part Number: VI-RAM-M2 Product Grade: –55°C to +100°C Power: Up to 20 Amps RoHS Compliant: No Add to Cart
VE-RAM-E2 Part Number: VE-RAM-E2 Product Grade: –10°C to +100°C Power: Up to 20 Amps RoHS Compliant: Yes Add to Cart
VE-RAM-C2 Part Number: VE-RAM-C2 Product Grade: –25°C to +100°C Power: Up to 20 Amps RoHS Compliant: Yes Add to Cart
VE-RAM-I2 Part Number: VE-RAM-I2 Product Grade: –40°C to +100°C Power: Up to 20 Amps RoHS Compliant: Yes Add to Cart
VE-RAM-M2 Part Number: VE-RAM-M2 Product Grade: –55°C to +100°C Power: Up to 20 Amps RoHS Compliant: Yes Add to Cart
and

Power System Designer

Quickly configure a power system using the Power System Designer

Input specifications:

Output specifications:

Output specifications:

Output

Resources

  • Outline Drawing for half-size VI-J00 / VE-J00 DC-DC converter
    DXF PDF

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Related Products

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.