Skip to main content

Component Accessories

X Clear

Vicor offers a full range of power component accessories including diodes, rectifiers, fuses, MOVs, and test jacks.

Fuses

Description Part
Number
Vendor Part Number RoHS
Compliant
Current Rating Voltage Rating 3-D Model Drawing Technical Drawing
Description PC Tron Part
Number
30772
Vendor Part Number PCB-2-1/2-R RoHS
Compliant
Yes
Current Rating 2.5 A Voltage Rating 450 V 3-D Model Drawing Technical Drawing ADD TO CART
Description PC Tron Part
Number
30243
Vendor Part Number BKPCB-3-R RoHS
Compliant
Yes
Current Rating 3 A Voltage Rating 250 V 3-D Model Drawing Technical Drawing ADD TO CART
Description PC Tron Part
Number
30276
Vendor Part Number BK/PCD-5-R RoHS
Compliant
Yes
Current Rating 5 A Voltage Rating 125 V 3-D Model Drawing Technical Drawing ADD TO CART
Description Fuse Part
Number
30263
Vendor Part Number BK/ABC-12-R RoHS
Compliant
Yes
Current Rating 12 A Voltage Rating 250 V 3-D Model Drawing Technical Drawing ADD TO CART

MOVs

Description Part
Number
Vendor
Part Number
RoHS Compliant Voltage Rating 3-D Model Drawing Technical Drawing
Description 14 mm Disc Part
Number
30076
Vendor
Part Number
V275LA20AP
RoHS Compliant Yes Voltage Rating 275 V 3-D Model Drawing Technical Drawing ADD TO CART
Description Transorb, SMC Part
Number
30262-051
Vendor
Part Number
1.5KE51A-E3/54
RoHS Compliant Yes Voltage Rating 1.5 kW 3-D Model Drawing Technical Drawing ADD TO CART

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.