Skip to main content
Back to Cool Power PI31xx

PI3108-00-HVMZ | Isolated DC-DC Converter Modules | Vicor

PI3108-00-HVMZ in the product family

Isolated DC-DC Converter Modules

HALF ChiP package
0.65 x 0.866 x 0.249in / 16.5 x 22.0 x 6.31mm
PI3108-00-HVMZ in the product family

Isolated DC-DC Converter Modules

Input Voltage 28V
Output Voltage 3.3V
Iout Max 10A
HALF ChiP package
0.65 x 0.866 x 0.249in / 16.5 x 22.0 x 6.31mm
Data Sheet
Error Message here
Order an evaluation board
PI3108-00-EVAL1
For higher volume pricing, email us at  custserv@vicorpower.com  or call 1-800-735-6200 or 1-978-470-2900

Option Graph Section

Options
PI3108-00-HVMZ
Status Production Lead time 20 Week(s)
.
Units
Tariff applied

Product Features

Product features

  • Power density 105 W/in² & 400 W/in³ (16.5 W/cm² & 25 W/cm³)
  • Very low profile (0.265 in / 6.7 mm)
  • Combines Isolation, Output Regulation & Voltage Transformation into one high density, surface mount Power-System-in-Package (PSiP)
  • Built on proprietary ZVS topology using state-of-the-art technologies to enable switching frequencies in excess of 1 MHz, enabling very small size (0.57in²)
  • Programmable soft-start, remote on/off ENABLE, accurate temperature monitor function
  • Input over-voltage & under-voltage lockout with auto-restart.
  • Over-temperature and output over-voltage protection with auto-restart
  • Dual current limit threshold to protect against short circuits and overload conditions
  • Simple solution with very few external components
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
Description Longitudinal Fins 11 mm RoHS Yes Drawings Part Number 32783 Add to Cart
Description Transverse Fins 11 mm RoHS Yes Drawings Part Number 32784 Add to Cart
Description Longitudinal Fins 6.3 mm RoHS Yes Drawings Part Number 32785 Add to Cart
Description Transverse Fins 6.3 mm RoHS Yes Drawings Part Number 32786 Add to Cart

Push Pins

Description RoHS Drawings Part Number Add to cart table header
Description 0.051"-0.069" PCB 100 Pieces RoHS Yes Drawings Part Number 33622 Add to Cart
Description 0.070"-0.104" PCB 100 Pieces RoHS Yes Drawings Part Number 33623 Add to Cart
Description 0.105"-0.132" PCB 100 Pieces RoHS Yes Drawings Part Number 33624 Add to Cart
Description 0.133"-0.156" PCB 100 Pieces RoHS Yes Drawings Part Number 33625 Add to Cart