Skip to main content
Back to PFM

PFM4914VB6M24D0CA0 | PFM™ Isolated AC-DC Converter with PFC | Vicor

PFM4914VB6M24D0CA0 in the product family

PFM™ Isolated AC-DC Converter with PFC

4914 VIA package
4.91 x 1.4 x 0.37in / 124.77 x 35.54 x 9.3mm
PFM4914VB6M24D0CA0 in the product family

PFM™ Isolated AC-DC Converter with PFC

Input Voltages 85V - 264V
Output Voltage 24V
Output Power 400W
4914 VIA package
4.91 x 1.4 x 0.37in / 124.77 x 35.54 x 9.3mm
Error Message here
Order an evaluation board
10000 is the maximum allowed

Option Graph Section

Options
PFM4914VB6M24D0CA0
Stock
Status Production Lead time 20 Week(s)
Stock
.
Units
Tariff applied

Product Features

Product features

  • Small size, low profile
  • Ruggedized Autoranger
  • Double sided thermal housing
  • Easy-to-use solution requires only a few external components (rectifier, fuse, MOV, hold-up caps)
  • Integrated filtering, transient protection, inrush protection
  • Active Power Factor Correction (PFC) exceeding .95 at most line/load conditions (filter dependent)
  • 400 W available over entire input voltage range
  • Chassis mount or PCB mount packaging options
  • Small and simple “wall-plug-to-POL design with Vicor POL buck, and buck-boost regulator products
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
Description Heat Sinks for VIA 4914 Longitudinal Fins 14.60 mm tall RoHS Yes Drawings Part Number 43806-10 Add to Cart
Description Heat Sinks for VIA 4914 Longitudinal Fins 22.86 mm tall RoHS Yes Drawings Part Number 43807-10 Add to Cart
Description Heat Sinks for VIA 4914 Transversel Fins 22.86 mm tal RoHS Yes Drawings Part Number 43808-10 Add to Cart
Description Heat Sinks for VIA 4914 Transverse Fins 14.60 mm tall RoHS Yes Drawings Part Number 43809-10 Add to Cart