Skip to main content
Back to DCM

DCM4623TD2N31C8T70 | DCM® DC-DC Converter Module | Vicor

DCM4623TD2N31C8T70 in the product family

DCM® DC-DC Converter Module

4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
DCM4623TD2N31C8T70 in the product family

DCM® DC-DC Converter Module

Input Voltage 275V
Output Voltage 28V
Output Power 375W
4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
Data Sheet
Error Message here
Order an evaluation board
DCM4623ED2N31C8T70
For higher volume pricing, email us at  custserv@vicorpower.com  or call 1-800-735-6200 or 1-978-470-2900

Option Graph Section

Options
DCM4623TD2N31C8T70
Status Production Lead time 20 Week(s)
.
Units
Tariff applied

Product Features

Product features

  • Isolated, regulated DC-DC converter
  • Safety extra low voltage (SELV)
  • ZVS high frequency (MHz) switching
  • Wide input range
  • Up to 4242 Vdc isolation
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
Description Top-side Heat Sink, 11mm Tall, Longitudinal Fins w/grounding tabs
and thermal interface installed
RoHS Yes Drawings Part Number 40144 Add to Cart
Description Top-side Heat Sink, 11mm Tall, Longitudinal Fins w/grounding tabs RoHS Yes Drawings Part Number 40483 Add to Cart
Description Top-side Heat Sink, 19mm Tall, Longitudinal Fins w/grounding tabs and thermal interface installed RoHS Yes Drawings Part Number 40532 Add to Cart
Description Top-side Heat Sink, 11mm Tall, Transverse Fins w/grounding tabs
and thermal interface installed
RoHS Yes Drawings Part Number 40140 Add to Cart
Description Top-side Heat Sink, 11mm Tall, Transverse Fins w/grounding tabs RoHS Yes Drawings Part Number 40482 Add to Cart
Description Top-side Heat Sink, 19mm Tall, Transverse Fins w/grounding tabs and thermal interface installed RoHS Yes Drawings Part Number 40531 Add to Cart
Description Dual-side Heat Sink, 11mm Tall, Longitudinal Fins, w/grounding tabs
and thermal interface installed
RoHS Yes Drawings Part Number 40519 Add to Cart
Description Dual-sided Heat Sink, 19mm Tall, Longitudinal Fins w/grounding tabs and thermal interface installed RoHS Yes Drawings Part Number 40408 Add to Cart
Description Heat Spreader RoHS Yes Drawings Part Number 47273 Add to Cart

Push Pins: Top Sided Heat Sink Application For Package Size 4623

Description RoHS Drawings Part Number Add to cart table header
Description 0.045"–0.056" PCB (white) RoHS Yes Drawings Part Number 32434 Add to Cart
Description 0.057"–0.091" PCB (black) RoHS Yes Drawings Part Number 32435 Add to Cart
Description 0.092"–0.119" PCB (blue) RoHS Yes Drawings Part Number 32436 Add to Cart
Description 0.120"–0.142" PCB (gray) RoHS Yes Drawings Part Number 32437 Add to Cart

Push Pins: Dual Sided Heat Sink Application For Package Size 4623

Description RoHS Drawings Part Number Add to cart table header
Description 0.045"–0.073" PCB (blue) RoHS Yes Drawings Part Number 32436 Add to Cart
Description 0.074"–0.096" PCB (gray) RoHS Yes Drawings Part Number 32437 Add to Cart