DCM3717S60E14G5TN0 | | Vicor
Input Voltage
54V
Output Voltage
12.2V
Output Power
750W
3717 SM-ChiP package
1.445 x 0.68 x 0.292in / 36.71 x 17.27 x 7.417mm
1.445 x 0.68 x 0.292in / 36.71 x 17.27 x 7.417mm
For higher volume pricing, email us at custserv@vicorpower.com or call 1-800-735-6200 or 1-978-470-2900
Option Graph Section
Options
No configuration options available.
DCM3717S60E14G5TN0
Stock
- Vicor: 0
- Mouser: 154
- Digi-Key: 49
- Arrow: 4
- Future: 0
Status
Production
Lead time
32 Week(s)
Lead time notice
Stock
- Vicor: 0
- Mouser: 154
- Digi-Key: 49
- Arrow: 4
- Future: 0
Product Features
Product features
- Wide input range 40 – 60VDC
- Wide output range 10.0 – 13.5VDC
- 97.0% peak efficiency
- Up to 750W or 62.5A continuous operation
- Up to 900W or 75A transient peak