DCM3714VD2H53E0C01 | DCM® DC-DC Converter Module | Vicor
DCM3714VD2H53E0C01
in the product family
DCM® DC-DC Converter Module
DCM3714VD2H53E0C01
in the product family
DCM® DC-DC Converter Module
Input Voltage
300V
Output Voltage
48V
Output Power
500W
3714 VIA package
3.75 x 1.4 x 0.37in / 95.13 x 35.54 x 9.4mm
3.75 x 1.4 x 0.37in / 95.13 x 35.54 x 9.4mm
For higher volume pricing, email us at custserv@vicorpower.com or call 1-800-735-6200 or 1-978-470-2900
Option Graph Section
Options
DCM3714VD2H53E0C01
Stock
- Vicor: 0
- Digi-Key: 3
- Mouser: 3
- Arrow: 0
- Future: 0
Product Features
Product features
- Output overvoltage protection
- High efficiency and power density
- Robust packaging for harsh environments
- Integrated EMI and transient filtering
- Input undervoltage lockout
- Overtemperature protection
- Chassis mount or PCB mount packaging options
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
Description Heat Sinks for VIA 3714 Longitudinal Fins 14.60 mm tall | RoHS Yes | Drawings | Part Number 43806-05 | Add to Cart |
Description Heat Sinks for VIA 3714 Longitudinal Fins 22.86 mm tall | RoHS Yes | Drawings | Part Number 43807-05 | Add to Cart |
Description Heat Sinks for VIA 3714 Transversel Fins 22.86 mm tal | RoHS Yes | Drawings | Part Number 43808-05 | Add to Cart |
Description Heat Sinks for VIA 3714 Transverse Fins 12.70 mm tall | RoHS Yes | Drawings | Part Number 43809-05 | Add to Cart |
Signal Connector Kit
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Signal Connector Kit | RoHS Yes | Drawings | Part Number 42550 | Add to Cart |