Skip to main content
Back to DCM

DCM3623TA5N26B4T00 | DCM® DC-DC Converter Module | Vicor

DCM3623TA5N26B4T00 in the product family

DCM® DC-DC Converter Module

3623 ChiP package
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
DCM3623TA5N26B4T00 in the product family

DCM® DC-DC Converter Module

Input Voltage 100V
Output Voltage 24V
Output Power 240W
3623 ChiP package
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
Data Sheet
Error Message here
Order an evaluation board
DCM3623EA5N26B4T00
For higher volume pricing, email us at  custserv@vicorpower.com  or call 1-800-735-6200 or 1-978-470-2900

Option Graph Section

Options
DCM3623TA5N26B4T00
Status Production Lead time 20 Week(s)
.
Units
Tariff applied

Product Features

Product features

  • Isolated, regulated DC-DC converter
  • Safety extra low voltage (SELV)
  • ZVS high frequency (MHz) switching
  • Wide input range
  • Up to 2250 Vdc isolation
  • Optimized for array operation up to 8 units for higher power applications
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
Description Top-side Heat Sink, 11mm Tall, Transverse Fins w/grounding tabs RoHS Yes Drawings Part Number 40481 Add to Cart
Description Top-side Heat Sink, 11mm Tall, Longitudinal Flow w/grounding tabs
and thermal interface installed
RoHS Yes Drawings Part Number 40143 Add to Cart
Description Dual-side Heat Sink, 11mm Tall, Longitudinal Flow, w/grounding tabs
and thermal interface installed
RoHS Yes Drawings Part Number 40518 Add to Cart
Description Top-side Heat Sink, 11mm Tall, Cross Flow w/grounding tabs
and thermal interface installed
RoHS Yes Drawings Part Number 40139 Add to Cart
Description Top-side Heat Sink, 11mm Tall, Cross Flow w/grounding tabs RoHS Yes Drawings Part Number 40480 Add to Cart
Description Heat Spreader RoHS Yes Drawings Part Number 47272 Add to Cart

Push Pins: Top Sided Heat Sink Application For Package Size 3623

Description RoHS Drawings Part Number Add to cart table header
Description 0.045"–0.056" PCB (white) RoHS Yes Drawings Part Number 32434 Add to Cart
Description 0.057"–0.091" PCB (black) RoHS Yes Drawings Part Number 32435 Add to Cart
Description 0.092"–0.119" PCB (blue) RoHS Yes Drawings Part Number 32436 Add to Cart
Description 0.120"–0.142" PCB (gray) RoHS Yes Drawings Part Number 32437 Add to Cart

Push Pins: Dual Sided Heat Sink Application For Package Size 3623

Description RoHS Drawings Part Number Add to cart table header
Description 0.045"–0.073" PCB (blue) RoHS Yes Drawings Part Number 32436 Add to Cart
Description 0.074"–0.096" PCB (gray) RoHS Yes Drawings Part Number 32437 Add to Cart

Common Mode Choke

Description RoHS Drawings Input Voltage Range Current Rating Part Number Add to cart table header
Description 2260 uH RoHS Yes Drawings Input Voltage Range 43 – 154V Current Rating 8.0A Part Number 47718-232 Add to Cart