DCM3414V75H17C2C01 | DCM® DC-DC Converter Module | Vicor
DCM3414V75H17C2C01
in the product family
DCM® DC-DC Converter Module
DCM3414V75H17C2C01
in the product family
DCM® DC-DC Converter Module
Input Voltage
48V
Output Voltage
15V
Output Power
320W
3414 VIA package
3.38 x 1.4 x 0.37in / 85.93 x 35.54 x 9.4mm
3.38 x 1.4 x 0.37in / 85.93 x 35.54 x 9.4mm
For higher volume pricing, email us at custserv@vicorpower.com or call 1-800-735-6200 or 1-978-470-2900
Option Graph Section
Options
DCM3414V75H17C2C01
Stock
- Vicor: 0
- Arrow: 0
- Digi-Key: 0
- Future: 0
- Mouser: 0
Product Features
Product features
- Output overvoltage protection
- High efficiency and power density
- Robust packaging for harsh environments
- Integrated EMI and transient filtering
- Input undervoltage lockout
- Overtemperature protection
- Chassis mount or PCB mount packaging options
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
Description Heat Sinks for VIA 3414 Longitudinal Fins 14.60 mm tall | RoHS Yes | Drawings | Part Number 43806-04 | Add to Cart |
Description Heat Sinks for VIA 3414 Longitudinal Fins 22.86 mm tall | RoHS Yes | Drawings | Part Number 43807-04 | Add to Cart |
Description Heat Sinks for VIA 3414 Transversel Fins 22.86 mm tall | RoHS Yes | Drawings | Part Number 43808-04 | Add to Cart |
Description Heat Sinks for VIA 3414 Transverse Fins 12.70 mm tall | RoHS Yes | Drawings | Part Number 43809-04 | Add to Cart |
Signal Connector Kit
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Signal Connector Kit | RoHS Yes | Drawings | Part Number 42550 | Add to Cart |