BCM4414VH0E5035T02 | BCM® Bus Converter | Vicor
BCM4414VH0E5035T02
in the product family
BCM® Bus Converter
BCM4414VH0E5035T02
in the product family
BCM® Bus Converter
Input Voltage
650V
Output Voltage
40.6V
Output Current
35A
4414 VIA package
4.35 x 1.4 x 0.37in / 110.55 x 35.54 x 9.4mm
4.35 x 1.4 x 0.37in / 110.55 x 35.54 x 9.4mm
For higher volume pricing, email us at custserv@vicorpower.com or call 1-800-735-6200 or 1-978-470-2900
Option Graph Section
Options
BCM4414VH0E5035T02
Stock
- Vicor: 0
- Digi-Key: 43
- Arrow: 1
- Future: 0
- Mouser: 0
Product Features
Product features
- Small size, low profile
- Chassis mount or PCB mount packaging options
- OV, OC, UV, short circuit and thermal protection
- Chassis mount or PCB mount packaging options
- Small and simple “wall-plug-to-POL design with Vicor POL buck, and buck-boost regulator products
- Digital PMBus Communication
- Integrated EMI and transient filtering
- Voltage, current, and temperature protections
- High MTBF
Accordion Section
- Data Sheets
BCM4414xH0E5035yzz - White Papers
Thermal Models of Vicor Power Components - White Papers
Redefining Power Delivery Architectures with Fixed‑Ratio Converters
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
Description Heat Sinks for VIA 4414 Longitudinal Fins 14.60 mm tall | RoHS Yes | Drawings | Part Number 43806-09 | Add to Cart |
Description Heat Sinks for VIA 4414 Longitudinal Fins 22.86 mm tall | RoHS Yes | Drawings | Part Number 43807-09 | Add to Cart |
Description Heat Sinks for VIA 4414 Transversel Fins 22.86 mm tall | RoHS Yes | Drawings | Part Number 43808-09 | Add to Cart |
Description Heat Sinks for VIA 4414 Transverse Fins 14.60 mm tall | RoHS Yes | Drawings | Part Number 43809-09 | Add to Cart |
Signal Connector Kit
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Signal Connector Kit | RoHS Yes | Drawings | Part Number 42550 | Add to Cart |
PMBus Accessories
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description VIA Signal Connector cable with Molex® Micro-Lock™ connector (600mm length) | RoHS |
Drawings
|
Part Number 43503-01 | Add to Cart |
Description VIA Signal Connector cable with Molex® Micro-Lock™ connector (200mm length) | RoHS |
Drawings
|
Part Number 43503-02 | Add to Cart |
Description PMBus-USB Adapter | RoHS |
Drawings
|
Part Number I2C-ADAPTER-A02 | Add to Cart |
Description Adapter bridge board, for use with single chassis-mount VIA™ | RoHS |
Drawings
|
Part Number USB-ADAPTER-1V-B00 | Add to Cart |
Description Adapter bridge board, for use with up to four chassis-mount VIAs | RoHS |
Drawings
|
Part Number USB-ADAPTER-4V-A00 | Add to Cart |