Skip to main content
Back to BCM

BCM384F480T325B00 | BCM® Bus Converter | Vicor

BCM384F480T325B00 in the product family

BCM® Bus Converter

FULL ChiP package
1.28 x 0.866 x 0.265in / 32.5 x 22.0 x 6.73mm
BCM384F480T325B00 in the product family

BCM® Bus Converter

Input Voltage 384V
Output Voltage 48V
Output Current 7.05A
FULL ChiP package
1.28 x 0.866 x 0.265in / 32.5 x 22.0 x 6.73mm
Data Sheet
Error Message here
Order an evaluation board
BCD384F480T325B00
For higher volume pricing, email us at  custserv@vicorpower.com  or call 1-800-735-6200 or 1-978-470-2900

Option Graph Section

Options
BCM384F480T325B00
Status Production Lead time 20 Week(s)
.
Units
Tariff applied

Product Features

Product features

  • High frequency ZVS / ZCS Sine Amplitude Converter™ (SAC™)
  • High efficiency
  • High density
  • Low AC impedance: bulk capacitance elimination
  • Low noise: no output filtering required
  • Pick & place / SMD compatible
  • Surface-mount or through-hole package
  • Mix and match full and half-chip products
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
Description Transverse Fins 11 mm RoHS Yes Drawings Part Number 34072 Add to Cart
Description Transverse Fins 6.3 mm RoHS Yes Drawings Part Number 34073 Add to Cart
Description Longitudinal Fins 11 mm RoHS Yes Drawings Part Number 34074 Add to Cart
Description Longitudinal Fins 6.3 mm RoHS Yes Drawings Part Number 34075 Add to Cart
Description Heat Spreader RoHS Yes Drawings Part Number 47274 Add to Cart

Push Pins

Description RoHS Drawings Part Number Add to cart table header
Description 0.045"-0.056" PCB 100 Pieces RoHS Yes Drawings Part Number 32434 Add to Cart
Description 0.057"-0.091" PCB 100 Pieces RoHS Yes Drawings Part Number 32435 Add to Cart
Description 0.092"-0.119" PCB 100 Pieces RoHS Yes Drawings Part Number 32436 Add to Cart
Description 0.120"-0.142" PCB 100 Pieces RoHS Yes Drawings Part Number 32437 Add to Cart