Skip to main content

Today Vicor released four new DCM products in the VIA package

For Immediate Release

Today Vicor released four new DCM products in the VIA package

Andover, MA – June 07, 2016 – Today Vicor released four additional DC-DC converters that are deployed in the rugged, chassis-mountable versions of its DCM™ family of isolated, regulated DC-DC converters. These new products extend the family by adding two 270V and two 28V nominal products to the family. (See Table 1)

Applications: DCMs are commonly used in industrial and process control markets, distributed power, ATE, communications, defense/aerospace, semiconductor manufacturing equipment (SME), and transportation.

What’s unique?

The DCM family provides the highest densities in a smaller footprint than competitors.

Input Voltage Input Voltage Range Output Voltage
5V 12V 15V 24V 28V 48V
300V 200 – 420V 400W 600W 500W
270V 160 – 420V 500W 500W
28V 16 – 50V 180W 320W 320W 320W 320W

Table 1 – Vicor's DCM Family – Green are products released today

Vicor's DCM Family Offering

The DCM in a VIA package is an isolated, regulated DC-DC converter, operating from an unregulated, wide range input to generate an isolated and regulated output. With its high frequency zero-voltage switching (ZVS) topology, the DCM converter consistently delivers high efficiency across the input line range. The DCM provides tight output voltage regulation and offers a secondary-referenced control interface for trim, enable, and remote sense operation. DCM converters and downstream DC-DC products support efficient power distribution, providing superior power system performance and connectivity from a variety of unregulated power sources to the point of load.

Learn more about these products at:
http://www.vicorpower.com/new-products/dcm

About Vicor Corporation

Vicor Corporation designs, develops, manufactures and markets modular power components and complete power systems based upon a portfolio of patented technologies.  Headquartered in Andover, Massachusetts, Vicor sells its products to the power systems market, including enterprise and high performance computing, industrial equipment and automation, telecommunications and network infrastructure, vehicles and transportation, aerospace and defense. www.vicorpower.com

Vicor is a trademark of Vicor Corporation.

Contact Colin Boroski Rainier Communications 508-475-0025 x142 cboroski@rainierco.com