High‑performance PCB layout and thermal design
The
Power density up to 312W/in3
1.3MHz switching frequency
95% efficiency
ZVS buck-boost regulation
Isolated 1 – 50V output
Fast transient response
3MHz switching frequency
Up to 96.5% efficiency
Vin (V) | Vout (V) | Output Currents (A) | Package | Add to cart / view details | ||
---|---|---|---|---|---|---|
![]() |
Vin (V): 36 (26-50) | Vout (V): 1.50 (1.08-2.08) | Output Currents (A): 80 | Package: Full Chip | Details | |
![]() |
Vin (V): 36 (26-50) | Vout (V): 2.25 (1.63-3.13) | Output Currents (A): 55 | Package: Full Chip | Details | |
![]() |
Vin (V): 36 (26-50) | Vout (V): 4.50 (3.25-6.25) | Output Currents (A): 27 | Package: Full Chip | Details | |
![]() |
Vin (V): 36 (26-50) | Vout (V): 6.00 (4.33-8.33) | Output Currents (A): 20 | Package: Full Chip | Details | |
![]() |
Vin (V): 36 (26-50) | Vout (V): 7.20 (5.20-10.0) | Output Currents (A): 17 | Package: Full Chip | Details | |
![]() |
Vin (V): 36 (26-50) | Vout (V): 9.00 (6.50-12.50) | Output Currents (A): 13 | Package: Full Chip | Details | |
![]() |
Vin (V): 36 (26-50) | Vout (V): 12.00 (8.67-16.70) | Output Currents (A): 10 | Package: Full Chip | Details | |
![]() |
Vin (V): 36 (26-50) | Vout (V): 18.00 (13.00-25.00) | Output Currents (A): 7.0 | Package: Full Chip | Details | |
![]() |
Vin (V): 36 (26-50) | Vout (V): 24.00 (17.30-33.30) | Output Currents (A): 5.0 | Package: Full Chip | Details | |
![]() |
Vin (V): 36 (26-50) | Vout (V): 36.00 (26.00-50.00) | Output Currents (A): 3.0 | Package: Full Chip | Details | |
![]() |
Vin (V): 36 (26-50) | Vout (V): 3.00 (1.63-3.13) | Output Currents (A): 25 | Package: Half Chip | Details | |
![]() |
Vin (V): 36 (26-50) | Vout (V): 4.50 (3.25-6.25) | Output Currents (A): 20 | Package: Half Chip | Details | |
![]() |
Vin (V): 36 (26-50) | Vout (V): 9.00 (6.50-12.5) | Output Currents (A): 10 | Package: Half Chip | Details | |
![]() |
Vin (V): 36 (26-50) | Vout (V): 3.00 (2.17-4.17) | Output Currents (A): 40 | Package: Full Chip | Details | |
Get more documents, videos and case studies in the resource library for engineers
Pre- and post-transformation regulators
Factorized power current multiplier
High-voltage bidirectional intermediate bus converter