High‑performance PCB layout and thermal design
The MI-IAM is an accessory product to the Vicor MI-200 and MI-J00 DC-DC converters that provides EMI filtering and transient protection. Designed for use with all 28 and 27VIN MI-series converters, the MI-IAM can drive any number of modules with output loads up to 200W.
The MI-IAM meets the conducted emissions specifications of MIL-STD-461C/D/E and offers complete input transient, surge and spike protection to the most severe levels of MIL-STD-704A-F, MIL-STD-1275A/B/D and DO-160E.
Reverse polarity protection and overvoltage lockout provide additional safeguards against potentially damaging line conditions. High-power arrays can be configured using the expansion port capability of the MI-IAM.
MIL-STD-461C/D/E EMI compliance
MIL‑STD‑704A-F, MIL‑STD‑1275A/B/D and DO‑160E compliance for transients
MIL‑STD‑810 environment compliance
Get more documents, videos and case studies in the resource library for engineers
Rugged DC-DC converters supporting traditional design
Rugged input filter module for Maxi, Mini, Micro
Rugged AC input filter and rectifier for