MIL EMI and transient solutions

Rugged input filter module for Maxi, Mini, Micro
The M-FIAM is a DC front-end module that provides EMI filtering and transient protection. The
Features and Benefits
Features and benefits
Various transient compliance
MIL-STD-461 EMI compliance
Inrush current limiting
Low-profile mounting option
Part Number | Input (V) | Output (A) | Transient Compliance | Module Compatibility | Dimensions | Add to cart / view details | |||
---|---|---|---|---|---|---|---|---|---|
M-FIAM3 |
![]() |
Part Number: M-FIAM3 | Input (V): 180 – 375 | Output (A): 3 | Transient Compliance: MIL-STD-704E/F | Module Compatibility: 300 Vin Maxi, Mini, Micro |
Dimensions:
2.28" x 2.2" x 0.5" 57,9 x 55,9 x 12,7 mm |
||
M-FIAM5B |
![]() |
Part Number: M-FIAM5B | Input (V): 14 – 36 | Output (A): 20 | Transient Compliance: MIL-STD-704E/F | Module Compatibility: 24 Vin Maxi, Mini, Micro |
Dimensions:
2.28" x 2.2" x 0.5" 57,9 x 55,9 x 12,7 mm |
||
MVA-FIAM5B |
![]() |
Part Number: MVA-FIAM5B | Input (V): 14 – 36 | Output (A): 20 | Transient Compliance: MIL-STD-704E/F | Module Compatibility: 24 Vin Maxi, Mini, Micro |
Dimensions:
4.69" x 3.62" x 0.81" 119,4 x 92,0 x 20,6 mm |
||
M-FIAM7 |
![]() |
Part Number: M-FIAM7 | Input (V): 14 – 50 | Output (A): 10 |
Transient Compliance:
MIL-STD-704A-F MIL-STD1275A/B/D, DO-160E |
Module Compatibility: 28 Vin MIL-COTS VI Chips |
Dimensions:
2.28" x 2.2" x 0.5" 57,9 x 55,9 x 12,7 mm |
||
M-FIAM7B |
![]() |
Part Number: M-FIAM7B | Input (V): 14 – 50 | Output (A): 25 |
Transient Compliance:
MIL-STD-704A-F MIL-STD1275A/B/D, DO-160E |
Module Compatibility: 28 Vin MIL-COTS VI Chips |
Dimensions:
2.28" x 2.2" x 0.5" 57,9 x 55,9 x 12,7 mm |
||
M-FIAM9 |
![]() |
Part Number: M-FIAM9 | Input (V): 10 – 36 | Output (A): 18 |
Transient Compliance:
MIL-STD-704A-F MIL-STD1275A/B/D |
Module Compatibility: 24/28 Vin Maxi, Mini, Micro |
Dimensions:
2.28" x 2.2" x 0.5" 57,9 x 55,9 x 12,7 mm |
||
MVA-FIAM9 |
![]() |
Part Number: MVA-FIAM9 | Input (V): 10 – 36 | Output (A): 18 |
Transient Compliance:
MIL-STD-704A-F MIL-STD1275A/B/D |
Module Compatibility: 24/28 Vin Maxi, Mini, Micro |
Dimensions:
4.69" x 3.62" x 0.81" 119,4 x 92,0 x 20,6 mm |
||
Power System Designer
Perform a quick product search using the Power System Designer
Output specifications:
Resources
- Maxi, Mini, Micro Design Guide and Applications Manual
- 1. High Density DC-DC Converter Technology
- 2. Control Pin Functions and Applications
- 3. Design Requirements
- 4. EMC Considerations
- 5. Current Sharing in Power Arrays
- 6. Thermal Performance Information
- 7. Autoranging Rectifier Module (ARM)
- 8. Filter / Autoranging Rectifier Module (FARM)
- 9. Modular AC Front-end System (ENMod)
- 10. High Boost HAM
- 11. Filter Input Attenuator Module (FIAM)
- 12. Output Ripple Attenuator Module (MicroRAM)
- 13. Lead Free Pins (RoHS)
- 14. Tin Lead Pins
- 15. Surface Mount Socketing System (SurfMate)
- 16. Through-hole Socket-mount System (InMate)
- 17. Glossary of Technical Terms
- M-FIAM3 – CE Marked – Low Voltage Directive (2014/35/EU)
- M-FIAM3 – CE Marked – Low Voltage Directive (2014/35/EU) and RoHS Recast Directive (2011/65/EU)
- M-FIAM5B – CE Marked – Low Voltage Directive (2014/35/EU)
- M-FIAM5B – CE Marked – Low Voltage Directive (2014/35/EU) and RoHS Recast Directive (2011/65/EU)
- M-FIAM7 – CE Marked – Low Voltage Directive (2014/35/EU)
- M-FIAM7 – CE Marked – Low Voltage Directive (2014/35/EU) and RoHS Recast Directive (2011/65/EU)
- M-FIAM7B – CE Marked – Low Voltage Directive (2014/35/EU)
- M-FIAM7B – CE Marked – Low Voltage Directive (2014/35/EU) and RoHS Recast Directive (2011/65/EU)
- M-FIAM9 – CE Marked – Low Voltage Directive (2014/35/EU)
- M-FIAM9 – CE Marked – Low Voltage Directive (2014/35/EU) and RoHS Recast Directive (2011/65/EU)
Promo Component
Get more documents, videos and case studies in the resource library for engineers
Related Products
Related Products

Legacy DC-DC converters supporting traditional designs

The DC-DC converter that established the “brick” standard