High‑performance PCB layout and thermal design
The MIL-COTS Bus Converter Module (BCM) is a high efficiency (up to 98.7%), fixed ratio module operating from a 270V input voltage and delivering an isolated 28V or 48V nominal output voltage. The low weight, high efficiency and high power density enable our customers to meet their increasing SWaP-C requirements. The BCMs wide input range help achieve MIL-STD-704 E/F ranges without the need for external clamping. Low noise, high-frequency operation minimizes the size of the filter needed for MIL-STD compliance. The BCM enables system design flexibility and can be paralleled to create multi-kW arrays.
MIL-STD-704E/F compliant
High efficiency up to >97.9%
Power density
Can be paralleled to create multi-kW arrays
Input (V) | Output (V) | Output Current (A) | Package | Control Interface | Add to cart / view details | |
---|---|---|---|---|---|---|
![]() |
Input (V): 200 - 330 |
Output (V): 33.4 - 55.1 |
Output Current (A): 6.25 |
Package: Full Chip |
Control Interface: Analog |
Details |
![]() |
Input (V): 240 - 330 |
Output (V): 30.0 - 41.25 |
Output Current (A): 7.3 |
Package: Full Chip |
Control Interface: Analog |
Details |
![]() |
Input (V): 360 - 400 |
Output (V): 45.0 - 50.0 |
Output Current (A): 7.05 |
Package: Full Chip |
Control Interface: Analog |
Details |
![]() |
Input (V): 330 - 365 |
Output (V): 41.3 - 45.6 |
Output Current (A): 7.7 |
Package: Full Chip |
Control Interface: Analog |
Details |
![]() |
Input (V): 260 - 410 |
Output (V): 32.5 - 51.25 |
Output Current (A): 16.9 |
Package: 6123 ChiP |
Control Interface: Analog |
Details |
![]() |
Input (V): 260 - 410 |
Output (V): 32.5 - 51.25 |
Output Current (A): 16.9 |
Package: 6123 ChiP |
Control Interface: Digital |
Details |
![]() |
Input (V): 260 - 410 |
Output (V): 32.5 - 51.25 |
Output Current (A): 16.9 |
Package: 6123 ChiP |
Control Interface: Reverse Analog |
Details |
![]() |
Input (V): 260 - 410 |
Output (V): 32.5 - 51.25 |
Output Current (A): 25.7 |
Package: 6123 ChiP |
Control Interface: Analog |
Details |
![]() |
Input (V): 260 - 410 |
Output (V): 32.5 - 51.25 |
Output Current (A): 25.7 |
Package: 6123 ChiP |
Control Interface: Digital |
Details |
![]() |
Input (V): 260 - 410 |
Output (V): 32.5 - 51.25 |
Output Current (A): 25.7 |
Package: 6123 ChiP |
Control Interface: Reverse Analog |
Details |
![]() |
Input (V): 330 - 365 |
Output (V): 11.8 - 13.0 |
Output Current (A): 26.0 |
Package: Full Chip |
Control Interface: Analog |
Details |
![]() |
Input (V): 360 - 400 |
Output (V): 11.2 - 12.5 |
Output Current (A): 27.3 |
Package: Full Chip |
Control Interface: Analog |
Details |
![]() |
Input (V): 330 - 365 |
Output (V): 10.3 - 11.4 |
Output Current (A): 28.5 |
Package: Full Chip |
Control Interface: Analog |
Details |
![]() |
Input (V): 330 - 365 |
Output (V): 10.3 - 11.4 |
Output Current (A): 28.5 |
Package: Full Chip |
Control Interface: Analog |
Details |
![]() |
Input (V): 200 - 400 |
Output (V): 25.0 - 50.0 |
Output Current (A): 30.0 |
Package: 6123 ChiP |
Control Interface: Analog |
Details |
![]() |
Input (V): 200 - 400 |
Output (V): 25.0 - 50.0 |
Output Current (A): 30.0 |
Package: 6123 ChiP |
Control Interface: Digital |
Details |
![]() |
Input (V): 200 - 400 |
Output (V): 25.0 - 50.0 |
Output Current (A): 30.0 |
Package: 6123 ChiP |
Control Interface: Reverse Analog |
Details |
![]() |
Input (V): 260 - 410 |
Output (V): 32.5 - 51.25 |
Output Current (A): 35.0 |
Package: 6123 ChiP |
Control Interface: Analog |
Details |
![]() |
Input (V): 260 - 410 |
Output (V): 32.5 - 51.25 |
Output Current (A): 35.0 |
Package: 6123 ChiP |
Control Interface: Digital |
Details |
![]() |
Input (V): 260 - 410 |
Output (V): 32.5 - 51.25 |
Output Current (A): 35.0 |
Package: 6123 ChiP |
Control Interface: Digital |
Details |
![]() |
Input (V): 260 - 410 |
Output (V): 32.5 - 51.3 |
Output Current (A): 35.0 |
Package: 4414 VIA |
Control Interface: Digital |
Details |
![]() |
Input (V): 500 - 800 |
Output (V): 31.25 - 50.0 |
Output Current (A): 35.0 |
Package: 4414 VIA |
Control Interface: Digital |
Details |
![]() |
Input (V): 260 - 410 |
Output (V): 32.5 - 51.25 |
Output Current (A): 35.0 |
Package: 6123 ChiP |
Control Interface: Reverse Analog |
Details |
![]() |
Input (V): 400 - 700 |
Output (V): 25.0 - 43.7 |
Output Current (A): 40.0 |
Package: 4414 VIA |
Control Interface: Digital |
Details |
![]() |
Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
Package: 6123 ChiP |
Control Interface: Analog |
Details |
![]() |
Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
Package: 6123 ChiP |
Control Interface: Digital |
Details |
![]() |
Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
Package: 4414 VIA |
Control Interface: Digital |
Details |
![]() |
Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
Package: 6123 ChiP |
Control Interface: Reverse Analog |
Details |
![]() |
Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 68.0 |
Package: 6123 ChiP |
Control Interface: Analog |
Details |
![]() |
Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 68.0 |
Package: 6123 ChiP |
Control Interface: Digital |
Details |
![]() |
Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 68.0 |
Package: 6123 ChiP |
Control Interface: Reverse Analog |
Details |
![]() |
Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
Package: 6123 ChiP |
Control Interface: Analog |
Details |
![]() |
Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
Package: 6123 ChiP |
Control Interface: Digital |
Details |
![]() |
Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
Package: 4414 VIA |
Control Interface: Digital |
Details |
![]() |
Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
Package: 6123 ChiP |
Control Interface: Reverse Analog |
Details |
Get more documents, videos and case studies in the resource library for engineers
Open frame intermediate bus converter