Skip to main content

MIL-COTS MI-AIM™ AC Input Module

Rugged AC input filter and rectifier for MI-2xxxx/MI-Jxxxx

The MI-AIM AC input module interfaces directly with AC mains to provide line rectification, EMI filtering, transient protection and inrush limiting.

These front-end modules accept 115VAC and provide 250W of output power for any of the Vicor Mi-x7x family of full-brick and half-brick sized modules. The MI-AIM meets CE102 conducted emissions requirements of MIL-STD-461D/E, the transient and spike requirements of MIL-STD-704A and the environmental test requirements of MIL-STD-810.

The MI-AIM meets:
 

  • CE102 conducted emissions requirements of MIL-STD-461D/E
  • the transient and spike requirements of MIL-STD-704A
  • the environmental test requirements of MIL-STD-810

Features and Benefits

Features and benefits

Compatible with Vicor MIx7x family of modules

Compatible with Vicor MI‑x7x family of modules

Inrush limiting

Inrush limiting

MIL-STD;461D/E CE102 compliance for conducted emissions

MIL‑STD‑461D/E CE102 compliance for conducted emissions

Compliance for input transients

MIL‑STD‑704A compliance for input transients

0 Products
Part Number Compatible MI-Series Converter Operating Temp (°C) Mounting Style Add to cart / view details
MI-AIM-M1 Part Number: MI-AIM-M1 Compatible MI-Series: MI-27x / MI-J7x Converter: M–grade Operating Temp (°C): –55 to +85 / +100 Mounting Style: Half Brick Add to Cart
MI-AIM-I1 Part Number: MI-AIM-I1 Compatible MI-Series: MI-27x / MI-J7x Converter: I–grade Operating Temp (°C): –40 to +85 / +100 Mounting Style: Half Brick Add to Cart
and

Power System Designer

Perform a quick product search using the Power System Designer

Input specifications:

Output specifications:

Output specifications:

Output

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Related Products

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.