Low-weight, low-noise solution for sewer inspection robots
PI33xx MIL-COTS ZVS Buck Switching Regulators offer board-level designers maximum power density and flexibility for high-efficiency point-of-load DC-DC regulation. The integration of a high performance Zero-Voltage Switching (ZVS) topology increases point-of-load performance, providing best-in-class power efficiency up to 96%. The ZVS Regulators are highly integrated with control circuitry, power semiconductors and support components, in a high density System in Package (SiP). The device can also be configured to operate in constant current mode.
Wide operating range
Simple to use; fast development time
High efficiency
Flexible and rich feature set
Vin (V) | Vout (V) | Output Current (A) | Package (mm) | Control Interface | Add to cart / view details | |
---|---|---|---|---|---|---|
Vin (V): 24.0 (14.0 - 42.0) |
Vout (V): 3.3 (2.2 - 4.0) |
Output Current (A): 22.0 |
Package (mm): 10.5 x 14.5 (Lead-solder BGA SiP) |
Control Interface: Analog |
Details | |
Vin (V): 24.0 (14.0 - 42.0) |
Vout (V): 5.0 (4.0 - 6.5) |
Output Current (A): 20.0 |
Package (mm): 10.5 x 14.5 (Lead-solder BGA SiP) |
Control Interface: Analog |
Details | |
High-Performance ZVS Buck Regulator Removes Barriers to Increased Power Throughput in Wide-Input-Range Point-of-Load Applications
GET WHITE PAPERLow-weight, low-noise solution for sewer inspection robots
More power within the same space for machine vision systems
DC-DC transformer facilitates implementation of longer tether for underwater ROV
Bi-directional converter shrinks battery array to one cell for portable x-rays
Get more documents, videos and case studies in the resource library for engineers
Sub 75W power converters for 24V, 28V and 48V line inputs
Wide range direct to point-of-load regulators