Skip to main content

MIL-COTS MicroRAM™ Output Ripple Attenuator Module

The MicroRAM output ripple attenuation module combines both active and passive filtering to achieve greater than 40dB of noise attenuation from 60Hz to 1MHz. The MicroRAM operates over a range of 3 – 30VDC, is available in either 20 or 30A models and is compatible with most manufacturers switching converters including Vicor's MI-200/MI-J00 and Maxi, Mini and Micro series DC-DC converters.

The MicroRAM's closed-loop architecture greatly improves load transient response and with dual mode control, insures precise point-of-load voltage regulation. The MicroRAM supports redundant and parallel operation with its integrated ORing diode function.

Features and Benefits

Features and benefits

>40dB ripple attenuation

>40dB ripple attenuation from 60Hz to 1MHz

Environmental stress screening

Environmental stress screening

Combined active and passive filtering

Combined active and passive filtering

20A and 30A ratings

20 and 30 Ampere ratings

and

Power System Designer

Perform a quick product search using the Power System Designer

Input specifications:

Output specifications:

Output specifications:

Output

Resources

  • Outline drawing for Micro DC-DC Converter
    DXF PDF

  • Micro, short tin / lead pin, slotted baseplate
    STEP 3D PDF
  • Micro, short tin / lead pin, threaded baseplate
    STEP 3D PDF
  • Micro, short tin / lead pin, through-hole baseplate
    STEP 3D PDF
  • Micro, long tin / lead pin, slotted baseplate
    STEP 3D PDF
  • Micro, long tin / lead pin, threaded baseplate
    STEP 3D PDF
  • Micro, long tin / lead pin, through-hole baseplate
    STEP 3D PDF
  • Micro, short ModuMate, slotted baseplate
    STEP 3D PDF
  • Micro, short ModuMate, threaded baseplate
    STEP 3D PDF
  • Micro, short ModuMate, through-hole baseplate
    STEP 3D PDF
  • Micro, long ModuMate, slotted baseplate
    STEP 3D PDF
  • Micro, long ModuMate, threaded baseplate
    STEP 3D PDF
  • Micro, long ModuMate, through-hole baseplate
    STEP 3D PDF
  • Micro, short gold pin (RoHS), slotted baseplate
    STEP 3D PDF
  • Micro, short gold pin (RoHS), threaded baseplate
    STEP 3D PDF
  • Micro, short gold pin (RoHS), through-hole baseplate
    STEP 3D PDF
  • Micro, long gold pin (RoHS), slotted baseplate
    STEP 3D PDF
  • Micro, long gold pin (RoHS), threaded baseplate
    STEP 3D PDF
  • Micro, long gold pin (RoHS), through-hole baseplate
    STEP 3D PDF

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.