Skip to main content

MIL-COTS MFM™ Filter Module

Input filter for DCMs in a VIA package

The MFM DCM™ Filter is a DC front-end module that provides EMI filtering and transient protection. The MFM DCM Filter enables designers using the Vicor 28 or 270V nominal input voltage modules in a VIA™ or ChiP™ [a] package to meet conducted emission/conducted susceptibility per MIL-STD-461E/F; and input transients per MIL-STD-704 or MIL-STD-1275. The MFM DCM Filter accepts an input voltage of 16 – 50VDC (28VIN ) or 160 – 420VDC (270VIN ) and delivers output power up to 640W.

[a]Additional components are required for EMI when used with ChiP modules.

Features and Benefits

Features and benefits

Various transient compliance

Various transient compliance

EMI compliance

MIL‑STD‑461 EMI compliance

Inrush current limiting

Inrush current limiting

Low profile mounting option

Low‑profile mounting option

0 Products
Part Number Input Voltage (V) Output Current (A) Transient Compliance Module Compatibility Dimensions Add to cart / view details
MFM1714xD2KD2F4yzz » Part Number: MFM1714xD2KD2F4yzz » Input Voltage (V): 160 – 420 Output Current (A): 4 Transient Compliance: MIL-STD-704F Module Compatibility: 270 Vin DCM VIA and ChiPs Dimensions: 1.76 x 1.40 x 0.36 in
44.6 x 35.5 x 9.2 mm
Details
MFM1714x50M50C5yzz » Part Number: MFM1714x50M50C5yzz » Input Voltage (V): 16 – 50 Output Current (A): 22 Transient Compliance: MIL-STD-1275A/B/D/E
MIL-STD-704A/F
Module Compatibility: 28 Vin DCM VIA and ChiPs Dimensions: 1.76 x 1.40 x 0.36 in
44.6 x 35.5 x 9.2 mm
Details
and

Power System Designer

Perform a quick product search using the Power System Designer

Input specifications:

Output specifications:

Output specifications:

Output

Resources

  • Product Outline Chassis Mount Drawing
    PDF DXF
  • Product Outline PCB Mount Drawing
    PDF DXF

  • 1714 VIA 3-D Model Drawing (Chassis Mount)
    IGS  STP
  • 1714 VIA 3-D Model Drawing (Short Pin)
    IGS  STP
  • 1714 VIA 3-D Model Drawing (Long Pin)
    IGS  STP

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Related Products

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.