Skip to main content

MIL-COTS VIPAC Array™ Chassis Mount DC-DC Converter

VIPAC Arrays are a highly flexible system of DC input; power building blocks that can be configured with as many as four user-definable outputs on a low-profile, coldplate chassis. Using the Vicor PowerBench™ design tool, designers are able to specify VIPAC Arrays with Maxi, Mini and Micro product series H- or M-Grade converters with inputs of 24, 28 or 300VDC and outputs from 2 to 48VDC at power levels up to 500W per output. VIPAC Arrays are ideal for use in distributed and modular power systems where power density and reliable operation are critical. A current-share option is available on single-output models enabling them to be used in applications requiring high redundancy. Fully connectorized input and output terminations speed system installation and a versatile coldplate chassis simplifies thermal management.

Features and Benefits

Features and Benefits

Configurable single, dual, triple & quad outputs

Configurable single, dual, triple & quad outputs

Simplified hookup

Fully connectorized input & output for simplified hook up

Rugged

Rugged, low‑profile, coldplate chassis

Compliant to MIL-STDs

Compliant to MIL‑STD810F for vibration & shock

and

Power System Designer

Perform a quick product search using the Power System Designer

Input specifications:

Output specifications:

Output specifications:

Output

Power Seminar

Expert-led workshops to boost your power conversion knowledge, spring 2020

Find a location near you

Resources

Note: 24, 28, 48, 72, 110, and 150 V input VIPAC Arrays are designed primarily for military COTS and industrial applications and do not carry safety agency approvals.

  • Outline drawing for VIPAC Array Configuration "A"
    DXF PDF
  • Outline drawing for VIPAC Array Configuration "B"
    DXF PDF
  • Outline Drawing for VIPAC Array Configuration "C"
    DXF PDF
  • Outline drawing for VIPAC Array Configuration "D"
    DXF PDF
  • Outline drawing for VIPAC Array Configuration "E"
    DXF PDF
  • Outline drawing for VIPAC Array Configuration "F"
    DXF PDF
  • Outline drawing for VIPAC Array Configuration "G"
    DXF PDF
  • Outline drawing for VIPAC Array Configuration "H"
    DXF PDF

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products