Today’s vehicles require higher power and less weight
In well-regulated systems, a fixed-ratio converter provides higher efficiency in a smaller size than converters with regulation. Product and system efficiency gains allow designers to optimize system size and costs.
36.0 – 60.0V
38.0 – 55.0V
200.0 – 330.0V
200.0 – 400.0V
240.0 – 330.0V
260.0 – 410.0V
330.0 – 365.0V
360.0 – 400.0V
400.0 – 700.0V
500.0 – 800.0V
2.4 – 55.0V
出力電流:
フル/ハーフチップ: Up to 80A
6123 ChiP: Up to 150A
3814 VIA: Up to 150A
4414 VIA: Up to 125A
Half Chip
0.866 x 0.650 x 0.265in
22.0 x 16.5 x 6.7mm
Full Chip
1.280 x 0.866 x 0.265in
32.5 x 22.0 x 6.7mm
6123 ChiP
2.494 x 0.898 x 0.284in
63.3 x 22.8 x 7.2mm
3814 VIA
3.76 x 1.40 x 0.37in
95.6 x 35.5 x 9.4mm
4414 VIA
4.35 x 1.40 x 0.37in
110.6 x 35.5 x 9.4mm
最大 98%
0 – 60V
出力電圧:0 – 55V
出力電流:最大 115A
Full Chip
32.50 x 22.00 x 6.73mm
Half Chip
22.00 x 16.50 x 6.73mm
SM ChiP
22.83 x 8.52 x 4.9mm
最大 96%