最適なPCBレイアウトと放熱設計技術(英)
The need for new AI processor power delivery
Meeting the demands of SWaP-C for defense and aerospace
48V化で向上する配電性能
Simple Ideas to Make EMI Issues a Thing of the Past
電源設計における分かりやすい安全規格
防衛アプリケーションのためのDC-DC電源システムの要求仕様
EMI challenges and troubleshooting techniques
バッテリー・アプリケーション向けパワーコンポーネント
Avoiding common AC-DC design pitfalls
Your Power System Failed its Conducted EMI Test – Now What?
Thermal Simulation for Cooler Power Systems
鉄道アプリケーション向けの電源システム設計
Maximum Load: The Wrong Specification for Pulsed Power
モジュールで構成するDC-DC電源システムの最適な設計手法(英)
Tethered UAV power matching
VITA 62 power supply 270VDC input I2C™ communication
Sine amplitude converters provide design flexibility
The easiest way to design the proper thermal management system
How to increase efficiency of large displays
Vicor ZVS regulators = > the sweet spot in integration
Meeting conducted noise standards
What to consider when choosing a buck regulator
Back to basics: the importance of switching frequency
Thermal testing of high density power components
Optimizing the integration of point-of-load buck converters
Back to basics: what are Y-capacitors?
Thermal design in the age of double-sided component cooling
Step-by-step design for safety for power system designers
Back to basics: choosing the perfect regulator
Back to basics: meeting EMI for AC-DC systems
Back to basics: what does Power Factor mean and why must we correct it?
Powering highly capacitive loads with DC-DC converters
Back to basics: handling high-input transients
More Answers to Your Bi-Directional Power Design Questions
Scalable, low weight DC-DC solution with high capacitive loads
Online Vicor tools: simulators
How the Power Component Design Methodology delivers optimized LED power systems
Back to basics: using adaptive-loop feedback to regulate your converter output
Recommendations for Maximum Compressive Force of Heat Sinks
Parallel DCMs™
Minimal distortion and power supply noise helps achieve maximum range in portable ground radar
Optimize battery charging and control motor start-up allows longer time in flight for inspection UAVs
Direct infrared countermeasure's optical circuitry runs cooler while meeting stringent EMI specs
Avionic equipment operates simultaneously from multiple power sources in extreme temps without fans
Enhanced onboard satellite voice and data communications takes advantage of maximized power amplifier efficiency
Supply voltage for the RF amplifier is well regulated during frequency-hopping, providing secure communication in portable radios
Improved efficiency of the power supply allows high temp operation in RF signal intelligence
Soldering Methods and Procedures for Vicor Power Modules
Hot Swap Capability Eliminates Down Time
Adjustable Latching Output Overcurrent Circuit
Constant Current Control for DC-DC Converters
Separating the functions of a traditional DC converter improves the speed and accuracy for 3D printers
Slowed ramp-up process relieves stress of the power supply during startup in vehicle mounted advertising displays
Power supply size reduction allows for additional medical diagnostic equipment functionality within the same footprint
The rugged environment for Bus Wi-Fi gets an efficient and reliable power
Different vehicle voltages is accommodated by one solution for digital video recorders
A third more power in just 20% of the space for vehicle GPS applications
Fire alarm control unit uses DC-DC supply and battery backup while increasing functionality
Scalable power solutions allow marine instrumentation to keep precision while operating in extreme environments
Scientific instrumentation gets twice the power without impacting the size of the equipment
Power solution operates in extreme temperatures for LEDs to display brighter lights, longer
Remote radio units better distribute traffic while operating under fault conditions
Conduction-cooling solution allows for truly portable network test equipment
4G remote radio unit extends mobile signal coverage in remote areas
A fanless power solution gives antenna array fast, reliable data coverage.
100% reliable backhaul communications uses an array with a footprint of just 52.97 cm2
Distributed antenna system redesign is now powered over ethernet
Powering high-tech 4K cameras overcomes size, weight and EMI requirements
High power supply efficiency provides reliable power over ethernet
A complete N+1 solution maintains uptime for network security AC-DC power supply
AC line input replaces an existing DC solution in an existing PBX system
Dual-sided cooling of power supplies on vertically-mounted racks improves thermal performance for sub-combat control
Pulsed energy demands of airborne infrared countermeasures are averaged out to avoid system interference
Scalable, low-weight DC-DC solution for high-capacitive loads in airborne radar
More power supports more functionality in the same space used across different platforms in sub sonar systems
Flexible power solution with different outputs allows for easily-upgraded flight simulators
Image stability for the gimbal system improves vehicle-mounted optical sights
Lightweight and small-sized power solution for thermal imaging camera supports increasing power and complexity
A wide-input voltage range allows full utilization of the battery, which extended the range of the UAVs
Multiple power supplies paralleled together provided 9kW high-output power
Different power requirements are handled so that UAVs adapt to different required payloads
VITA 62 increases existing power specs necessary for aircraft pod-mounted power supply
Handling a variety of user-defined output power requirements for medical carts
Industrial welding laser speed and accuracy improves using factorized power architecture
Scalable power solution matches specific power levels for various machines in optical sorting
Automated test equipment’s speed and throughput improves with factorized power architecture
Explosive-proof camera images in variable lighting conditions become more clear, sharp and accurate with AC-DC solution
Industrial flow meters are more accurate while working over wider flow ranges
Speed, precision, resolution and contrast of engraving lasers is improved using wide-input and output-range regulators
Managing the heat of the power supply makes rail signaling more reliable
Powering a smart control upgrade minimizes wasted head in hydraulic pumps
Meeting the Power Challenges for Today’s Modern Rail
大容量コンデンサを削除することにより 小型/ 軽量なシステムを構築
電力供給ネットワークを刷新する電圧変換比固定DC-DCコンバータ
Vicor電源技術セミナー&ワークショップ
最適なPCBレイアウトと放熱設計技術(英)
Factorized Power 技術を用いて、モバイル衛星ブロードバンド接続の信頼性を大幅に改善して、より高性能なモバイル通信を実現
Low-profile AC-DC solution allows distributed antenna system to run at high temps without fans
機動性とリモート通信を革新する、新しい有線ドローン
メジャーツーリングカー選手権で世界初のハイブリッドシステム導入へ(日)
世界初、UAV向け水素燃料電池パワーパックを製品化
Decreased weight and size of the power source enables the payload increase of tethered robots
MIL-STD power components withstand mechanical stresses caused by vibration and acceleration in helicopter gearboxes
サンゴ礁の復元と拡大して、海岸の浸食を防止し海洋生体系を保つ
Enormous video wall display becomes feasible with a move to component-enabled, higher voltage bus
Additional electronics for passenger seat actuators are solved with smaller, lighter components
Electric-powered aviation with high-efficiency, scalable power components
5kW tethered UAVs fly higher and longer using increased voltage on the tether
Bidirectional DC-DC converters conveniently transfer power between the grid and batteries in home energy storage
ロボットのための高効率給電システム
High voltage bus converters significantly reduce installation costs for outdoor stadium lighting
電源システムの見えないコストを 削減する方法
Power averaging with regulation: a smart solution for pulsed loads
Output Voltage Trimming
Power on Package and 3M Demonstration
An introduction to ZVS Buck Regulators
How to Use the 24 V ZVS Buck Evaluation Board
An Introduction to Vicor's PRM® Modules
Gyoukou Supercomputer Leveraging 48V Factorized Power
Thermal and mechanical considerations
Lack of resources and skills hamper successful delivery of power-system projects
Designing rapid-start power applications that never fail
Designing military-grade, rapid-start power applications
複数のコンバータを使用した ワイド入力 DC-DC 電源ソリューション
仕様変更―電源設計エンジニアの 課題としてまず挙げられること
複数のコンバータを使用した ワイド入力 DC-DC 電源ソリューション
高性能電源モジュールのパッケージング技術(日)
革新した電力供給ネットワーク (PDN) (英)
Power system design: Get to market fast
BCMs transform high-voltage batteries into SELV systems
The challenges of high power LED design
An easier and more efficient way to keep your LEDs running brighter, longer!
Why are power designs moving to 48V?
DCM family
Leveraging bus converters in regulated DC-DC applications
PI352x-0x-EVAL1 ZVS switching regulators 60VIN buck customer eval board
PI3740-00-EVAL1, -EVAL2 ZVS switching regulators buck-boost evaluation board
Constant-current (CC) evaluation board
PI31xx-xx-EVAL1 ZVS isolated DC-DC converter evaluation board
PI3749-x0-EVAL1 ZVS switching regulators buck-boost evaluation board
PI3741-0x-EVAL1 ZVS switching regulators buck-boost evaluation board
Power System Designer
AC to point-of-load development kit
Analog control 3623 and 4623 ChiP™ DCMs™ evaluation board
VI Chip® VTM™ evaluation board
VI Chip® BCM® evaluation board
PRM-AL customer evaluation boards
Full-chip PRM™-RS customer board
SMT J-Lead VI Chip® soldering recommendations
Current share boards
PI31xx product family reflow soldering guidelines
Filter considerations for the IBC™
PCB mount VIA soldering guidelines
Fault-management circuit
Offline power supply using the FARM AC front-end module
Thermal management for VIA™ and ChiP™ modules
GQFN SiP soldering recommendations
MIL EMI and transient solutions
Filter network design for VI Chip® DC-DC Converter Modules
Single DCM™ as an isolated, regulated DC‑DC Converter
Through-hole ChiP™ package soldering guidelines
Wide-range trimming with variable loads
High efficiency battery charger using power components
SM-ChiP™ reflow soldering recommendations
Surviving load dumps on military vehicles
RoHS-compliant through-hole VI Chip® soldering recommendations
Micro DC-DC converter family isolated remote sense
Dual-stage feedback technique for single-pole feedback compensation
EDN: Vicor Powers AI and Automotive
Distributing power to HEV/EV electrical systems with DCMs™
How Vicor power components enable power averaging
Electronic Specifier: Package Prepares for AI Computing
PFC single-conversion line ripple cancellation using the Yeaman topology
Maxi, Mini, Micro DC-DC converters parallel bus: PR pin
Designing high-power parallel arrays with PRMs
PI332x-00-EVAL1 ZVS switching regulators 60VIN buck customer eval board
NBM2317 SM‑ChiP™ (non-isolated bus converter module) evaluation board
PI33xx‑2x‑EVAL1 ZVS switching regulators I2C™ digital interface
PI33xx-xx-EVAL1 & PI34xx-xx-EVAL1 ZVS buck regulator evaluation board
PI33xx-xx-EVAL1 ZVS switching regulators multi-phase
VITA 62 3U power supply parallel operation
PI358x-00-EVAL1 ZVS Regulators 30 – 60VIN ZVS Buck evaluation board
PRM™and VTM™ parallel array operation
VI Chip® PRM™ evaluation board
VI Chip® BCM® Bus Converter thermal management
FPA printed circuit board layout guidelines
HV ChiP BCM® reverse start-up circuit
Why are power designs moving to 48V?
Mitigating undesired input beat frequencies in parallel DC-DC converter arrays
Power Distribution Network design for automated test equipment
Configuring Vicor IBC converters with niPOLs
Reverse-mode application of Sine Amplitude Converters
PMBus® 2361 and 6123 ChiP™ BCM® bus converter evaluation board
Analog HV and LV 6123 ChiP™ BCM® bus converter evaluation board
Designing a BCM® pre‑charge circuit
VI Chip® high-voltage BCM® customer evaluation board
Active filters control EMI, save PCB space and enhance airflow
Thermal models of Vicor power components
DCM for tethered UAV applications
最適なPCBレイアウトと放熱設計技術(英)
モジュールで構成するDC-DC電源システムの最適な設計手法(英)
High-density, modular power delivery networks optimize mobile robot performance
One wireless charger for multiple robots
Low-weight, low-noise solution for sewer inspection robots
More patrolling, less recharging for security robots
More power within the same space for machine vision systems
Improving the ergonomics of hand-held tools with medical robots
Wide input voltage facilitates contactless power solution for overhead gantry robots
High efficiency converters help maximize run-time for autonomous warehouse robots
Fuel cell powered drones deliver humanitarian supplies
Lighter cables enable new markets for tethered drones
Environmentally friendly electric power systems for the airline industry
Today’s vehicles require higher power and less weight
高性能電源モジュールのパッケージング技術(日)
Power averaging saves cost for weaving looms
Reliable operation in a tough environment for ore prospecting instrumentation
DC-DC transformer facilitates implementation of longer tether for underwater ROV
Delivering high current at very low voltage for satellite antennas
Bi-directional converter shrinks battery array to one cell for portable x-rays
Aircraft gets an 11kW power supply the size of a tablet computer
High density power allows for unobtrusive 5G indoor small-cell base station
日経X-TECH:高度な電力供給ネットワークがあらゆる業界、特にHPC、自動車、産業市場に新たな可能性を生み出す
世界初、UAV向け水素燃料電池パワーパックを製品化
Power of the module
Meeting the challenges of power-hungry Aerospace and Defense applications with modular power
Defense and Aerospace: Powering edge technologies with SWaP constraints
Autonomous wireless charging boosts robot fleet productivity
メジャーツーリングカー選手権で世界初のハイブリッドシステム導入へ(日)
400VをSELVシステムの電源に(英)
革新した電力供給ネットワーク (PDN) (英)
EMI challenges and troubleshooting techniques
Tethered UAV power matching
機動性とリモート通信を革新する、新しい有線ドローン
Designing high-power parallel arrays with PRMs
BCMs transform high-voltage batteries into SELV systems
Design guide to powering tethered UAVs
航空業界向けの環境に優しい電源システム(英)
EETimes Japan: 自動車業界に新しい設計概念を、モジュールを組み合わせてあらゆる電力レベルに対応
Avoiding common AC-DC design pitfalls
テスラとVicorが、自動車の電源システムを設計するうえで重要なトレードオフについて意見交換
Eliminate intermediate energy storage in EV power architectures
Electrified vehicles: 48V is the new 12V
Autonomous wireless charging keeps robots moving
High-density DC-DC delivers 22A, with Sn/Pb BGA option
サンゴ礁の復元と拡大して、海岸の浸食を防止し海洋生体系を保つ
Vicor power modules support charging, delivery and conversion for electrified vehicles
Power delivery networks at a crossroads
ロボットのための高効率給電システム
Factorized Power 技術を用いて、モバイル衛星ブロードバンド接続の信頼性を大幅に改善して、より高性能なモバイル通信を実現
Factorized Power Accelerates Coral Reef Restoration
PSDcast – Autonomous wireless charging of robot and drone fleets will reshape the future of automation and production
Electric-powered aviation with high-efficiency, scalable power components
The future of automotive power is 48V
WiBotic autonomous wireless charging solutions increase uptime and battery life of robot fleets
What are the advantages of a decentralized power architecture in automotive?
電力供給ネットワークを刷新する電圧変換比固定DC-DCコンバータ
48V化で向上する配電性能
Power Electronic Tips: Where fixed-ratio converters fit in high-power delivery systems
回路モデルを用いた熱シミュレーション
Power Electronic Tips: Where fixed-ratio converters fit in high-power delivery systems
Electronic Specifier: Power electronics at a crossroads
Mouser: DC-DC converters provide superior power system performance and connectivity
Mouser: High-power, zero-voltage switching DC-DC converters consistently deliver high efficiency
Mouser: New class of DC-DC power converters meet the rigors of onboard rail applications
Digi-Key: Powering modern rail systems
Mouser: 48V/12Vを双方向変換・98%の高効率
Mouser: High-efficiency point-of-load regulators
Mouser: Wide range direct to point-of-load regulators
Digi-Key: DC-DC converters that provide all the necessary performance and features needed to create smaller, lighter and less costly power systems
Digi-Key: High‑performance buck regulators achieve size reduction
Electronic Design: Solve auto electrification challenges with a decentralized 48V power architecture
Power System Design: When less is more
Bodos: Disrupting Conventional Electrical Power within Automotive
Adopting the 48V battery
Meeting the Power Challenges for Today’s Modern Rail
Digi-Key: Efficiently Bridging 12V to 48V
大容量コンデンサを削除することにより 小型/ 軽量なシステムを構築
Factorized Power Architecture: Achieving high-density and efficiency in board mounted power
DCM family
SM-ChiP™ reflow soldering recommendations
VITA 62 increases existing power specs necessary for aircraft pod-mounted power supply
Vicor電源技術セミナー&ワークショップ
VITA 62 3U power supply parallel operation
VITA 62 power supply 270VDC input I2C™ communication
EDN: Vicor Powers AI and Automotive
VIA™ Package PMBus® Interface and Accessories User Guide
PMBus® interface and accessories (for use with adapter part number I2C-ADAPTER-A02)
GQFN SiP soldering recommendations
ECN: Requirements increase for smaller, high-performance power supplies and modules
PI358x-00-EVAL1 ZVS Regulators 30 – 60VIN ZVS Buck evaluation board
Assembly guideline for ZVS Buck and Buck‑Boost, 10 x 10mm and 10 x 14mm LGA/BGA packages
複数のコンバータを使用した ワイド入力 DC-DC 電源ソリューション
複数のコンバータを使用した ワイド入力 DC-DC 電源ソリューション
PFC MicroS™ power factor corrected AC-DC switcher
PFC Micro™ power factor corrected AC-DC switcher
QPI-x-EVAL1
QPO-1-EVAL1
QPO-2-EVAL1
PFC Mini™ power factor corrected AC-DC switcher
QPI-12-CB1-EVAL board
Power averaging with regulation: a smart solution for pulsed loads
Image stability for the gimbal system improves vehicle-mounted optical sights
PI33xx‑2x‑EVAL1 ZVS switching regulators I2C™ digital interface
Why are power designs moving to 48V?
鉄道アプリケーション向けの電源システム設計
Your Power System Failed its Conducted EMI Test – Now What?
Thermal management for VIA™ and ChiP™ modules
Scalable, low-weight DC-DC solution for high-capacitive loads in airborne radar
DCM for tethered UAV applications
NBM2317 SM‑ChiP™ (non-isolated bus converter module) evaluation board
Direct infrared countermeasure's optical circuitry runs cooler while meeting stringent EMI specs
Supply voltage for the RF amplifier is well regulated during frequency-hopping, providing secure communication in portable radios
Thermal design in the age of double-sided component cooling
Step-by-step design for safety for power system designers
Bodos: Handling Late Changes in Power System Designs
A novel approach to industrial rectifier systems: Dense, efficient and modular architecture enabled by fixed-ratio bus converters
Mitigating undesired input beat frequencies in parallel DC-DC converter arrays
Electronic Specifier: Package Prepares for AI Computing
Leveraging bus converters in regulated DC-DC applications
How Vicor power components enable power averaging
PFC single-conversion line ripple cancellation using the Yeaman topology
Practical EMI control in a power component design space
A wide-input voltage range allows full utilization of the battery, which extended the range of the UAVs
Different power requirements are handled so that UAVs adapt to different required payloads
PI31xx-xx-EVAL1 ZVS isolated DC-DC converter evaluation board
電源設計における分かりやすい安全規格
The Power Dilemma for the Next Generation of Automobiles
Lack of resources and skills hamper successful delivery of power-system projects
Recommendations for Maximum Compressive Force of Heat Sinks
High-performance zvs buck regulator removes barriers to increased power throughput in wide input range point-of-load applications
Control of a discontinuous-conduction-mode ZVS Buck-Boost topology for microprocessor core power
Thermal models of Vicor power components
Designing military-grade, rapid-start power applications
Creating high-voltage outputs for the Micro, Mini, Maxi; VI-200, MI-200; VI-J00, MI-J00 converter families only
An easier and more efficient way to keep your LEDs running brighter, longer!
Why are power designs moving to 48V?
Reverse-mode application of Sine Amplitude Converters
電源システムの見えないコストを 削減する方法
PFC MegaPAC-EL™ PFC MegaPAC-HPEL™ power factor corrected AC-DC switchers
PFC MegaPAC™ power factor corrected AC-DC switchers
HV ChiP BCM® reverse start-up circuit
Power on Package and 3M Demonstration
Designing rapid-start power applications that never fail
Power System Designer
Filter considerations for the IBC™
Micro DC-DC converter family isolated remote sense
Improving the light-load efficiency of a VI Chip® Bus Converter array
Offline power supply using the FARM AC front-end module
仕様変更―電源設計エンジニアの 課題としてまず挙げられること
Fault-management circuit
Designing a BCM® pre‑charge circuit
Gyoukou Supercomputer Leveraging 48V Factorized Power
DC MegaPAC™ DC-DC switcher
Decreased weight and size of the power source enables the payload increase of tethered robots
Power sharing among converters simplifies remote upgrading of optical packet transport systems
AC line input replaces an existing DC solution in an existing PBX system
Distributed antenna system redesign is now powered over ethernet
A complete N+1 solution maintains uptime for network security AC-DC power supply
High power supply efficiency provides reliable power over ethernet
Powering high-tech 4K cameras overcomes size, weight and EMI requirements
Remote radio units better distribute traffic while operating under fault conditions
100% reliable backhaul communications uses an array with a footprint of just 52.97 cm2
A fanless power solution gives antenna array fast, reliable data coverage.
4G remote radio unit extends mobile signal coverage in remote areas
Conduction-cooling solution allows for truly portable network test equipment
Low-profile AC-DC solution allows distributed antenna system to run at high temps without fans
Industrial flow meters are more accurate while working over wider flow ranges
Industrial flow meters are more accurate while working over wider flow ranges
Explosive-proof camera images in variable lighting conditions become more clear, sharp and accurate with AC-DC solution
Maxi, Mini, Micro DC-DC converters parallel bus: PR pin
The rugged environment for Bus Wi-Fi gets an efficient and reliable power
Different vehicle voltages is accommodated by one solution for digital video recorders
Automated test equipment’s speed and throughput improves with factorized power architecture
Fire alarm control unit uses DC-DC supply and battery backup while increasing functionality
Industrial welding laser speed and accuracy improves using factorized power architecture
Scalable power solutions allow marine instrumentation to keep precision while operating in extreme environments
Bidirectional DC-DC converters conveniently transfer power between the grid and batteries in home energy storage
Handling a variety of user-defined output power requirements for medical carts
Power supply size reduction allows for additional medical diagnostic equipment functionality within the same footprint
Scalable power solution matches specific power levels for various machines in optical sorting
Power solution operates in extreme temperatures for LEDs to display brighter lights, longer
High voltage bus converters significantly reduce installation costs for outdoor stadium lighting
Scientific instrumentation gets twice the power without impacting the size of the equipment
Managing the heat of the power supply makes rail signaling more reliable
Slowed ramp-up process relieves stress of the power supply during startup in vehicle mounted advertising displays
Speed, precision, resolution and contrast of engraving lasers is improved using wide-input and output-range regulators
5kW tethered UAVs fly higher and longer using increased voltage on the tether
Enormous video wall display becomes feasible with a move to component-enabled, higher voltage bus
Separating the functions of a traditional DC converter improves the speed and accuracy for 3D printers
PI31xx product family reflow soldering guidelines
Powering a smart control upgrade minimizes wasted head in hydraulic pumps
A third more power in just 20% of the space for vehicle GPS applications
VI Chip® BCM® Bus Converter thermal management
FPA printed circuit board layout guidelines
PRM™and VTM™ parallel array operation
Through-hole ChiP™ package soldering guidelines
Filter network design for VI Chip® DC-DC Converter Modules
RoHS-compliant through-hole VI Chip® soldering recommendations
SMT J-Lead VI Chip® soldering recommendations
PI332x-00-EVAL1 ZVS switching regulators 60VIN buck customer eval board
Providing a constant current for powering LEDs using the PRM™ and VTM™
Optimize battery charging and control motor start-up allows longer time in flight for inspection UAVs
Flexible power solution with different outputs allows for easily-upgraded flight simulators
Lightweight and small-sized power solution for thermal imaging camera supports increasing power and complexity
Enhanced onboard satellite voice and data communications takes advantage of maximized power amplifier efficiency
More power supports more functionality in the same space used across different platforms in sub sonar systems
Minimal distortion and power supply noise helps achieve maximum range in portable ground radar
Multiple power supplies paralleled together provided 9kW high-output power
Low levels of conducted and radiated EMI enable detection of signals outside the aircraft in airborne electronic countermeasure
Dual-sided cooling of power supplies on vertically-mounted racks improves thermal performance for sub-combat control
Improved efficiency of the power supply allows high temp operation in RF signal intelligence
MIL-STD power components withstand mechanical stresses caused by vibration and acceleration in helicopter gearboxes
MIL EMI and transient solutions
Achieving high-accuracy voltage (or current) regulation with the DCM™ Up to ±1% regulation
Configuring Vicor IBC converters with niPOLs
Under/overvoltage lockout for VI‑200/VI‑J00 and Maxi, Mini, Micro converters
PCB mount VIA soldering guidelines
Parallel DCMs™
Current share boards
Meeting transient specifications for electrical systems in military vehicles
Thermal considerations: assuring performance of the Vicor Maxi, Mini, Micro series high‑density DC-DC Converter Modules
Creating higher voltage outputs using series connected Sine Amplitude Converters
Single DCM™ as an isolated, regulated DC‑DC Converter
Soldering Methods and Procedures for Vicor Power Modules
Surviving load dumps on military vehicles
Wide-range trimming with variable loads
Designing high-power arrays using Maxi, Mini and Micro family DC-DC Converters
Using modular DC-DC converters to meet European standards for railway applications
High efficiency battery charger using power components
Constant Current Control for DC-DC Converters
Adjustable Latching Output Overcurrent Circuit
Hot Swap Capability Eliminates Down Time
Meeting the demands of SWaP-C for defense and aerospace
Back to basics: choosing the perfect regulator
Additional electronics for passenger seat actuators are solved with smaller, lighter components
防衛アプリケーションのためのDC-DC電源システムの要求仕様
More Answers to Your Bi-Directional Power Design Questions
バッテリー・アプリケーション向けパワーコンポーネント
Scalability of bi-directional power design: your questions answered
PI352x-0x-EVAL1 ZVS switching regulators 60VIN buck customer eval board
PI3740-00-EVAL1, -EVAL2 ZVS switching regulators buck-boost evaluation board
The challenges of high power LED design
ExaScaler and PEZY Computing unveil the first super computer
Scalable, low weight DC-DC solution with high capacitive loads
How the Power Component Design Methodology delivers optimized LED power systems
PI3741-0x-EVAL1 ZVS switching regulators buck-boost evaluation board
Simple Ideas to Make EMI Issues a Thing of the Past
Vicor ZVS regulators = > the sweet spot in integration
The easiest way to design the proper thermal management system
Thermal Simulation for Cooler Power Systems
Maximum Load: The Wrong Specification for Pulsed Power
Enabling Bi-Directional Energy Flow Using DC Power Transformers
How to increase efficiency of large displays
28VDC MIL-COTS VIPAC™ family
Power system design: Save time using Vicor's Power System Designer tool
Power system design: Get to market fast
Distributing power to HEV/EV electrical systems with DCMs™
AC to point-of-load development kit
PI3749-x0-EVAL1 ZVS switching regulators buck-boost evaluation board
NBM6123 ChiP™ analog low-voltage non-isolated bus converter module evaluation board
PI354X-00 evaluation board 36V to 60VIN, 2.5, 3.3, 5.0 and 12VOUT buck regulator & LED driver
PMBus® 2361 and 6123 ChiP™ BCM® bus converter evaluation board
7 ways to shrink your power system
Optimizing the integration of point-of-load buck converters
Analog HV and LV 6123 ChiP™ BCM® bus converter evaluation board
Powering highly capacitive loads with DC-DC converters
3-Phase MegaPAC-EL™ (low noise), 4kW MegaPAC-EL™ (low loise), AC-DC switchers
Sine amplitude converters provide design flexibility
Analog control 3623 and 4623 ChiP™ DCMs™ evaluation board
Online Vicor tools: simulators
Full-chip PRM™-RS customer board
VI Chip® BCM® evaluation board
Packaging innovations: doubling the surface area for cooling
VI Chip® remote-sense PRM™ evaluation board (for use with PCB part numbers 39537 and 38693)
PI33xx-xx-EVAL1 & PI34xx-xx-EVAL1 ZVS buck regulator evaluation board
Back to basics: using adaptive-loop feedback to regulate your converter output
Thermal testing of high density power components
Back to basics: what does Power Factor mean and why must we correct it?
Back to basics: how do I ensure correct power rail sequencing in a multi-rail power architecture?
Power Distribution Network design for automated test equipment
PRM-AL customer evaluation boards
Half-chip PRM-RS customer evaluation board (for use with PCB part number 35307)
VI Chip® VTM™ evaluation board
Back to basics: the importance of switching frequency
VI Chip® high-voltage BCM® customer evaluation board
High-voltage DC distribution is key to increased system efficiency and renewable energy opportunities
How to meet European standards for rail applications
Back to basics: what are Y-capacitors?
Back to basics: zero-voltage switching – what it is and why it’s important for buck-voltage regulation
VI Chip® PRM™ evaluation board
Reduce load capacitance in noise-sensitive, high-transient applications, through implementation of active filtering
Active filters control EMI, save PCB space and enhance airflow
350 – 12VDC “Yeaman Topology” power system
Dual-stage feedback technique for single-pole feedback compensation
An Introduction to Vicor's PRM® Modules
What to consider when choosing a buck regulator
Back to basics: understanding and mitigating the growing problem of distribution losses
Enables quick and easy configuration of complete, high efficiency, compact, multi-output power systems.
An introduction to ZVS Buck Regulators
How to Use the 24 V ZVS Buck Evaluation Board