Skip to main content
Solving SWaP-C power challenges for MIL-COTS applications Example Applications Products

A need for high-density power solutions

One of the central challenges facing defense industry designers is the ongoing struggle to reduce size, weight, power, and cost (SWaP-C), while at the same time increasing command, control, communications, computing, intelligence, surveillance, and reconnaissance (C4ISR) capabilities. These competing priorities require solutions with ever-increasing power densities and capabilities, while still meeting the stringent reliability, cost, and time-to-market requirements inherent in these demanding applications. A massive increase in power density for DC-DC converters in the MIL-COTS space would enable military designers to spend less of their size and weight budgets on power, and more on the C4ISR capabilities required in their demanding applications. 

Innovating to deliver more power in less space

Vicor continues to raise the bar by delivering technologically advanced MIL-COTS solutions that meet demanding SWaP-C requirements with all the robustness and reliability you would expect from a company that has been selling power conversion products into aerospace and defense applications for more than 30 years. Vicor has a portfolio of power-dense, low weight, low noise, highly reliable modular component families that enable military equipment designers to create SWaP-C optimized solutions. A good example is our DCM™ family of isolated, regulated DC-DC converters. When compared to the next-best solutions in brick packages, our innovative ChiP and ViA packages enable solutions with upwards of 2.5X improvement in power density by volume, and over 3x the power density by weight.   

Advantages of Vicor solutions for aerospace and defense

Advantages of Vicor solutions for aerospace and defense

Small footprint

Small footprint

Low weight

Low weight

Low noise

Low noise

High reliability

High reliability

Aerospace and military applications examples

Tethered inspection UAV

Light, compact power supply increases UAV payload and supports a backup battery.

Power chain for tethered inspection UAV

Man portable digital radio

The DCM fixed switching frequency (750 kHz) enables a compact EMI filter to meet stringent conducted noise specifications.

Power chain for MIL-COTs communications equipment

Defense portable radio

Airborne equipment

Scalable modular DCM based design, enables high power, regulated outputs with up to 200 mF of bulk capacitance.

Power chain for airborne radar equipment

Radar

Products for aerospace and defense applications

Power supply

VITA-62
VITA-62 compliant power converters VIEW PRODUCTS
Input:


18 – 50VDC
220 – 320VDC

Output (Standard Vita 62):


+12V@ 40A
+5V @ 30A
+3.3V @ 20A
+3.3V @ 6A
+12V @ 1A
-12V @ 1A

Output Power:

600W total power

Operating:

Full Power to 85°C (at Card Edge)

Dimensions:

3U (3.937 x 6.634 x 0.951in)

Isolated, regulated converter modules

MIL-COTS DCM™
Rugged high power converters for 28V and 270V line inputs view products
Input:


270V (160 – 420)
30V (9 – 50)
28V (16 – 50)

Output:

3.3, 5, 12, 15, 24, 28, 48V

Power:


4623 ChiP: Up to 500W
3623 ChiP: Up to 320W
3714 VIA: Up to 500W
3414 VIA: Up to 320W

Dimensions:

4623 ChiP
1.886 x 0.898 x 0.284in
47.91 x 22.8 x 7.21mm

3623 ChiP
1.524 x 0.898 x 0.284in
38.72​ x ​22.8​ x ​7.21mm

3714 VIA
3.75 x 1.40 x 0.37in
95.3 x 35.5 x 9.4mm

3414 VIA
3.38 x 1.40 x 0.37in
85.9 x 35.5 x 9.4mm

Efficiency:

Up to 93%

MIL-COTS PI31xx
Sub 60W power converters for 24V, 28V and 48V line inputs VIEW PRODUCTS
Input:


48V (36 – 75V)
48V (41 – 57V)
28V (16 – 50V)
24V (18 – 36V)

Output:

3.3, 5, 12, 15, 18V

Power:

Up to 60W

Dimensions:


0.87 x 0.65 x 0.265in
22 x 16.5 x 6.7mm

Efficiency:

Up to 89%

Point-of-load regulators

ZVS Buck
12V, 24V or 48V direct to point-of-load regulators VIEW PRODUCTS
Input:


12VIN nominal (8 to 18VIN)
24VIN nominal (8 to 42VIN)
48VIN nominal (30 to 60VIN)

Output:

Wide output range (1 to 16V)

Current:

Up to 22A

Dimensions:

LGA SiP
10 x 14 x 2.56mm

BGA SiP
10.5 x 14.5 x 3.05mm
10.5 x 10.5 x 3.05mm

GQFN
7.0 x 8.0 x 0.85mm

Efficiency:

Up to 98%
Light load and full load high efficiency performance

ZVS Buck-Boost
Wide range direct to point-of-load regulators VIEW PRODUCTS
Input:

8 – 60V

Output:

10 – 54V

Power:

Up to 200W continuous

Dimensions:

LGA SiP
10 x 14 x 2.5mm

BGA SiP
10.5 x 14.5 x 3.05mm

Efficiency:

Over 98% efficiency
at >800 kHz FSW

Isolated, fixed ratio converter modules

MIL-COTS High-Voltage BCM® Bus Converter
High-voltage bidirectional bus converters view products
Input:


200 – 400VDC
400 – 700VDC
500 – 800VDC

Current Rating:

Up to 35A

Efficiency:

Up to 98%

Dimensions:

6123 ChiP package
2.494 x 0.898 x 0.284in
63.3 x 22.8 x 7.2mm

4414 VIA package
4.35 x 1.40 x 0.37in
110.55 x 35.54 x 9.40mm

Filters

MIL-COTS MFM™
Input filter for DCMs in a VIA package Learn more
Input:


28V
270V

Output current:

Up to 22A

Transient Compliance:


MIL-STD-704
MIL-STD-1275
DO-160

Dimensions:


1.76 x 1.40 x 0.36in
44.6 x 35.5 x 9.2mm

QPI
Active EMI filters provides conducted common-mode (CM) and differential-mode (DM) attenuation from 150kHz to 30MHz (CISPR22 range). Learn more
Input:


48V (30 – 80 V) Comms.
28V (5 – 50 V) M-Grade
24V (10 – 40 V) Industrial

Current Rating:


7A
14A

Surge Rating 100 ms:

100V

Attenuation:


Up to 60 dB CM @ 250 kHz
Up to 80 dB DM @ 250 kHz

Temperature PCB:


-40°C to + 100°C
-55°C to 125°C (M-Grade)

Dimensions:


LGA Packages
25 x 25 x 4.5mm
12.4 x 25 x 4.5mm

Efficiency:

>99% @ Full Load

and

Power System Designer

Quickly configure a power system using the Power System Designer

Input specifications:

Output specifications:

Output specifications:

Output

Resources