Delivering high current at very low voltage for satellite antennas
The PRM is a family of zero-voltage switching (ZVS) buck-boost regulators with a wide input voltage range that provide a regulated, adjustable output voltage. PRMs can be used stand-alone as non-isolated voltage regulators or combined with VTM current multipliers for an isolated or non-isolated DC-DC solution.
High density
Wide VIN optimized for 48VOUT
High efficiency
Flexible
Vin (V) | Vout (V) | Output Power (W) | Package | Note | Add to cart / view details | ||
---|---|---|---|---|---|---|---|
![]() |
Vin (V): 48 (38-55) | Vout (V): 48 (5.0-55) | Output Power (W): 200 | Package: Half Chip | Note: 2, 3 | Details | |
![]() |
Vin (V): 48 (38-55) | Vout (V): 48 (20-55) | Output Power (W): 250 | Package: Half Chip | Note: | Details | |
![]() |
Vin (V): 48 (38-55) | Vout (V): 48 (5.0-55) | Output Power (W): 400 | Package: Full Chip | Note: 2, 3 | Details | |
![]() |
Vin (V): 48 (38-55) | Vout (V): 48 (20-55) | Output Power (W): 500 | Package: Full Chip | Note: | Details | |
![]() |
Vin (V): 48 (36-75) | Vout (V): 48 (20-55) | Output Power (W): 200 | Package: Half Chip | Note: | Details | |
![]() |
Vin (V): 48 (36-75) | Vout (V): 48 (20-55) | Output Power (W): 400 | Package: Full Chip | Note: | Details | |
![]() |
Vin (V): 48 (45-55) | Vout (V): 48 (20-55) | Output Power (W): 500 | Package: Full Chip | Note: 1 | Details | |
![]() |
Vin (V): 48 (45-55) | Vout (V): 48 (20-55) | Output Power (W): 250 | Package: Half Chip | Note: 1 | Details | |
![]() |
Vin (V): 53 (45-55) | Vout (V): 53 (20-55) | Output Power (W): 250 | Package: Half Chip | Note: 1, 2 | Details | |
![]() |
Vin (V): 48 (38-55) | Vout (V): 48 (5.0-55) | Output Power (W): 600 | Package: Full Chip | Note: 2, 3 | Details | |
Notes:
1. PFM Compatible, PRM is designed to follow PFM AC/DC products, see datasheet for details.
2. High Capacitance Load capable. PRM is designed to drive high capacitance loads, see datasheet for details.
3. External Error Amp required. PRM designed for Remote Sense Operation, see datasheet for detail
Expert-led workshops to boost your power conversion knowledge, spring 2020
Find a location near youGet more documents, videos and case studies in the resource library for engineers
Bus converters
Factorized power current multiplier
Rugged factorized power solutions