Skip to main content

Non-Isolated Regulated DC-DC Converter Modules

Non-isolated Bus Architecture (NBA) is an evolution from IBA necessitated by data center and supercomputing systems. Our converters provide high-efficiency conversion in small packages. Designers can use these converters to integrate 12V loads into new 48V infrastructure or introduce new 48V capabilities into existing 12V infrastructures.

DCM
Non-isolated derivative to a standard DCM dedicated to 48V to 12V conversion in data center, automotive, and industrial markets VIEW PRODUCTS
Input:

40 – 60V

Output:

10 – 13.5V

Power:

750W

Efficiency:

Up to 97.3%
 

Dimensions:

3717 SM-ChiP
36.7 x 17.3 x 7.42mm

Data Center
Factorized Power for Data Center Applications VIEW PRODUCTS
Input:

38 – 60V

Output:

0 – 2.3V

Power:

Up to 200W

Efficiency:

Up to 97% efficiency
 

Dimensions:

0823 ChiP
22.83 x 8.52 x 4.5mm

1323 ChiP
13.49 x 22.5 x 4.5mm

LGA SiP:
10 x 14 x 2.5mm

PRM™
Pre- and post-transformation regulators VIEW PRODUCTS
Input:

48V (36 – 75V)

Output:

48V (5 – 55V)

Power:

Up to 600W

Efficiency:

Up to 97%

Dimensions:

Full Chip
32.5 x 22 x 6.73mm

Half Chip
22 x 16.5 x 6.73mm

ZVS Buck
12V, 24V or 48V direct to point-of-load regulators VIEW PRODUCTS
Input:


12VIN nominal (8 to 18VIN)
24VIN nominal (8 to 42VIN)
48VIN nominal (30 to 60VIN)

Output:

Wide output range (1 to 16V)

Current:

Up to 22A

Efficiency:

Up to 98%
Light load and full load high efficiency performance

Dimensions:

LGA SiP
10 x 14 x 2.56mm

BGA SiP
10.5 x 14.5 x 3.05mm
10.5 x 10.5 x 3.05mm

GQFN
7.0 x 8.0 x 0.85mm

ZVS Buck-Boost
Wide range direct to point-of-load regulators with -55°C to +115°C operation VIEW PRODUCTS
Input:

8 – 60V

Output:

10 – 54V

Power:

Up to 200W continuous

Efficiency:

Over 98% efficiency
at >800 kHz FSW
 

Dimensions:

LGA SiP
10 x 14 x 2.5mm

BGA SiP
10.5 x 14.5 x 3.05mm (tin-lead available)

and

Power System Designer

Perform a quick product search using the Power System Designer

Input specifications:

Output specifications:

Output specifications:

Output

Resources

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.