Attributes of high‑performance power module packaging
NBMs are fixed ratio (non-regulating) non-isolated, bidirectional DC-DC converters. These modules provide a complete DC-DC solution and do not require an external input filter or bulk capacitors. In addition, the NBM2317 features built-in hot-swap capability and inrush current limiting. Fast transient response is supported by the NBM’s low output impedance. Available in through-hole ChiP™ and SM-ChiP™ (surface mount ChiP) board-mount packages.
High efficiency >98%
High power density of up to 3,600W/in3
Parallel operation for multi‑kW arrays
Bidirectional capability
Input (V) | Output (V) | Output Current (A) | Package | Control Interface | Add to cart / view details | |
---|---|---|---|---|---|---|
![]() |
Input (V): 40.0 - 60.0 |
Output (V): 10.0 - 15.0 |
Output Current (A): 60.0 |
Package: 2317 SM-ChiP |
Control Interface: Analog |
Details |
![]() |
Input (V): 36.0 - 46.0 |
Output (V): 12.0 - 15.3 |
Output Current (A): 160.0 |
Package: 6123 ChiP |
Control Interface: Analog |
Details |
![]() |
Input (V): 36.0 - 60.0 |
Output (V): 7.2 - 12.0 |
Output Current (A): 170.0 |
Package: 6123 ChiP |
Control Interface: Analog |
Details |
Expert-led workshops to boost your power conversion knowledge, spring 2020
Find a location near youGet more documents, videos and case studies in the resource library for engineers