Modular DC-DC system design done right
Classic solutions to IBA (Intermediate Bus Architecture) designed systems, the Vicor portfolio of
9 – 420V
Output:3.3, 5, 12, 13.8, 15, 24, 28, 36, 48V
Power:
2322 ChiP: Up to 120W
3623 ChiP: Up to 320W
4623 ChiP: Up to 500W
3414 VIA: Up to 320W
3714 VIA: Up to 500W
5614 VIA: Up to 1300W
Up to 96%
When high performance mattered, Delta Motorsport chose DCMs to power hybrid electric race cars.
DCM4623 ChiP
1.886 x 0.898 x 0.284in
47.91 x 22.80 x 7.21mm
DCM3623 ChiP
1.524 x 0.898 x 0.284in
38.72 x 22.80 x 7.21mm
DCM2322 ChiP
0.978 x 0.898 x 0.284in
24.84 x 22.80 x 7.21mm
DCM3414 VIA
3.38 x 1.40 x 0.37in
85.9 x 35.5 x 9.4mm
DCM3714 VIA
3.75 x 1.40 x 0.37in
95.1 x 35.5 x 9.4mm
DCM5614 VIA
5.57 x 1.40 x 0.37in
141.43 x 35.5 x 9.4mm
48V (36 – 75V)
48V (41 – 57V)
28V (16 – 50V)
24V (18 – 36V)
3.3, 5, 12, 15, 18V
Power:Up to 60W
0.87 x 0.65 x 0.265in
22 x 16.5 x 6.7mm
Up to 89%
PRM: 36 – 75V
VTM: 0 – 60V
PRM: 5.0 – 55V
VTM: 0 – 55V
PRM: Up to 600W
Current:
VTM: Up to 130A
Full Chip
32.50 x 22.00 x 6.73mm
Half Chip
22.00 x 16.50 x 6.73mm
SM Chip
22.83 x 8.52 x 4.9mm
Vicor Factorized Power Architecture is essential to propagating protective coral reefs as well as achieving breakthrough wireless broadband speeds.
9 – 425V
Output:2 – 54V
Power:Up to 600W
Full Brick
4.6 x 2.2 x 0.5in
117 x 55.9 x 12.7mm
Half Brick
2.28 x 2.20 x 0.50in
57.9 x 55.9 x 12.7mm
Quarter Brick
2.28 x 1.45 x 0.50in
57.9 x 36.8 x 12.7mm
VI-200 (full brick)
4.6 x 2.4 x 0.50in
116,8 x 61,0 x 12.7mm
VI-J00 (half brick)
2.28 x 2.40 x 0.50in
57.9 x 61.0 x 12.7mm
Modular DC-DC system design done right
More patrolling, less recharging for security robots
Improving the ergonomics of hand-held tools with medical robots
Wide input voltage facilitates contactless power solution for overhead gantry robots