Skip to main content

BCM® Bus Converter Module

Bus converters

Bus Converters are high-density, high-efficiency, fixed ratio (non-regulating) isolated DC-DC converter modules. BCMs are available in ChiP or a Vicor Integrated Adapter (VIA) package which simplifies cooling as well as providing integrated PMBus control, EMI filtering, and transient protection. The family extends from 800V to 48V inputs with various K factors to suit a wide range of applications and markets. Based on our proprietary Sine-Amplitude Converter topology, high voltage BCM ChiPs are able to reach peak efficiencies of 98% and achieve power densities up to 2,400W/in³. These flexible modules can be easily paralleled into high power arrays and outputs can be put in series to achieve a higher VOUT. BCMs are inherently bidirectional and also allow designers to reduce the amount of bulk capacitance needed at the load by effectively ‘reflecting’ the capacitance across the module based on the specified K factor.  

MIL-COTS versions are also available and operate from MIL-STD-704E/F 270V and deliver an isolated 25.0 – 50.0V, 30.0 – 41.25V, or 38.3 - 55.0V output. 

Features and Benefits

Features and benefits

High efficiency of up to 98%

High power density

High power density of up to 2,735W/in3

Parallel capability for higher power arrays

Parallel capability for higher power arrays

Thermally-adept VIA housing

Thermally-adept VIA housing

Select a BCM

0 Products
Input (V) Output (V) Output Current (A) Package Control Interface Add to cart / view details
Input (V):
38 - 55
Output (V):
38 - 55
Output Current (A):
6.25
Package:
Full Chip
Control Interface:
Analog
Details
Input (V):
200 - 330
Output (V):
33.4 - 55.1
Output Current (A):
6.25
Package:
Full Chip
Control Interface:
Analog
Details
Input (V):
240 - 330
Output (V):
30 - 41.2
Output Current (A):
7.3
Package:
Full Chip
Control Interface:
Analog
Details
Input (V):
360 - 400
Output (V):
45 - 50
Output Current (A):
7.05
Package:
Full Chip
Control Interface:
Analog
Details
Input (V):
330 - 365
Output (V):
41.3 - 45.6
Output Current (A):
7.7
Package:
Full Chip
Control Interface:
Analog
Details
Input (V):
38 - 55
Output (V):
25.3 - 36.7
Output Current (A):
9.4
Package:
Full Chip
Control Interface:
Analog
Details
Input (V):
38 - 55
Output (V):
9.5 - 13.8
Output Current (A):
10.0
Package:
Half Chip
Control Interface:
Analog
Details
Input (V):
38 - 55
Output (V):
19 - 27.5
Output Current (A):
12.5
Package:
Full Chip
Control Interface:
Analog
Details
Input (V):
38 - 55
Output (V):
12.7 - 18.3
Output Current (A):
15.0
Package:
Full Chip
Control Interface:
Analog
Details
Input (V):
260 - 410
Output (V):
32.5 - 51.2
Output Current (A):
16.9
Package:
6123 ChiP
Control Interface:
Analog
Details
Input (V):
260 - 410
Output (V):
32.5 - 51.2
Output Current (A):
16.9
Package:
6123 ChiP
Control Interface:
Digital
Details
Input (V):
260 - 410
Output (V):
32.5 - 51.2
Output Current (A):
16.9
Package:
6123 ChiP
Control Interface:
REV ANALOG
Details
Input (V):
38 - 55
Output (V):
7.6 - 11
Output Current (A):
25.0
Package:
Full Chip
Control Interface:
Analog
Details
Input (V):
260 - 410
Output (V):
32.5 - 51.2
Output Current (A):
25.7
Package:
6123 ChiP
Control Interface:
Analog
Details
Input (V):
260 - 410
Output (V):
32.5 - 51.2
Output Current (A):
25.7
Package:
6123 ChiP
Control Interface:
Digital
Details
Input (V):
260 - 410
Output (V):
32.5 - 51.2
Output Current (A):
25.7
Package:
6123 ChiP
Control Interface:
REV ANALOG
Details
Input (V):
330 - 365
Output (V):
11.8 - 13
Output Current (A):
26.0
Package:
Full Chip
Control Interface:
Analog
Details
Input (V):
360 - 400
Output (V):
11.2 - 12.5
Output Current (A):
27.3
Package:
Full Chip
Control Interface:
Analog
Details
Input (V):
330 - 365
Output (V):
10.3 - 11.4
Output Current (A):
28.5
Package:
Full Chip
Control Interface:
Analog
Details
Input (V):
330 - 365
Output (V):
10.3 - 11.4
Output Current (A):
28.5
Package:
Full Chip
Control Interface:
Analog
Details
Input (V):
200 - 400
Output (V):
25 - 50
Output Current (A):
30.0
Package:
6123 ChiP
Control Interface:
Digital
Details
Input (V):
200 - 400
Output (V):
25 - 50
Output Current (A):
30.0
Package:
6123 ChiP
Control Interface:
Analog
Details
Input (V):
200 - 400
Output (V):
25 - 50
Output Current (A):
30.0
Package:
6123 ChiP
Control Interface:
REV ANALOG
Details
Input (V):
38 - 55
Output (V):
9.5 - 13.8
Output Current (A):
30.0
Package:
Full Chip
Control Interface:
Analog
Details
Input (V):
260 - 410
Output (V):
32.5 - 51.3
Output Current (A):
35.0
Package:
4414 VIA
Control Interface:
Digital
Details
Input (V):
260 - 410
Output (V):
32.5 - 51.2
Output Current (A):
35.0
Package:
6123 ChiP
Control Interface:
Analog
Details
Input (V):
260 - 410
Output (V):
32.5 - 51.2
Output Current (A):
35.0
Package:
6123 ChiP
Control Interface:
Digital
Details
Input (V):
260 - 410
Output (V):
32.5 - 51.2
Output Current (A):
35.0
Package:
6123 ChiP
Control Interface:
REV ANALOG
Details
Input (V):
500 - 800
Output (V):
31.2 - 50
Output Current (A):
35.0
Package:
4414 VIA
Control Interface:
Digital
Details
Input (V):
38 - 55
Output (V):
6.3 - 9.2
Output Current (A):
36.0
Package:
Full Chip
Control Interface:
Analog
Details
Input (V):
400 - 700
Output (V):
25 - 43.7
Output Current (A):
40.0
Package:
4414 VIA
Control Interface:
Digital
Details
Input (V):
38 - 55
Output (V):
4.8 - 6.9
Output Current (A):
47.0
Package:
Full Chip
Control Interface:
Analog
Details
Input (V):
38 - 55
Output (V):
3.2 - 4.6
Output Current (A):
53.0
Package:
Full Chip
Control Interface:
Analog
Details
Input (V):
260 - 410
Output (V):
16.3 - 25.6
Output Current (A):
62.5
Package:
4414 VIA
Control Interface:
Digital
Details
Input (V):
260 - 410
Output (V):
16.3 - 25.6
Output Current (A):
62.5
Package:
6123 ChiP
Control Interface:
Analog
Details
Input (V):
260 - 410
Output (V):
16.3 - 25.6
Output Current (A):
62.5
Package:
6123 ChiP
Control Interface:
REV ANALOG
Details
Input (V):
260 - 410
Output (V):
16.3 - 25.6
Output Current (A):
62.5
Package:
6123 ChiP
Control Interface:
Digital
Details
Input (V):
260 - 410
Output (V):
8.1 - 12.8
Output Current (A):
68.0
Package:
6123 ChiP
Control Interface:
Analog
Details
Input (V):
260 - 410
Output (V):
8.1 - 12.8
Output Current (A):
68.0
Package:
6123 ChiP
Control Interface:
Digital
Details
Input (V):
260 - 410
Output (V):
8.1 - 12.8
Output Current (A):
68.0
Package:
6123 ChiP
Control Interface:
REV ANALOG
Details
Input (V):
38 - 55
Output (V):
2.4 - 3.4
Output Current (A):
80.0
Package:
Full Chip
Control Interface:
Analog
Details
Input (V):
260 - 410
Output (V):
8.1 - 12.8
Output Current (A):
125.0
Package:
4414 VIA
Control Interface:
Digital
Details
Input (V):
260 - 410
Output (V):
8.1 - 12.8
Output Current (A):
125.0
Package:
6123 ChiP
Control Interface:
Analog
Details
Input (V):
260 - 410
Output (V):
8.1 - 12.8
Output Current (A):
125.0
Package:
6123 ChiP
Control Interface:
Digital
Details
Input (V):
260 - 410
Output (V):
8.1 - 12.8
Output Current (A):
125.0
Package:
6123 ChiP
Control Interface:
REV ANALOG
Details
Input (V):
260 - 410
Output (V):
8.1 - 12.8
Output Current (A):
125.0
Package:
6123 ChiP
Control Interface:
Analog
Details
Input (V):
36 - 60
Output (V):
9 - 15
Output Current (A):
130.0
Package:
3814 VIA
Control Interface:
Digital
Details
Input (V):
36 - 60
Output (V):
9 - 15
Output Current (A):
130.0
Package:
6123 ChiP
Control Interface:
Digital
Details
Input (V):
36 - 60
Output (V):
9 - 15
Output Current (A):
130.0
Package:
6123 ChiP
Control Interface:
Analog
Details
Input (V):
36 - 60
Output (V):
6 - 10
Output Current (A):
150.0
Package:
3814 VIA
Control Interface:
Digital
Details
Input (V):
36 - 60
Output (V):
6 - 10
Output Current (A):
150.0
Package:
6123 ChiP
Control Interface:
Analog
Details
Input (V):
36 - 60
Output (V):
6 - 10
Output Current (A):
150.0
Package:
6123 ChiP
Control Interface:
Digital
Details
and

Power System Designer

Quickly configure a power system using the Power System Designer

Input specifications:

Output specifications:

Output specifications:

Output

Resources

  • Full Chip J-lead Product Outline Drawing
    PDF DXF
  • Full Chip Through-Hole Product Outline Drawing
    PDF DXF
  • 6123 ChiP Through-Hole Product Outline Drawing
    PDF DXF
  • 6123 ChiP High Current Package (Pins on the long side)Through-Hole Product Outline Drawing
    PDF DXF
  • 3814 VIA Package Chassis Mount Outline Drawing
    PDF DXF
  • 3814 VIA Package Board Mount Outline Drawing
    PDF DXF
  • 4414 VIA Package Chassis Mount Outline Drawing
    PDF DXF
  • 4414 VIA Package Board Mount Outline Drawing
    PDF DXF

  • Full Chip J-lead Product 3-D Model Drawing
    IGS STP
  • Full Chip Through-Hole 3-D Model Drawing
    IGS STP
  • 6123 ChiP Through-Hole Product 3-D Model Drawing
    IGS STP
  • 6123 ChiP High Current (Pins on the long side)Through-Hole Product 3-D Model Drawing
    IGS STP
  • 3814 VIA Chassis Mount 3-D Model Drawing
    IGS STP
  • 3814 VIA Board Mount Short Pin 3-D Model Drawing
    IGS STP
  • 3814 VIA Board Mount Long Pin 3-D Model Drawing
    IGS STP
  • 4414 VIA Chassis Mount 3-D Model Drawing
    IGS STP
  • 4414 VIA Chassis Mount High Current 3-D Model Drawing
    STP
  • 4414 VIA Board Mount Short Pins with communication 3-D Model Drawing
    IGS STP
  • 4414 VIA Board Mount Long Pins with communication 3-D Model Drawing
    IGS STP
  • 4414 VIA Board Mount Short Pins without communication 3-D Model Drawing
    IGS STP
  • 4414 VIA Board Mount Long Pins without communication 3-D Model Drawing
    IGS STP

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Related Products

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.