Skip to main content

VTM™ Current Multiplier

Factorized power current multiplier

The VTM is a family of fixed ratio, isolated or non-isolated DC-DC transformer modules — also referred to as Point-of-Load (PoL) current multipliers. VTMs operate from a regulated primary bus to deliver a wide range of isolated outputs. A proprietary multi-megahertz ZCS/ZVS Sine Amplitude Converter™ (SAC™) topology transforms input voltages down to fractional voltages very efficiently for applications with demanding load and high-density requirements.

Features and Benefits

Features and benefits

High density

Wide input

Wide VIN optimized for 48VOUT

High efficiency

Flexible

Flexible

Select a VTM

0 Products
Vin (V) Vout (V) Output Current (A) Package Add to cart / view details
Vin (V): 48 (26 - 55) Vout (V): 1.5 (0.8 - 1.7) Output Current (A): 50 Package: Half Chip Details
Vin (V): 48 (26 - 55) Vout (V): 1.5 (0.8 - 1.7) Output Current (A): 115 Package: Full Chip Details
Vin (V): 48 (26 - 55) Vout (V): 2.0 (1.1 - 2.3) Output Current (A): 40 Package: Half Chip Details
Vin (V): 48 (26 - 55) Vout (V): 2.0 (1.1 - 2.3) Output Current (A): 80 Package: Full Chip Details
Vin (V): 48 (26 - 55) Vout (V): 3.0 (1.6 - 3.4) Output Current (A): 70 Package: Full Chip Details
Vin (V): 48 (26 - 55) Vout (V): 4.0 (2.17 - 4.58) Output Current (A): 50 Package: Full Chip Details
Vin (V): 48 (26 - 55) Vout (V): 6.0 (3.25 - 6.87) Output Current (A): 20 Package: Half Chip Details
Vin (V): 48 (26 - 55) Vout (V): 6.0 (3.25 - 6.87) Output Current (A): 40 Package: Full Chip Details
Vin (V): 48 (26 - 55) Vout (V): 8.0 (4.34 - 9.16) Output Current (A): 30 Package: Full Chip Details
Vin (V): 48 (26 - 55) Vout (V): 9.6 (6.4 - 11.0) Output Current (A): 25 Package: Full Chip Details
Vin (V): 48 (26 - 55) Vout (V): 16 (8.67 - 18.3) Output Current (A): 15 Package: Full Chip Details
Vin (V): 48 (26 - 55) Vout (V): 24 (13.8 - 26.5) Output Current (A): 12 Package: Full Chip Details
Vin (V): 48 (26 - 55) Vout (V): 32 (17.3 - 36.7) Output Current (A): 9 Package: Full Chip Details
Vin (V): 48 (26 - 55) Vout (V): 48 (26 - 55) Output Current (A): 6 Package: Full Chip Details
Vin (V): 48 (26 - 55) Vout (V): 12 (6.5 - 13.8) Output Current (A): 10 Package: Half Chip Details
Vin (V): 48 (26 - 55) Vout (V): 12 (6.5 - 13.8) Output Current (A): 25 Package: Full Chip Details
Vin (V): 48 (26 - 55) Vout (V): 4.0 (2.17 - 4.58) Output Current (A): 25 Package: Half Chip Details
Vin (V): 48 (26 - 55) Vout (V): 4.0 (2.2 - 4.6) Output Current (A): 50 Package: Full Chip Details
Vin (V): 48 (26 - 55) Vout (V): 12 (6.5 - 13.8) Output Current (A): 25 Package: Full Chip Details
Vin (V): 48 (0 - 60) Vout (V): 12 (0 - 15) Output Current (A): 12.5 Package: 2308 SM-Chip Details
Vin (V): 48 (0 - 60) Vout (V): 6 (0 - 7.5) Output Current (A): 25 Package: 2308 SM-Chip Details
and

Power System Designer

Perform a quick product search using the Power System Designer

Input specifications:

Output specifications:

Output specifications:

Output

Resources

  • J-lead Product Outline Drawing
    PDF DXF
  • Through-Hole Product Outline Drawing
    PDF DXF
  • J-lead Product Outline Drawing
    PDF DXF
  • J-lead Product Outline Drawing
    PDF DXF

  • J-lead Product 3-D Model Drawing
    IGS STP
  • Through-Hole 3-D Model Drawing
    IGS STP
  • J-lead Product 3-D Model Drawing
    IGS STP
  • J-lead Product 3-D Model Drawing
    IGS STP

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Related Products

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.