Skip to main content

Magnetics

Used to control AC current and voltage and filter out unwanted electronic signals, our line of magnetics accessories provide high reliability at a low cost.
X Clear

Inductors

Power Inductors

Inductance

Part
Number

RoHS
Compliant

Current Rating

Technical Drawing

Inductance

480 nH

Part
Number

HCV1707R1-R48-R

RoHS
Compliant

Yes

Current Rating

32 A

Technical Drawing

ADD TO CART

Inductance

420 nH

Part
Number

HCV1206-R42-R

RoHS
Compliant

Yes

Current Rating

16 A

Technical Drawing

ADD TO CART

Inductance

200 nH

Part
Number

FPT705-200-R

RoHS
Compliant

Yes

Current Rating

13 A

Technical Drawing

ADD TO CART

Inductance

150 nH

Part
Number

FPV1006-150-R

RoHS
Compliant

Yes

Current Rating

25 A

Technical Drawing

ADD TO CART

Inductance

340 nH

Part
Number

FPT1006-340-R

RoHS
Compliant

Yes

Current Rating

19 A

Technical Drawing

ADD TO CART

Inductance

480 nH

Part
Number

HCV1206-R48-R

RoHS
Compliant

Yes

Current Rating

16 A

Technical Drawing

ADD TO CART

Inductance

900 nH

Part
Number

HCV1206-R90-R

RoHS
Compliant

Yes

Current Rating

14 A

Technical Drawing

ADD TO CART

Inductance

185 nH

Part
Number

FP1507R1-R185-R

RoHS
Compliant

Yes

Current Rating

45 A

Technical Drawing

ADD TO CART

Inductance

230 nH

Part
Number

FPT705-230-R

RoHS
Compliant

Yes

Current Rating

13 A

Technical Drawing

ADD TO CART

Inductance

230 nH

Part
Number

FP2207R1-R230-R

RoHS
Compliant

Yes

Current Rating

50 A

Technical Drawing

ADD TO CART

Inductance

1.5 µH

Part
Number

HCV1206-1R5-R

RoHS
Compliant

Yes

Current Rating

12 A

Technical Drawing

ADD TO CART

Inductance

500 nH

Part
Number

FPV1507-500-R

RoHS
Compliant

Yes

Current Rating

25 A

Technical Drawing

ADD TO CART

Common mode Inductors

Inductance

Part
Number
RoHS
Compliant
Current Rating Technical Drawing

Inductance

600 μH
Part
Number
37052-601
RoHS
Compliant
Yes
Current Rating 10 A Technical Drawing ADD TO CART

Input Common mode Inductors

Inductance

Part
Number
RoHS
Compliant
Current Rating DCR
(Max)
3-D Model Drawing Technical Drawing

Inductance

49 μH

Part
Number

47721-490

RoHS
Compliant
Yes
Current Rating

22 A

DCR
(Max)
3-D Model Drawing Technical Drawing ADD TO CART

Inductance

220 μH

Part
Number

49390-221

RoHS
Compliant
Yes
Current Rating

10.5 A

DCR
(Max)
3-D Model Drawing Technical Drawing ADD TO CART

Inductance

1,000 μH
Part
Number
31743
RoHS
Compliant
Yes
Current Rating 12 A DCR
(Max)
6.5 mΩ
3-D Model Drawing Technical Drawing ADD TO CART

Inductance

1400 μH

Part
Number

47724-142

RoHS
Compliant
Yes
Current Rating

4.0A

DCR
(Max)
3-D Model Drawing Technical Drawing ADD TO CART

Inductance

2,163 μH
Part
Number
31943
RoHS
Compliant
Yes
Current Rating 1 A DCR
(Max)
42 mΩ
3-D Model Drawing Technical Drawing ADD TO CART

Inductance

2,200 μH
Part
Number
32006
RoHS
Compliant
Yes
Current Rating 13 A DCR
(Max)
14 mΩ
3-D Model Drawing Technical Drawing ADD TO CART

Inductance

3,000 μH
Part
Number
31742
RoHS
Compliant
Yes
Current Rating 7 A DCR
(Max)
18 mΩ
3-D Model Drawing Technical Drawing ADD TO CART

Inductance

2260 µH

Part
Number

47718-232

RoHS
Compliant
Yes
Current Rating

8A

DCR
(Max)
3-D Model Drawing Technical Drawing ADD TO CART

Output Common mode Inductors

Inductance

Part
Number
RoHS
Compliant
Current Rating DCR
(Max)
Technical Drawing

Inductance

70 μH
Part
Number
36-00029-06
RoHS
Compliant
Yes
Current Rating 80 A DCR
(Max)
0.4 mΩ
Technical Drawing ADD TO CART

Inductance

110 μH
Part
Number
36-00029-07
RoHS
Compliant
Yes
Current Rating 60 A DCR
(Max)
0.6 mΩ
Technical Drawing ADD TO CART

Inductance

350 μH
Part
Number
36-00029-01
RoHS
Compliant
Yes
Current Rating 40 A DCR
(Max)
2 mΩ
Technical Drawing ADD TO CART

Inductance

420 μH
Part
Number
36-00037
RoHS
Compliant
Yes
Current Rating 20 A DCR
(Max)
5 mΩ
Technical Drawing ADD TO CART

Inductance

1,270 μH
Part
Number
36-00029-04
RoHS
Compliant
Yes
Current Rating 10 A DCR
(Max)
10 mΩ
Technical Drawing ADD TO CART

Input Differential mode Inductors

Inductance

Part
Number
RoHS
Compliant
Current Rating DCR
(Max)
3-D Model Drawing Technical Drawing

Inductance

22 μH
Part
Number
33206
RoHS
Compliant
Yes
Current Rating 12 A DCR
(Max)
5.5 mΩ
3-D Model Drawing Technical Drawing ADD TO CART

Inductance

1,000 μH
Part
Number
36-00036
RoHS
Compliant
Yes
Current Rating 4 A DCR
(Max)
250 mΩ
3-D Model Drawing Technical Drawing ADD TO CART

Output Differential mode Inductors

Description Part
Number
RoHS
Compliant
Current Rating DCR
(Max)
3-D Model Drawing Technical Drawing
Description 0.2 μH Part
Number
30268
RoHS
Compliant
Yes
Current Rating 40 A DCR
(Max)
3-D Model Drawing Technical Drawing ADD TO CART
Description 27 μH Part
Number
32012
RoHS
Compliant
Yes
Current Rating 12 A DCR
(Max)
3-D Model Drawing Technical Drawing ADD TO CART
Description 1.8 μH Part
Number
32497
RoHS
Compliant
Yes
Current Rating 10 A DCR
(Max)
3-D Model Drawing Technical Drawing ADD TO CART

Output sense Compensation Inductors

Inductance

Part
Number
RoHS
Compliant
Current Rating DCR
(Max)
Technical Drawing

Inductance

1,000 μH
Part
Number
36-00030
RoHS
Compliant
Yes
Current Rating 4 A DCR
(Max)
35 mΩ
Technical Drawing ADD TO CART

Surface mount Inductors

Inductance

Part
Number
RoHS
Compliant
Current Rating DCR
(Max)
3-D Model Drawing Technical Drawing

Inductance

0.37 μH
Part
Number
31499-16
RoHS
Compliant
Yes
Current Rating 100 A DCR
(Max)
0.23 mΩ
3-D Model Drawing Technical Drawing ADD TO CART

Inductance

0.66 μH
Part
Number
31499-15
RoHS
Compliant
Yes
Current Rating 75 A DCR
(Max)
0.42 mΩ
3-D Model Drawing Technical Drawing ADD TO CART

Inductance

1.03 μH
Part
Number
31499-14
RoHS
Compliant
Yes
Current Rating 60 A DCR
(Max)
0.58 mΩ
3-D Model Drawing Technical Drawing ADD TO CART

Inductance

1.48 μH
Part
Number
31499-13
RoHS
Compliant
Yes
Current Rating 50 A DCR
(Max)
0.82 mΩ
3-D Model Drawing Technical Drawing ADD TO CART

Inductance

2.62 μH
Part
Number
31499-12
RoHS
Compliant
Yes
Current Rating 37.5 A DCR
(Max)
1.43 mΩ
3-D Model Drawing Technical Drawing ADD TO CART

Inductance

5.90 μH
Part
Number
31499-10
RoHS
Compliant
Yes
Current Rating 25 A DCR
(Max)
3.23 mΩ
3-D Model Drawing Technical Drawing ADD TO CART

Inductance

8.4 μH

Part
Number

31499-09

RoHS
Compliant
Yes
Current Rating

21.4 A

DCR
(Max)

4.49 mΩ

3-D Model Drawing Technical Drawing ADD TO CART

Inductance

13.2 μH
Part
Number
31499-08
RoHS
Compliant
Yes
Current Rating 16.6 A DCR
(Max)
7.56 mΩ
3-D Model Drawing Technical Drawing ADD TO CART

Inductance

47.4 μH
Part
Number
31499-05
RoHS
Compliant
Yes
Current Rating 8.8 A DCR
(Max)
29.4 mΩ
3-D Model Drawing Technical Drawing ADD TO CART

Inductance

133 μH
Part
Number
31499-03
RoHS
Compliant
Yes
Current Rating 5.6 A DCR
(Max)
81.2 mΩ
3-D Model Drawing Technical Drawing ADD TO CART

Inductance

243 μH
Part
Number
31499-02
RoHS
Compliant
Yes
Current Rating 3.9 A DCR
(Max)
156 mΩ
3-D Model Drawing Technical Drawing ADD TO CART

Line Filters

HAM Line Filter - Outline Drawing

Description Part
Number
RoHS
Compliant
3-D Model Drawing Technical Drawing
Description Outline Drawing Part
Number
30205
RoHS
Compliant
Yes
3-D Model Drawing Technical Drawing ADD TO CART

Transformers

PR Bus Isolation

Inductance

Part
Number
RoHS
Compliant
DC
Resistance
3-D Model Drawing Technical Drawing

Inductance

101 - 187 μH
Part
Number
29768
RoHS
Compliant
Yes
DC
Resistance
40 - 50 mΩ
3-D Model Drawing Technical Drawing ADD TO CART

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.