Skip to main content

LoPAC™ Family AC-DC and DC-DC Power Supplies

This product is not recommended for new designs. Please use the Power System Designer tool to find a product for your project.

The LoPAC family consists of three ultra-low-profile, fan-cooled, switching power supplies that combine the advantage of power-factor correction (PFC) with high-power density. All units feature universal input and accept voltages from 85 to 264VAC , 47 – 500Hz or 100 – 300VDC (100 – 380VDC for the PFC Mini). Configured with highly reliable Vicor DC-DC converters (VI-2XX, VI-JXX and Maxi, Mini, Micro modules), the LoPAC family offers from one to six outputs and up to 1500W dependent on model and configuration.

Features and Benefits

Features and Benefits

User-configurable

User-configurable supplies with one to six outputs dependent on model

Protective features

Protective features: inrush limiting, transient protection and EMI filtering

Fan-cooled

Fan-cooled power supplies with high-power density

Fully compliant

Fully compliant with global standards

New configurations are not available. Please use the Power System Designer below to find a product for your project.

and

Power System Designer

Perform a quick product search using the Power System Designer

Input specifications:

Output specifications:

Output specifications:

Output

Power Seminar

Expert-led workshops to boost your power conversion knowledge, spring 2020

Find a location near you

Resources

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.