Skip to main content

AIM™ AC Input Front-End Module

AC input filter and rectifier for PFMs in a VIA package

The AIM is an AC front-end module, which interfaces with worldwide AC mains. The AIM product line provides combinations of line rectification, EMI/RFI filtering, transient protection and inrush limiting to provide a non-isolated rectified AC line voltage in rugged, high-density, low-profile packages. When used in conjunction with Vicor DC-DC converters, a universal AC input, high-density, low-profile power supply with outputs from 1 to 95VDC can be realized.
 

1714 VIA AIM Data Sheet  

Half-Brick AIM Data Sheet

Features and benefits

Features and benefits

Universal input

Universal input 85 – 264VAC

EMI filtering

Integral EMI filtering

Input transient protection

Input transient protection

Inrush limiting

Inrush limiting

Select an AIM1714 VIA

0 Products
Part Number Product Grade RoHS Compliant Mounting Style Add to cart / view details
AIM1714VB6MC7D5C00 Part Number: AIM1714VB6MC7D5C00 Product Grade: -20 to +100°C RoHS Compliant: Yes Mounting Style: Chassis Add to Cart
AIM1714BB6MC7D5C04 Part Number: AIM1714BB6MC7D5C04 Product Grade: -20 to +100°C RoHS Compliant: Yes Mounting Style: Board – Short Pin Add to Cart
AIM1714BB6MC7D5C08 Part Number: AIM1714BB6MC7D5C08 Product Grade: -20 to +100°C RoHS Compliant: Yes Mounting Style: Board – Long Pin Add to Cart
AIM1714VB6MC7D5T00 Part Number: AIM1714VB6MC7D5T00 Product Grade: -40 to +100°C RoHS Compliant: Yes Mounting Style: Chassis Add to Cart
AIM1714BB6MC7D5T04 Part Number: AIM1714BB6MC7D5T04 Product Grade: -40 to +100°C RoHS Compliant: Yes Mounting Style: Board – Short Pin Add to Cart
AIM1714BB6MC7D5T08 Part Number: AIM1714BB6MC7D5T08 Product Grade: -40 to +100°C RoHS Compliant: Yes Mounting Style: Board – Long Pin Add to Cart

Select a Half-Brick AIM

0 Products
Part Number Product Grade RoHS Compliant Package Add to cart / view details
VE-AIM-C1 Part Number: VE-AIM-C1 Product Grade: -25 to +100°C RoHS Compliant: Yes Package: Half Brick Add to Cart
VE-AIM-E1 Part Number: VE-AIM-E1 Product Grade: -10 to +100°C RoHS Compliant: Yes Package: Half Brick Add to Cart
VE-AIM-I1 Part Number: VE-AIM-I1 Product Grade: -40 to +100°C RoHS Compliant: Yes Package: Half Brick Add to Cart
VE-AIM-M1 Part Number: VE-AIM-M1 Product Grade: -55 to +100°C RoHS Compliant: Yes Package: Half Brick Add to Cart
VI-AIM-C1 Part Number: VI-AIM-C1 Product Grade: -25 to +100°C RoHS Compliant: No Package: Half Brick Add to Cart
VI-AIM-E1 Part Number: VI-AIM-E1 Product Grade: -10 to +100°C RoHS Compliant: No Package: Half Brick Add to Cart
VI-AIM-I1 Part Number: VI-AIM-I1 Product Grade: -40 to +100°C RoHS Compliant: No Package: Half Brick Add to Cart
VI-AIM-M1 Part Number: VI-AIM-M1 Product Grade: -55 to +100°C RoHS Compliant: No Package: Half Brick Add to Cart
and

Power System Designer

Quickly configure a power system using the Power System Designer

Input specifications:

Output specifications:

Output specifications:

Output

Power Seminar

Expert-led workshops to boost your power conversion knowledge, autumn 2019

Find a location near you

Resources for the design engineer

  • AIM 1714 VIA Product Outline PCB Mount Drawins
    PDF     DXF
  • VI-200 / VI-J00 Half-Size Brick Outline Drawings
    PDF     DXF

  • AIM 1714 VIA 3-D Model Drawing (Short Pin)
    STP
  • AIM 1714 VIA 3-D Model Drawing (Long Pin)
    STP
  • AIM 1714 VIA 3-D Model Drawing (Chassis Mount)
    STP
  • Non-Rohs, VI-J00 series
    3D PDF     STEP
  • Rohs, VE-J00 series
    3D PDF     STEP

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Related Products

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.